(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU (Part Number)

One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Surface treatment selection: brass (without plating), brass + electroless nickel plating.
· Applicable tube outer diameter.
[Applications]
· Used for perpendicular branch connection of tubes.

Branch Elbow: KQ2LU Outline Drawing And Dimensions

Branch Elbow: KQ2LU outline drawing

Branch Elbow: KQ2LU Outline Drawing

 

(Unit: mm)

 

Applicable tubing outer diameter
mm
ModeløDNote)L1L2Q1Q2MPøOøNEffective cross-sectional area (mm2)Minimum bore diameterWeight
g
NylonUrethane
ø4KQ2LU04-00A8.215.819.915.87.913.38.263.264.133.1
ø6KQ2LU06-00A10.416.521.716.51013.310.463.213.9114.54.4
ø8KQ2LU08-00A13.218.224.818.213.114.213.284.226.318.268
ø10KQ2LU10-00A15.920.328.320.315.915.615.984.240.8297.512.2
ø12KQ2LU12-00A18.522.531.722.517.91718.584.257.245.2918.1

Note) øD is the maximum diameter.

Metric Size One-Touch Pipe Fitting KQ2 Series Common Specifications (Reference)

Structure

Metric Size One-Touch Pipe Fitting KQ2 Series structural drawing

Millimeter Size One-Touch Pipe Fitting KQ2 Series Structural Drawing

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KQ2LU12-00A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button color Custom-made specifications

140,000 VND

1 Piece(s) 4 Day(s) Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1212WhiteLight GrayN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action Coupling Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material PBT Union, Equal Dia. Branch Elbow Operating Temperature(°C) -5::60
Types of connection Tube Connection Number of Connection Tubes(piece) 3 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2LU12-00A in the One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2LU12-00A trong chuỗi One-Touch Pipe Fitting KQ2 Series Branch Elbow KQ2LU.

Products like this...

Part Number
10-KQ2LU08-00A
10-KQ2LU10-00A
10-KQ2LU12-00A
KQ2LU04-00A
KQ2LU12-00A-X12
KQ2LU12-00A-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Color Release button color Custom-made specifications

-

10 Piece(s) Quote Clean circumstance-[Standard (NBR Nitrile Rubber )] NBR88WhiteWhiteN/A

-

5 Piece(s) Quote Clean circumstance[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1010WhiteWhiteN/A

-

5 Piece(s) Quote Clean circumstance[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1212WhiteWhiteN/A

73,600 VND

1 Piece(s) Same day Standard/Mini-[Standard (NBR Nitrile Rubber )] NBR44WhiteLight GrayN/A

-

5 Piece(s) Quote Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1212WhiteWhiteLubricant:white petroleum jelly, release push color changeリリースブッシュ色変更

-

5 Piece(s) Quote Standard/Mini[Standard (Brass)] C3604 (Electroless nickel plating)[Standard (NBR Nitrile Rubber )] NBR1212BlackLight GrayBody color change