(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Branch Elbow Union Fitting KQ2LU-G (Sealant / No Sealant) (Part Number)

Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Branch Elbow Union Fitting KQ2LU-G (Sealant / No Sealant)
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
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Metal parts material: SUS303.
· Improved tube detachability: Max. 30% reduction in insertion force, max. 20% reduction in removal force.
· Compact with reduced weight: space comparison; height reduced 24%, width reduced 23%, weight reduced 57%.
· Body shape: Total of 27 models.
[Applications]
· Use to branch line at right angles to female thread.

Branch Elbow Union Fitting: KQ2LU-G (Sealant) Outline Drawing And Dimensions

Branch Elbow Union Fitting: KQ2LU-G (Sealant) outline drawing

Branch Elbow Union Fitting: KQ2LU-G (Sealant) Outline Drawing

 

(Unit: mm)

 

Applicable tubing outer diameter
mm
Connection thread
R
ModelH
(width across flats)
øDNote)Release bushing dimensionsL1L2L3A*MPøOøNQ1Q2Effective cross-sectional area
(mm2)
Minimum bore diameterWeight
g
øXNylonUrethane
ø41/8KQ2LU04-01GS108.27.715.823.327.424.313.38.263.215.87.964.139.5
1/4KQ2LU04-02GS148.27.715.827.731.827.113.38.263.215.87.964.1319.3
ø61/8KQ2LU06-01GS1210.49.716.62429.226.113.310.463.216.51013.9114.510.6
1/4KQ2LU06-02GS1410.49.716.528.433.628.913.310.463.216.51013.9114.519.5
3/8KQ2LU06-03GS1710.49.716.529.83529.913.310.464.216.51013.9114.531.5
ø81/8KQ2LU08-01GS1413.21318.225.732.329.214.213.284.218.213.126.318.2616.4
1/4KQ2LU08-02GS1413.21318.230.136.73214.213.284.218.213.126.318.2621.5
3/8KQ2LU08-03GS1713.21318.231.538.13314.213.284.218.213.126.318.2633.3
ø101/4KQ2LU10-02GS1715.915.620.332.240.235.515.615.984.220.315.940.8297.526.6
3/8KQ2LU10-03GS1715.915.620.333.641.636.515.615.984.220.315.940.8297.534.4
1/2KQ2LU10-04GS2215.915.620.337.845.839.41715.984.220.315.940.8297.562.3
ø121/4KQ2LU12-02GS1922.518.222.534.443.638.91718.584.222.517.957.245.2937.7
3/8KQ2LU12-03GS1922.518.222.535.84539.920.618.584.222.517.957.245.2940.6
1/2KQ2LU12-04GS2222.518.222.54049.242.820.618.584.222.517.957.245.2962.7
  • *Reference dimensions of R thread after installation

Note) øD is the maximum diameter.

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Common Specifications (Reference)

Structure

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing

Millimeter Size Stainless Steel One-Touch Pipe Fitting KQ2-G Series Structural Drawing

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter (mm)ø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KQ2LU04-01G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

-

2 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR41/8WhiteWithout sealing agentWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material SUS303+PBT Thread Material SUS303 Screw Mounting, Multipoint Branch Elbow
Operating Temperature(°C) -5::60 Types of connection R Number of Connection Tubes(piece) 2
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2LU04-01G in the Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Branch Elbow Union Fitting KQ2LU-G (Sealant / No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2LU04-01G trong chuỗi Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Branch Elbow Union Fitting KQ2LU-G (Sealant / No Sealant).

Products like this...

Part Number
10-KQ2LU06-01GS
KQ2LU04-01GS
KQ2LU04-02G
KQ2LU04-02GS
KQ2LU06-01G
KQ2LU06-01GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

-

2 Piece(s) Quote Clean circumstance[Standard (NBR Nitrile Rubber )] NBR61/8WhiteWith sealing agentWhiteN/A

-

2 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR41/8WhiteWith sealing agentWhiteN/A

-

1 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR41/4-Without sealing agentWhiteN/A

-

2 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR41/4WhiteWith sealing agentWhiteN/A

-

2 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/8WhiteWithout sealing agentWhiteN/A

229,600 VND

1 Piece(s) 32 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/8WhiteWith sealing agentWhiteN/A