(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant) (Part Number)

Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant)
  • Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant)
  • Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant)
  • Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant)
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
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

One-touch pipe fitting made by SMC.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· For tight spaces.

Half Union Fitting With Hex Socket: KQ2S-G (Sealant) Specifications

Oval, circular

Oval, circular

Dimensional drawing

Dimensional drawing

Release bushing dimensions

Release bushing dimensions

Applicable tubing outer diameter
mm
Connection thread
R
ModelH
(width across flats)
øDNote)Release bushing dimensionsL1L2A*MEffective cross-sectional area (mm2)Minimum bore diameterWeight
g
øX
(X)
YNylonUrethane
ø41/8KQ2S04-01GS139.87.71019.718.816.613.34.13.63.18.1
ø61/8KQ2S06-01GS14109.7122018.816.913.3109.94.16.5
1/4KQ2S06-02GS1413.89.71219.818.815.113.310.7104.113.4
ø81/8KQ2S08-01GS51313-22.919.719.814.217.216.25.110.2
1/4KQ2S08-02GS61413-23.219.518.514.223.316.26.114.3
3/8KQ2S08-03GS61713-20.719.715.614.223.316.26.121.1
ø101/8KQ2S10-01GS51515.6-24.321.121.215.617.216.25.112
1/4KQ2S10-02GS81515.6-24.620.119.915.63926.68.112.4
3/8KQ2S10-03GS81715.6-25.120.12015.63926.68.123.2
1/2KQ2S10-04GS82215.6-21.120.114.715.63926.68.137.4
ø121/4KQ2S12-02GS81818.2-2921.524.3174644.58.121
3/8KQ2S12-03GS101818.2-26.421.821.3176044.510.121.2
1/2KQ2S12-04GS102218.2-22.821.816.4176044.510.130.5
  • *Reference dimensions after screwing in R thread.

Note) øD represents body diameter.

Name

Guide/chuck
Can be used with both nylon and urethane. Large holding force. The chuck provides a definite grip, greatly increasing the tube holding force.
Seal
Thanks to the unique shape that can be used from a low vacuum up to 1 MPa, there is a reliable seal and low resistance when inserting a tube.
Release bushing (white)
Light removal force. The chuck prevents unnecessary gripping pressure on the tube.
Body/O-ring/stud
Effective for piping in tight spaces. The body and threaded part rotate, allowing for positioning.

Applicable tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Specifications

Usable fluidsAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper thread for piping)
JIS B0205 (metric coarse thread)
Nut partJIS B0205 (metric fine thread)
Seal (thread portion)With sealant

Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KQ2S08-01GS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

232,800 VND

1 Piece(s) 32 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR81/8With sealing agentPerfect circleWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Thread Material SUS303 Screw Mounting, Direction With hex socket and straight
Operating Temperature(°C) -5::60 Types of connection R Number of Connection Tubes(piece) 1
Color White

Please check the type/dimensions/specifications of the part KQ2S08-01GS in the Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2S08-01GS trong chuỗi Stainless Steel One-Touch Pipe Fitting KQ2-G Series, Half Union Fitting With Hex Socket KQ2S-G (Sealant / No Sealant).

Products like this...

Part Number
KQ2S06-01G1
KQ2S06-01GS1
KQ2S06-02G1
KQ2S08-02G
KQ2S08-02GS
KQ2S08-03G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Connection screw Specifications Release button shape Release button color Custom-made specifications

212,800 VND

1 Piece(s) 32 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/8Without sealing agentEllipseWhiteN/A

217,600 VND

1 Piece(s) 32 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/8With sealing agentEllipseWhiteN/A

-

2 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR61/4Without sealing agentEllipseWhiteN/A

-

2 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR81/4Without sealing agentPerfect circleWhiteN/A

232,800 VND

1 Piece(s) 32 Day(s) Standard/Mini[Standard (NBR Nitrile Rubber )] NBR81/4With sealing agentPerfect circleWhiteN/A

-

2 Piece(s) Quote Standard/Mini[Standard (NBR Nitrile Rubber )] NBR83/8Without sealing agentPerfect circleWhiteN/A