(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Branch KGU Stainless Steel One-Touch Fitting, KG Series. (Part Number)

Branch KGU Stainless Steel One-Touch Fitting, KG Series.
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to branch line in the same direction from female thread.

Branch: KGU Outline Drawings And Dimensions

Branch: KGU KGD outline drawing (M5)

Branch: KGU KGD outline drawing (M5)

Branch: KGU KGD outline drawing (R)

Branch: KGU KGD outline drawing (R)

Applicable tubing
Outer diameter (mm)
Connection thread
M
R
ModelH
(width across flats)
øDNote)LP*AMEffective cross-sectional area
(mm2)
Weight
g
NylonUrethane
4M5 × 0.8KGU04-M51110.439.510.436162.22.24
1/8KGU04-0141.1384.24.211
1/4KGU04-021445.54020
6M5 × 0.8KGU06-M51312.842.512.839172.22.212
1/8KGU06-0144.641.513.410.611
1/4KGU06-021448.54321
3/8KGU06-031749.944.534
81/8KGU08-011715.251.615.248.518.525.617.715
1/4KGU08-025549.523
3/8KGU08-0355.45035
101/4KGU10-021918.560.518.555214028.430
3/8KGU10-0360.955.540
1/2KGU10-042264.15765
121/4KGU12-022220.96420.958.52257.445.432
3/8KGU12-0364.45940
1/2KGU12-0467.660.565

* Reference dimensions of R thread after installation
Note) øD is the maximum diameter.

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting sectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGU10-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Specifications Release button color Custom-made specifications Options

598,400 VND

1 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR10R1/4ISO Class:6WhiteN/ANo sealant

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Thread Material SUS303
Screw Mounting, Multipoint Branch Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 2
Color White

Please check the type/dimensions/specifications of the part KGU10-02 in the Branch KGU Stainless Steel One-Touch Fitting, KG Series. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KGU10-02 trong chuỗi Branch KGU Stainless Steel One-Touch Fitting, KG Series..

Products like this...

Part Number
KGU04-01-X12
KGU04-01-X17
KGU04-01-X94
KGU10-02-X12
KGU10-02-X17
KGU10-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPacking, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Specifications Release button color Custom-made specifications Options

-

2 Piece(s) Quote [Standard (NBR Nitrile Rubber )] NBR4R1/8ISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

-

2 Piece(s) Quote [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)4R1/8ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

-

2 Piece(s) Quote [Fluororubber] Special FKM (Fluorine Coating)4R1/8ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

-

2 Piece(s) Quote [Standard (NBR Nitrile Rubber )] NBR10R1/4ISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

-

2 Piece(s) Quote [Standard (NBR Nitrile Rubber )] NBR (fluorine coated)10R1/4ISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

598,400 VND

1 Piece(s) 32 Day(s) [Standard (NBR Nitrile Rubber )] NBR10R3/8ISO Class:6WhiteN/ANo sealant