(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Male Run Tee KGY Stainless Steel One-Touch Fitting, KG Series. (Part Number)

Male Run Tee KGY Stainless Steel One-Touch Fitting, KG Series.
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

SMC One-Touch fitting.

[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as for cleaning food processing machines where water or salt water splashes. Also, suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.

[Applications]
· Use to branch line in the same direction from female thread and in the 90° direction.


Male Run Tee: KGY Outline Drawings And Dimensions

Male Run Tee: KGY outline drawing (M5)

Male Run Tee: KGY outline drawing (M5)

Male Run Tee: KGY outline drawing (R)

Male Run Tee: KGY outline drawing (R)

Applicable tubing outer diameter
(mm)
Connection thread
M
R
ModelH
(width across flats)
øD1Note 1)øD2L1L2L3*AMNote 2)Effective cross-sectional area
(mm2)
Weight
g
NylonUrethane
4M5 × 0.8KGY04-M579.3-15.613.713.725.412.74.64.63.5
1/8KGY04-011010.4101821.1-36166.44.413
1/4KGY04-021425.53819
6M5 × 0.8KGY06-M5711.6-17.114.717.128.713.54.64.64.3
1/8KGY06-011012.8102022.1-391713.410.612
1/4KGY06-021426.54120
3/8KGY06-031727.942.534
81/8KGY08-011215.2122323.643.51713.410.614
1/4KGY08-02142845.518.525.617.722
3/8KGY08-031729.44736
101/8KGY10-011718.51726.526.149.52140.028.431
1/4KGY10-0229.550.529
3/8KGY10-0330.95239
1/2KGY10-042235.154.566
121/4KGY12-021720.91728.530.553.52257.445.431
3/8KGY12-0331.95541
1/2KGY12-042236.157.568
163/8KGY16-032226.520.93436.965.52581(81)112
1/2KGY16-0440.167113(113)116

* Reference dimensions of R thread after installation
Note 1) øD1 is the maximum diameter.
Note 2) Dimension inside "( )" is for soft nylon

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting sectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGY10-02-X17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications Options

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)10R1/42WhiteISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Clean circumstance / Foods・Drug-Related Screw Mounting, Multipoint Service Tee Union Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part KGY10-02-X17 in the Male Run Tee KGY Stainless Steel One-Touch Fitting, KG Series. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KGY10-02-X17 trong chuỗi Male Run Tee KGY Stainless Steel One-Touch Fitting, KG Series..

Products like this...

Part Number
KGY04-01-X17
KGY04-02
KGY04-02-X12
KGY10-03
KGY10-03-X12
KGY10-03-X17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications Options

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)4R1/82WhiteISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

404,000 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR4R1/42WhiteISO Class:6WhiteN/ANo sealant

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR4R1/42WhiteISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

598,400 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR10R3/82WhiteISO Class:6WhiteN/ANo sealant

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR10R3/82WhiteISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)10R3/82WhiteISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant