(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series. (Part Number)

Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series.
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Basically same applications as the Male Elbow.
· Use to avoid the disruption of an extra fitting where there is a difference in piping positions.

Extended Male Elbow: KGW Outline Drawings And Dimensions

Extended Male Elbow: KGW outline drawing (M5)

Extended Male Elbow: KGW outline drawing (M5)

Extended Male Elbow: KGW outline drawing (R)

Extended Male Elbow: KGW outline drawing (R)

Applicable tubing
Outer diameter (mm)
Connection thread
M
R
ModelH
(width across flats)
øD1Note)øD2L1L2*AMEffective cross-sectional area
(mm2)
Weight
g
NylonUrethane
4M5 × 0.8KGW04-M5810.48183032163.03.011
1/8KGW04-01101036.638.54.04.023
1/4KGW04-02144342.538
6M5 × 0.8KGW06-M5812.882030.533.5173.03.011
1/8KGW06-01101039.142.510.98.626
1/4KGW06-021445.546.541
3/8KGW06-031746.94867
81/8KGW08-011215.2122342.64718.520.514.230
1/4KGW08-0214495147
3/8KGW08-031750.452.574
101/4KGW10-021718.51726.55659.52133.523.866
3/8KGW10-0357.46176
1/2KGW10-042264.166145
121/4KGW12-021720.91728.557622247.737.768
3/8KGW12-0358.463.578
1/2KGW12-042265.168.5147

* Reference dimensions of R thread after installation
Note) øD1 is the maximum diameter.

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluidsAir, waterNote 2)
Operating pressure rangeNote 3)-100 kPa to 1 MPa
Proof pressure3 MPa
Ambient and fluid temperature-5 to 60°C, if water is used then 0 to 40°C (no freezing)
ThreadMounting sectionJIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut partJIS B 0205 (metric fine thread)
Thread sealantWith sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

BodySUS303, PBT
StudSUS303 (thread portion)
ChuckSUS304
GuideSUS304, SUS303, PBT
Collet, release buttonPOM
Seal, O-ringNBR
GasketSUS304/NBR
Part Number
KGW06-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Packing, Material of O-Ring Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications Options

601,600 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows6R1/41WhiteISO Class:6WhiteN/ANo sealant

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Clean circumstance / Foods・Drug-Related Screw Mounting, Direction Elbow Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part KGW06-02 in the Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series. series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KGW06-02 trong chuỗi Extended Male Elbow KGW Stainless Steel One-Touch Fitting, KG Series..

Products like this...

Part Number
KGW04-02
KGW04-02S
KGW04-M5
KGW06-02-X12
KGW06-02-X17
KGW06-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Packing, Material of O-Ring Elbows Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Specifications Release button color Custom-made specifications Options

607,200 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows4R1/41WhiteISO Class:6WhiteN/ANo sealant

611,200 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR[Universal Elbows] Triple Universal Elbow-----ISO class: 6--With sealant

552,800 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows4M5×0.81WhiteISO Class:6WhiteN/ANo sealant

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows6R1/41WhiteISO Class:6WhiteLubricant:white petroleum jelly, release push color changeNo sealant

-

2 Piece(s) Quote [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBR (fluorine coated)Long Elbows6R1/41WhiteISO Class:6Light BlueNon-grease specification, rubber material・release push color changeNo sealant

658,400 VND

1 Piece(s) 32 Day(s) [SUS303, SUS304] SUS303+PBT[SUS303, SUS304] SUS303[Standard (NBR Nitrile Rubber )] NBRLong Elbows6R3/81WhiteISO Class:6WhiteN/ANo sealant