(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Speed controller made by SMC Corporation.
[Features]
· Stainless steel specifications can be used in corrosive environments
· SUS 303 used for metal parts
· Light colors to match equipment
· Threads with and without seal are both available as standard
· Applicable tubing: Inch sizes standardized
Speed Controller Elbow Type external appearance
Speed Controller Universal Type external appearance
Elbow type | Universal type | Port size | Applicable tubing outer diameter | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | ||||||||||||||
3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||
AS12□1FG-M5 | AS13□1FG-M5 | M5 × 0.8 | ● | ● | ● | - | - | - | - | - | - | - | - | - | - |
AS22□1FG-01 | AS23□1FG-01 | R1/8 | ● | ● | ● | ● | ●* | - | - | - | - | - | - | - | - |
AS22□1FG-02 | AS23□1FG-02 | R1/4 | - | ● | ● | ● | ● | - | - | - | - | - | - | - | - |
AS32□1FG-02 | AS33□1FG-02 | R1/4 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | - |
AS32□1FG-03 | AS33□1FG-03 | R 3/8 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | - |
AS42□1FG-04 | AS43□1FG-04 | R 1/2 | - | - | - | - | ● | ● | - | - | - | - | - | - | - |
AS12□1FG-U10/32 | AS13□1FG-U10/32 | 10-32UNF | - | - | - | - | - | - | ● | ● | ● | ● | - | - | - |
AS22□1FG-N01 | AS23□1FG-N01 | NPT1/8 | - | - | - | - | - | - | ● | ● | ● | ● | ● | - | - |
AS22□1FG-N02 | AS23□1FG-N02 | NPT1/4 | - | - | - | - | - | - | - | ● | ● | ● | ● | ● | - |
AS32□1FG-N02 | AS33□1FG-N02 | NPT1/4 | - | - | - | - | - | - | - | - | - | ● | ● | ● | - |
AS32□1FG-N03 | AS33□1FG-N03 | NPT 3/8 | - | - | - | - | - | - | - | - | - | ● | ● | ● | - |
AS42□1FG-N04 | AS43□1FG-N04 | NPT 1/2 | - | - | - | - | - | - | - | - | - | - | - | ● | ● |
Note 1) Meter-out and meter-in types can be visually differentiated by the flow direction symbol on the resin body.
Note 2) * indicates elbow type only.
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing materialNote) | Nylon, soft nylon, polyurethane |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS12□1FG AS13□1FG | AS22□1FG-□01 AS23□1FG-□01 | AS22□1FG-□02 AS23□1FG-□02 | AS32□1FG AS33□1FG | AS42□1FG AS43□1FG | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø3.2 ø4 ø6 | ø3.2 ø4 | ø6 ø8 ø10 | ø4 | ø6 | ø8 ø10 | ø6 | ø8 | ø10 ø12 | ø10 | ø12 |
Inch Size | ø1/8" ø5/32" ø3/16" ø1/4 " | ø1/8" ø5/32 " | ø3/16" ø1/4" ø5/16 " | ø5/32 " | ø3/16 " | ø1/4" ø5/16" ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | φ1/2 " | |
Controlled flow Free flow | Flow rate L/min (ANR) | 100 | 180 | 230 | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
Sonic conductance dm3/(s·bar) | 0.28 | 0.50 | 0.64 | 0.72 | 1.1 | 1.3 | 1.8 | 2.2 | 2.6 | 4.4 | 4.8 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.25 | 0.3 | 0.25 | 0.25 | ||||||
Free flow | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 |
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
AS12□1FG/AS13□1FG
AS22□1FG-□01/AS23□1FG-□01
AS22□1FG-□02/AS23□1FG-□02
AS32□1FG/AS33□1FG
AS42□1FG/AS43□1FG
*See the manufacturer's catalog for information other than the above.
Part Number |
---|
AS3301FG-03-06-X214 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Lock Nut Option | Operating Pressure Range (MPa) | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Universal | Meter-Out | Standard | Hexagon Shape Lock Nut | - | 3/8 | None | R | 6 | - | 3/8 standard | Throttle valve (no check valve) |
Loading...Tải…
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel | Knob Type | Resin |
Please check the type/dimensions/specifications of the part AS3301FG-03-06-X214 in the Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS3301FG-03-06-X214 trong chuỗi Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series.
Part Number |
---|
10-AS1201FG-M5-06-J |
10-AS1201FG-M5-23 |
10-AS1211FG-M5-04 |
AS3301FG-03-06S |
AS3301FG-03-06S-J |
AS3301FG-03-06S-X21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Lock Nut Option | Operating Pressure Range (MPa) | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Clean circumstance | Round Shape Lock Nut | - | 5×0.8 | None | M | 6 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Clean circumstance | Hexagon Shape Lock Nut | - | 5×0.8 | None | M | 3.2 | - | M5 standard | None | ||
466,400 VND | 1 Piece(s) | 32 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-In | Clean circumstance | Hexagon Shape Lock Nut | - | 5×0.8 | None | M | 4 | - | M5 standard | None | ||
762,400 VND | 1 Piece(s) | 32 Day(s) | Universal | Meter-Out | Standard | Hexagon Shape Lock Nut | - | 3/8 | With seal | R | 6 | - | 3/8 standard | None | ||
- | 1 Piece(s) | Quote | Universal | Meter-Out | Standard | Round Shape Lock Nut | - | 3/8 | With seal | R | 6 | - | 3/8 standard | None | ||
- | 1 Piece(s) | Quote | Universal | Meter-Out | Standard | Hexagon Shape Lock Nut | - | 3/8 | With seal | R | 6 | - | 3/8 standard | Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve) |