(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series (Part Number)

Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Speed controller made by SMC Corporation.

[Features]
· Stainless steel specifications can be used in corrosive environments
· SUS 303 used for metal parts
· Light colors to match equipment
· Threads with and without seal are both available as standard
· Applicable tubing: Inch sizes standardized



Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series Specifications

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

Speed Controller Elbow Type external appearance

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

Speed Controller Universal Type external appearance

Model

Elbow typeUniversal typePort sizeApplicable tubing outer diameter
Metric sizeInch Size
3.246810121/8 "5/32 "3/16 "1/4 "5/16 "3/8 "1/2 "
AS12□1FG-M5AS13□1FG-M5M5 × 0.8----------
AS22□1FG-01AS23□1FG-01R1/8*--------
AS22□1FG-02AS23□1FG-02R1/4---------
AS32□1FG-02AS33□1FG-02R1/4---------
AS32□1FG-03AS33□1FG-03R 3/8---------
AS42□1FG-04AS43□1FG-04R 1/2-----------
AS12□1FG-U10/32AS13□1FG-U10/3210-32UNF---------
AS22□1FG-N01AS23□1FG-N01NPT1/8--------
AS22□1FG-N02AS23□1FG-N02NPT1/4--------
AS32□1FG-N02AS33□1FG-N02NPT1/4----------
AS32□1FG-N03AS33□1FG-N03NPT 3/8----------
AS42□1FG-N04AS43□1FG-N04NPT 1/2-----------

Note 1) Meter-out and meter-in types can be visually differentiated by the flow direction symbol on the resin body.
Note 2) * indicates elbow type only.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote)Nylon, soft nylon, polyurethane

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS12□1FG
AS13□1FG
AS22□1FG-□01
AS23□1FG-□01
AS22□1FG-□02
AS23□1FG-□02
AS32□1FG
AS33□1FG
AS42□1FG
AS43□1FG
Tube outer diameterMetric sizeø3.2
ø4
ø6
ø3.2
ø4
ø6
ø8
ø10
ø4ø6ø8
ø10
ø6ø8ø10
ø12
ø10ø12
Inch Sizeø1/8"
ø5/32"
ø3/16"
ø1/4 "
ø1/8"
ø5/32 "
ø3/16"
ø1/4"
ø5/16 "
ø5/32 "ø3/16 "ø1/4"
ø5/16"
ø3/8 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "φ1/2 "
Controlled flow
Free flow
Flow rate
L/min (ANR)
1001802302603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.280.500.640.721.11.31.82.22.64.44.8
Critical pressure ratioControlled flow0.20.250.30.250.25
Free flow0.40.20.30.20.3

Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.

Needle Valve: Flow Rate Characteristics (Note: The Flow Rate Characteristics Are Representative Values.)

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS12□1FG/AS13□1FG

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS22□1FG-□01/AS23□1FG-□01

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS22□1FG-□02/AS23□1FG-□02

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS32□1FG/AS33□1FG

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS42□1FG/AS43□1FG

 

*See the manufacturer's catalog for information other than the above.

Part Number
AS3201FG-03-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Lock Nut Option Operating Pressure Range
(MPa)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

708,800 VND

1 Piece(s) 32 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardHexagon Shape Lock Nut-3/8NoneR6-3/8 standardNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Thread Material Stainless Steel Knob Type Resin

Please check the type/dimensions/specifications of the part AS3201FG-03-06 in the Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS3201FG-03-06 trong chuỗi Speed Controller With Quick-Connect Fitting, Stainless Steel, Elbow/Universal Type AS-FG Series.

Products like this...

Part Number
10-AS1201FG-M5-06-J
10-AS1201FG-M5-23
10-AS1211FG-M5-04
AS3201FG-03-06-J
AS3201FG-03-06-X12
AS3201FG-03-06-X21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Lock Nut Option Operating Pressure Range
(MPa)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutClean circumstanceRound Shape Lock Nut-5×0.8NoneM6-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutClean circumstanceHexagon Shape Lock Nut-5×0.8NoneM3.2-M5 standardNone

466,400 VND

1 Piece(s) 32 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-InClean circumstanceHexagon Shape Lock Nut-5×0.8NoneM4-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardRound Shape Lock Nut-3/8NoneR6-3/8 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardHexagon Shape Lock Nut-3/8NoneR6-3/8 standardLubricant: Vaseline

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardHexagon Shape Lock Nut-3/8NoneR6-3/8 standardLubrication-free (seal of fluorine coating) + throttle valve (Without check valve)