(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
Improved workability of needle lock by stainless steel type push lock type.
[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
Stainless Steel Specification Elbow Type / Universal Type external appearance
Push-lock type improves needle-lock operation
Model | Port size | Seal method | Applicable tubing outer diameter | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Elbow type | Universal type | Metric size | Inch Size | |||||||||||||||
2Note 2) | 3.2 | 4 | 6 | 8 | 10 | 12 | 16 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||||
AS12□1FG-M5 | AS13□1FG-M5 | M5 × 0.8 | Gasket seal | ●Note 3) | ● | ● | ● | - | - | - | - | ● | ● | ● | - | - | - | |
AS12□1FG-U10/32 | AS13□1FG-U10/32 | 10-32UNF | ●Note 3) | ● | ● | ● | - | - | - | - | ● | ● | ● | - | - | - | ||
AS22□1FG-□01 | AS23□1FG-□01 | R NPT | 1/8 | SealantNote 1) | - | ● | ● | ● | ● | ●Note 3) | - | - | ● | ● | ● | ● | - | - |
AS22□1FG-□02 | AS23□1FG-□02 | 1/4 | - | ●Note 3) | ● | ● | ● | ● | - | - | ●Note 3) | ● | ● | ● | ● | - | ||
AS32□1FG-□02 | AS33□1FG-□02 | 1/4 | - | - | - | ● | ● | ● | ● | - | - | - | ● | ● | ● | - | ||
AS32□1FG-□03 | AS33□1FG-□03 | 3/8 | - | - | - | ● | ● | ● | ● | - | - | - | ● | ● | ● | - | ||
AS42□1FG-□04 | AS43□1FG-□04 | 1/2 | - | - | - | - | - | ● | ● | ●Note 3) | - | - | - | - | ● | ● | ||
AS22□1FG-G01 | AS23□1FG-G01 | G | 1/8 | Face seal | - | ● | ● | ● | ● | ●Note 3) | - | - | - | - | - | - | - | - |
AS22□1FG-G02 | AS23□1FG-G02 | 1/4 | - | ●Note 3) | ● | ● | ● | ● | - | - | - | - | - | - | - | - | ||
AS32□1FG-G02 | AS33□1FG-G02 | 1/4 | - | - | - | ● | ● | ● | ● | - | - | - | - | - | - | - | ||
AS32□1FG-G03 | AS33□1FG-G03 | 3/8 | - | - | - | ● | ● | ● | ● | - | - | - | - | - | - | - | ||
AS42□1FG-G04 | AS43□1FG-G04 | 1/2 | - | - | - | - | - | ● | ● | ●Note 3) | - | - | - | - | - | - |
Note 1) Type without sealant can also be selected.
Note 2) Applicable tubing material for ø2 (diameter 2 mm) is polyurethane only.
Note 3) Universal type not available.
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS12□1FG-M5 AS13□1FG-M5 | AS22□1FG-□01 AS23□1FG-□01 | AS22□1FG-□02 AS23□1FG-□02 | AS32□1FG AS33□1FG | AS42□1FG AS43□1FG | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø2 | ø3.2 ø4 ø6 | ø3.2 | ø4 | ø6 ø8 ø10 | ø3.2 | ø4 | ø6 | ø8 ø10 | ø6 | ø8 | ø10 ø12 | ø10 | ø12 ø16 |
Inch size | - | ø1/8" ø1/4" ø5/32 " | ø1/8 " | ø5/32 " | ø1/4" ø5/16 " | ø1/8 " | ø5/32 " | - | ø1/4" ø5/16" ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | φ1/2 " | |
C values: Sonic conductance dm3/(s·bar) | Free flow | 0.2 | 0.3 | 0.4 | 0.6 | 0.6 | 0.7 | 1.0 | 1.3 | 1.5 | 1.6 | 1.7 | 2.5 | 4.4 | 4.8 |
Controlled flow | 0.2 | 0.3 | 0.4 | 0.7 | 0.8 | 0.6 | 0.9 | 1.3 | 2.1 | 2.4 | 3.3 | 4.4 | 4.9 | ||
b values: Critical pressure ratio | Free flow | 0.3 | 0.4 | 0.2 | 0.3 | 0.3 | 0.4 | 0.4 | 0.3 | 0.3 | |||||
Controlled flow | 0.2 | 0.2 | 0.3 | 0.3 | 0.3 | 0.3 |
Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Conventional product
Push lock type
Handle dimensional drawing. Unit: mm
Body size | øD (mm) |
---|---|
1 | 9.4 |
2 | 12 (port size 1/8) |
13 (connection port diameter 1/4) | |
3 | 16.6 |
4 | 18.8 |
AS1201FG-M5/AS1211FG-M5/AS1301FG-M5/AS1311FG-M5
AS2201FG-01/AS2211FG-01/AS2301FG-01/AS2311FG-01
AS2201FG-02/AS2211FG-02/AS2301FG-02/AS2311FG-02
AS3201FG/AS3211FG/AS3301FG/AS3311FG
AS4201FG/AS4211FG/AS4301FG/AS4311FG
Note) -U10/32 has the same specification as M5.
Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
* See the manufacturer's catalog for information other than the above.
Part Number |
---|
AS2301FG-N01-08SA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Knob Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Universal | Meter-Out | Standard | Push Lock Type | 1/8 | NPT | 8 | - | 2 | With Sealant | None |
Loading...Tải…
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT |
---|---|---|---|---|---|
Thread Material | Stainless Steel | Lock Nut Option | Push Lock Type |
Please check the type/dimensions/specifications of the part AS2301FG-N01-08SA in the Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS2301FG-N01-08SA trong chuỗi Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series.
Part Number |
---|
10-AS1211FG-M5-06A |
10-AS1301FG-M5-04A |
10-AS1301FG-M5-06A |
AS2301FG-N01-09A |
AS2301FG-N01-09SA |
AS2301FG-N01-23A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Knob Type | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Clean circumstance | Push Lock Calibrated | 5×0.8 | M | 6 | - | 1 | Gasket Seal | No made-to-order | ||
- | 1 Piece(s) | Quote | Universal | Meter-Out | Clean circumstance | Push Lock Calibrated | 5×0.8 | M | 4 | - | 1 | Gasket Seal | No made-to-order | ||
- | 1 Piece(s) | Quote | Universal | Meter-Out | Clean circumstance | Push Lock Calibrated | 5×0.8 | M | 6 | - | 1 | Gasket Seal | No made-to-order | ||
- | 1 Piece(s) | Quote | Universal | Meter-Out | Standard | Push Lock Type | 1/8 | NPT | - | 5/16 | 2 | No Sealant | None | ||
- | 1 Piece(s) | Quote | Universal | Meter-Out | Standard | Push Lock Type | 1/8 | NPT | - | 5/16 | 2 | With Sealant | None | ||
- | 1 Piece(s) | Quote | Universal | Meter-Out | Standard | Push Lock Type | 1/8 | NPT | 3.2 | - | 2 | No Sealant | None |