(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series (Part Number)

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

[Features]
Improved workability of needle lock by stainless steel type push lock type.

[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series Specifications

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

Stainless Steel Specification Elbow Type / Universal Type external appearance

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

Push-lock type improves needle-lock operation

Model

ModelPort sizeSeal methodApplicable tubing outer diameter
Elbow typeUniversal typeMetric sizeInch Size
2Note 2)3.24681012161/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS12□1FG-M5AS13□1FG-M5M5 × 0.8Gasket sealNote 3)-------
AS12□1FG-U10/32AS13□1FG-U10/3210-32UNFNote 3)-------
AS22□1FG-□01AS23□1FG-□01R NPT1/8SealantNote 1)-Note 3)----
AS22□1FG-□02AS23□1FG-□021/4-Note 3)--Note 3)-
AS32□1FG-□02AS33□1FG-□021/4-------
AS32□1FG-□03AS33□1FG-□033/8-------
AS42□1FG-□04AS43□1FG-□041/2-----Note 3)----
AS22□1FG-G01AS23□1FG-G01G1/8Face seal-Note 3)--------
AS22□1FG-G02AS23□1FG-G021/4-Note 3)--------
AS32□1FG-G02AS33□1FG-G021/4----------
AS32□1FG-G03AS33□1FG-G033/8----------
AS42□1FG-G04AS43□1FG-G041/2-----Note 3)------

Note 1) Type without sealant can also be selected.
Note 2) Applicable tubing material for ø2 (diameter 2 mm) is polyurethane only.
Note 3) Universal type not available.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS12□1FG-M5
AS13□1FG-M5
AS22□1FG-□01
AS23□1FG-□01
AS22□1FG-□02
AS23□1FG-□02
AS32□1FG
AS33□1FG
AS42□1FG
AS43□1FG
Tube
outer diameter
Metric
size
ø2ø3.2
ø4
ø6
ø3.2ø4ø6
ø8
ø10
ø3.2ø4ø6ø8
ø10
ø6ø8ø10
ø12
ø10ø12
ø16
Inch
size
-ø1/8"
ø1/4"
ø5/32 "
ø1/8 "ø5/32 "ø1/4"
ø5/16 "
ø1/8 "ø5/32 "-ø1/4"
ø5/16"
ø3/8 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "φ1/2 "
C values: Sonic
conductance

dm3/(s·bar)
Free
flow
0.20.30.40.60.60.71.01.31.51.61.72.54.44.8
Controlled
flow
0.20.30.40.70.80.60.91.32.12.43.34.44.9
b values:
Critical
pressure ratio
Free
flow
0.30.40.20.30.30.40.40.30.3
Controlled
flow
0.20.20.30.30.30.3

Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.

Easy one-push lock with no tools

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

Conventional product

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

Push lock type

Larger knob

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

Handle dimensional drawing. Unit: mm

Body sizeøD (mm)
19.4
212 (port size 1/8)
13 (connection port diameter 1/4)
316.6
418.8

Needle Valve: Flow Rate Characteristics

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

AS1201FG-M5/AS1211FG-M5/AS1301FG-M5/AS1311FG-M5

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

AS2201FG-01/AS2211FG-01/AS2301FG-01/AS2311FG-01

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

AS2201FG-02/AS2211FG-02/AS2301FG-02/AS2311FG-02

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

AS3201FG/AS3211FG/AS3301FG/AS3311FG

Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series: related images

AS4201FG/AS4211FG/AS4301FG/AS4311FG

Note) -U10/32 has the same specification as M5.

Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
* See the manufacturer's catalog for information other than the above.

Part Number
AS3211FG-N03-10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Knob Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Type3/8NPT10-3No SealantNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Thread Material Stainless Steel Lock Nut Option Push Lock Type

Please check the type/dimensions/specifications of the part AS3211FG-N03-10A in the Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS3211FG-N03-10A trong chuỗi Speed Controller With One-Touch Fitting, Stainless Steel Specification, Push-Lock Type, Elbow Type / Universal Type, AS-FG Series.

Products like this...

Part Number
10-AS1211FG-M5-06A
10-AS1301FG-M5-04A
10-AS1301FG-M5-06A
AS3211FG-N03-10SA
AS3211FG-N03-11A
AS3211FG-N03-11SA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Knob Type Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InClean circumstancePush Lock Calibrated5×0.8M6-1Gasket SealNo made-to-order

-

1 Piece(s) Quote UniversalMeter-OutClean circumstancePush Lock Calibrated5×0.8M4-1Gasket SealNo made-to-order

-

1 Piece(s) Quote UniversalMeter-OutClean circumstancePush Lock Calibrated5×0.8M6-1Gasket SealNo made-to-order

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Type3/8NPT10-3With SealantNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Type3/8NPT-3/83No SealantNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-InStandardPush Lock Type3/8NPT-3/83With SealantNone