(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Speed controller made by SMC Corporation.
[Features]
· Reduces installation time and cost
Fittings and tubing are not required because this type screws directly into the actuator, reducing time and cost.
· Piping direction can be set freely
Swivel type allows free setting of piping direction after mounting.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism
Metal Elbow Type, AS Series (model no.: AS1400-M3) dimensional drawing
*Reference dimensions.
Model No.: AS1200-M3, AS12S□0-M5, AS22□0, AS32□0, AS42□0
Model No.: AS22□0, 32□0, 42□0
Model | T1 | T2 | H Note 1) | L1 | L2 | L3 | D1 | D2 | Note 2) A | ||
---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | MAX. | MIN. | ||||||||
AS1200-M3 | M3 × 0.5 | M3 × 0.5 | 4.5 | 6.6 | 23.5 | 21.5 | 8 | 5 | 5 | 20.5 | 18.5 |
AS12□0-M5 | M5 × 0.8 | M5 × 0.8 | 8 | 10 | 28.3 | 25.5 | 10.3 | 9 | 9 | 25 | 22.2 |
AS12□0-U10/32 | 10-32UNF | 10-32UNF | |||||||||
AS22□0-01 | 1/8 | 1/8 | 12 (12.7) | 18 | 35.5 | 30.5 | 13.2 | 14.3 | 14.6 | 32.4 | 27.4 |
AS22□0-02 | 1/4 | 1/4 | 17 (17.5) | 27.2 | 40.3 | 35.3 | 17.5 | 18 | 19.5 | 34.8 | 29.8 |
AS32□0-03 | 3/8 | 3/8 | 19 | 30 | 45.8 | 40.8 | 19.7 | 22.5 | 24.3 | 40.6 | 35.6 |
AS42□0-04 | 1/2 | 1/2 | 24 (23.8) | 38.5 | 54.7 | 49.7 | 25.8 | 27.5 | 28.5 | 47.4 | 42.4 |
Note 1) Dimensions in brackets are for NPT thread
Note 2) Reference thread dimensions after installation
Note 3) L2: reference dimensions.
Specifications | Model | |||||||
---|---|---|---|---|---|---|---|---|
AS1200-M3 | AS1400-M3 | AS12□0-M5 | AS12□0-U10/32 | AS22□0-01 | AS22□0-02 | AS32□0-03 | AS42□0-04 | |
Connection port diameter | M3 × 0.5 | M5 × 0.8 | 10-32UNF | 1/8 | 1/4 | 3/8 | 1/2 | |
Usable fluids | Air | |||||||
Proof pressure | 1.05 MPa | 1.5 MPa | ||||||
Max. operating pressure | 0.7 MPa | 1 MPa | ||||||
Min. operating pressure | 0.1 MPa | 0.1 MPa | ||||||
Ambient and fluid temperature | -5 to 60℃ (no freezing) | |||||||
Option | Round lock nut | With seal, round lock nut, electroless nickel plated specification | ||||||
Weight (g) | 3 | 6 | 10 | 29 | 64 | 106 | 181 |
Controlled flow Free flow | Flow rate L/min (ANR) | 20 | 105 | 230 | 460 | 920 | 1,700 |
---|---|---|---|---|---|---|---|
Sonic conductance dm3/(s·bar) | 0.06 | 0.32 | 0.7 | 1.4 | 2.8 | 5.2 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.2 | 0.25 | 0.3 | 0.25 | 0.25 |
Free flow | 0.4 | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 |
Model No. AS1200-M3, AS1400-M3
Model No.: AS□0-M5, AS12□0-U10/32
*See the manufacturer's catalog for types other than the above.
* The flow rate characteristics are representative values.
Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) Meter-in type not available for AS1200-M3 and AS1400-M3.
Note 3) Meter-out type and meter-in type can be
visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) AS12□0, AS1400, AS22□0, AS32□0 types are electroless nickel plated as standard (N specification).
Part Number |
---|
10-AS1200-M3-J |
10-AS1200-M5-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Joint Type | Material | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Option | Types of Screw Cylinder Side | Types of Screw Tube Side | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-Out | Male thread + female thread | Zinc Alloy | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | - | - | M | - | M3, M5 standard | - | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected flat elbow type | Meter-Out | Male thread + female thread | Zinc Alloy | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | - | - | M | - | M3, M5 standard | - |
Loading...Tải…
Type | Speed Controller | Knob Type | Standard |