(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Type Speed Controller, Metal Elbow Type, AS Series (Part Number)

Standard Type Speed Controller, Metal Elbow Type, AS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Speed controller made by SMC Corporation.

[Features]
· Reduces installation time and cost
Fittings and tubing are not required because this type screws directly into the actuator, reducing time and cost.
· Piping direction can be set freely
Swivel type allows free setting of piping direction after mounting.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism


Metal Elbow Type, AS Series Outline Drawing And Dimensions

Metal Elbow Type, AS Series: related images

Metal Elbow Type, AS Series (model no.: AS1400-M3) dimensional drawing
*Reference dimensions.

Metal Elbow Type, AS Series: related images

Model No.: AS1200-M3, AS12S□0-M5, AS22□0, AS32□0, AS42□0

Metal Elbow Type, AS Series: related images

Model No.: AS22□0, 32□0, 42□0

ModelT1T2H
Note 1)
L1L2L3D1D2Note 2) A
MAX.MIN.MAX.MIN.
AS1200-M3M3 × 0.5M3 × 0.54.56.623.521.585520.518.5
AS12□0-M5M5 × 0.8M5 × 0.881028.325.510.3992522.2
AS12□0-U10/3210-32UNF10-32UNF
AS22□0-011/81/812 (12.7)1835.530.513.214.314.632.427.4
AS22□0-021/41/417 (17.5)27.240.335.317.51819.534.829.8
AS32□0-033/83/8193045.840.819.722.524.340.635.6
AS42□0-041/21/224 (23.8)38.554.749.725.827.528.547.442.4

Note 1) Dimensions in brackets are for NPT thread
Note 2) Reference thread dimensions after installation
Note 3) L2: reference dimensions.

Features of this product

SpecificationsModel
AS1200-M3AS1400-M3AS12□0-M5AS12□0-U10/32AS22□0-01AS22□0-02AS32□0-03AS42□0-04
Connection port diameterM3 × 0.5M5 × 0.810-32UNF1/81/43/81/2
Usable fluidsAir
Proof pressure1.05 MPa1.5 MPa
Max. operating pressure0.7 MPa1 MPa
Min. operating pressure0.1 MPa0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
OptionRound lock nutWith seal, round lock nut, electroless nickel plated specification
Weight (g)36102964106181
Controlled flow
Free flow
Flow rate L/min (ANR)201052304609201,700
Sonic conductance dm3/(s·bar)0.060.320.71.42.85.2
Critical
pressure ratio
Controlled flow0.20.20.250.30.250.25
Free flow0.40.40.20.30.20.3

Needle Valve: Flow Rate Characteristics

Metal Elbow Type, AS Series: related images

Model No. AS1200-M3, AS1400-M3

Metal Elbow Type, AS Series: related images

Model No.: AS□0-M5, AS12□0-U10/32

*See the manufacturer's catalog for types other than the above.
* The flow rate characteristics are representative values.

Safety precautions for this product

Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) Meter-in type not available for AS1200-M3 and AS1400-M3.
Note 3) Meter-out type and meter-in type can be
visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) AS12□0, AS1400, AS22□0, AS32□0 types are electroless nickel plated as standard (N specification).

Part Number
AS2210-F02-S-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFormat Control Method Joint Type Material Environment, Applications Thread Material Lock Nut Option Connection Dia. Option Types of Screw Cylinder Side Types of Screw Tube Side Body Size Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected flat elbow typeMeter-InMale thread + female threadZinc AlloyStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Round Shape Lock Nut1/4With SealGG1/8, 1/4 StandardNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Knob Type Standard

Please check the type/dimensions/specifications of the part AS2210-F02-S-J in the Standard Type Speed Controller, Metal Elbow Type, AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS2210-F02-S-J trong chuỗi Standard Type Speed Controller, Metal Elbow Type, AS Series.

Products like this...

Part Number
10-AS1200-M5-J
10-AS1200-U10/32
10-AS1210-M5
AS2210-N01
AS2210-N01-J
AS2210-N01-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFormat Control Method Joint Type Material Environment, Applications Thread Material Lock Nut Option Connection Dia. Option Types of Screw Cylinder Side Types of Screw Tube Side Body Size Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected flat elbow typeMeter-OutMale thread + female threadZinc AlloyClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Round Shape Lock Nut--M-M3, M5 standard-

330,400 VND

1 Piece(s) 37 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-OutMale thread + One-Touch CouplingsZinc AlloyClean circumstance-Hexagon Shape Lock Nut10-32NoneUNFUNFM3, M5 standardNone

380,800 VND

1 Piece(s) 32 Day(s) [Elbow] Cylinder direct-connected flat elbow typeMeter-InMale thread + female threadZinc AlloyClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut--M-M3, M5 standard-

448,000 VND

1 Piece(s) 32 Day(s) [Elbow] Cylinder direct-connected flat elbow typeMeter-InMale thread + female threadZinc AlloyStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut1/8NoneNPTNPT1/8, 1/4 StandardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected flat elbow typeMeter-InMale thread + female threadZinc AlloyStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Round Shape Lock Nut1/8NoneNPTNPT1/8, 1/4 StandardNone

453,600 VND

1 Piece(s) 32 Day(s) [Elbow] Cylinder direct-connected flat elbow typeMeter-InMale thread + female threadZinc AlloyStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut1/8With SealNPTNPT1/8, 1/4 StandardNone