(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Speed controller with quick-connect fitting
[Features]
・ The push lock type improves the workability of the needle lock.
・ Larger handle
・ Improved tube insertion and removal
・ Insertion force Max. 30% (8 N) reduction
・ Withdrawal power Max. 20% (5 N) Reduction * The tube pull-out strength is the same level as the current product.
・ Electroless nickel plating specification as standard.
・ 360° / free piping possible (Universal type)
[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
Elbow type
Elbow type structural drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Body B | Brass | Electroless nickel plating |
3 | Handle | POM | - |
4 | Needle | PBT | - |
5 | Needle guide | Brass | Electroless nickel plating |
6 | U-seal | HNBR | - |
7 | O-ring | NBR | - |
8 | O-ring | NBR | - |
9 | Cassette | - | - |
10 | Seal | NBR | - |
11 | Seal | NBR | - |
Universal type
Universal type structural drawing
No. | Description | Material |
---|---|---|
1 | Body A | PBT |
2 | Elbow body | PBT |
3 | Body B | Stainless steel |
4 | Handle | POM |
5 | Needle | PBT |
6 | Needle guide | Stainless steel |
7 | U-seal | HNBR |
8 | O-ring | NBR |
9 | O-ring | NBR |
10 | O-ring | NBR |
11 | Cassette | - |
12 | Seal | NBR |
13 | Seal | NBR |
Model | Port size | Seal method | Applicable tubing outer diameter | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Elbow type | Universal type | Metric size | Inch Size | ||||||||||||||
3.2 | 4 | 6 | 8 | 10 | 12 | 16 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||||
AS22□1F-G01 | AS23□1F-G01 | G | 1/8 | Face seal | ● | ● | ● | ● | ●Note) | - | - | - | - | - | - | - | - |
AS22□1F-G02 | AS23□1F-G02 | 1/4 | ●Note) | ● | ● | ● | ● | - | - | - | - | - | - | - | - | ||
AS32□1F-G02 | AS33□1F-G02 | 1/4 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | - | ||
AS32□1F-G03 | AS33□1F-G03 | 3/8 | - | - | ● | ● | ● | ● | - | - | - | - | - | - | - | ||
AS42□1F-G04 | AS43□1F-G04 | 1/2 | - | - | - | - | ● | ● | ●Note) | - | - | - | - | - | - | ||
AS22□1F-01-□PA | - | R NPT | 1/8 | Face seal | ● | ● | ● | ● | ● | - | - | ● | ● | ● | ● | - | - |
AS22□1F-02-□PA | - | 1/4 | ● | ● | ● | ● | ● | - | - | ● | ● | ● | ● | ● | - | ||
AS32□1F-03-□PA | - | 3/8 | - | - | ● | ● | ● | ● | - | ● | ● | ● | - | ||||
AS42□1F-04-□PA | - | 1/2 | - | - | - | - | ● | ● | - | - | - | - | - | ● | ● |
Note) Universal type is not available.
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS2□□1F-G01 AS22□1F-01-□PA | AS2□□1F-G02 AS22□1F-02-□PA | AS3□□1F-G02/03 AS32□1F-03-□PA | AS4□□1F-G04 AS42□1F-04-□PA | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø3.2 | ø4 | ø6 ø8 ø10 | ø3.2 | ø4 | ø6 | ø8 ø10 | ø6 | ø8 | ø10 ø12 | ø10 | ø12 ø16 |
Inch sizeNote 2) | ø1/8 " | ø5/32 " | ø1/4 " ø5/16 " | ø1/8 " | ø5/32 " | - | ø1/4 " ø5/16 " ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
C values: Sonic conductance dm3/(s·bar) | Free flow | 0.4 | 0.6 | 0.6 | 0.7 | 1.0 | 1.3 | 1.5 | 1.6 | 1.7 | 2.5 | 4.4 | 4.8 |
Controlled flow | 0.4 | 0.7 | 0.8 | 0.6 | 0.9 | 1.3 | 2.1 | 2.4 | 3.3 | 4.4 | 4.9 | ||
b values: Critical pressure ratio | Free flow | 0.2 | 0.3 | 0.3 | 0.4 | 0.4 | 0.3 | 0.3 | |||||
Controlled flow | 0.2 | 0.3 | 0.3 | 0.3 | 0.3 |
Note 1) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Note 2) G thread not available.
AS2201F-G01-□/AS2211F-G01-□/AS2301F-G01-□/AS2311F-G01-□/AS2201F-01-□PA/AS2211F-01-□PA
AS2201F-G02-□/AS2211F-G02-□/AS2301F-G02-□/AS2311F-G02-□/AS2201F-02-□PA/AS2211F-02-□PA
AS3201F-G02/03-□/AS3211F-G02/03-□/AS3301F-G02/03-□/AS3311F-G02/03-□/AS3201F-03-□PA/AS3211F-03-□PA
AS4201F-G04-□/AS4211F-G04-□/AS4301F-G04-□/AS4311F-G04-□/AS4201F-04-□PA/AS4211F-04-□PA
Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
*See the manufacturer's catalog for information other than the above.
Part Number |
---|
AS3211F-03-07PA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Hex Size H (H1) (mm) | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | - | 3/8 | R | - | 1/4 | 3 | - | None |
Loading...Tải…
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT |
---|---|---|---|---|---|
Knob Type | Push Lock Type |
Please check the type/dimensions/specifications of the part AS3211F-03-07PA in the Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, Face Seal series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS3211F-03-07PA trong chuỗi Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, Face Seal.
Part Number |
---|
AS2201F-01-03PA |
AS2201F-01-04PA |
AS2201F-01-06PA |
AS3211F-03-08PA |
AS3211F-03-09PA |
AS3211F-03-10PA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Hex Size H (H1) (mm) | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | - | 1/8 | R | - | 5/32 | 2 | - | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | - | 1/8 | R | 4 | - | 2 | - | None | ||
291,200 VND | 1 Piece(s) | Same day | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | - | 1/8 | R | 6 | - | 2 | - | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | - | 3/8 | R | 8 | - | 3 | - | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | - | 3/8 | R | - | 5/16 | 3 | - | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | - | 3/8 | R | 10 | - | 3 | - | None |