(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series (Part Number)

Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Speed controller with single-action fitting.
[Features]
・ Push-lock type.
・ Improved needle-lock operation.
・ Larger handle.
・ Improved tube insertion and removal.
・ Max. 30% (8 N) reduction in insertion force.
・ Max. 20% (5 N) reduction in removal force. (Tube pulling-out strength is ensured to be equivalent to the current model.)
・ Electroless nickel plating specification as standard.
・ Allows 360° piping swivel (universal type).

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series Specifications

Elbow Type / Universal Type, Push-Lock Type external appearance

Elbow Type / Universal Type, Push-Lock Type external appearance

Easy one-push lock with no tools

Conventional product

Conventional product

Push-lock type

Push lock type

Model

ModelPort sizeSeal methodApplicable tubing outer diameter
Elbow typeUniversal typeMetric sizeInch Size
2Note 2)3.24681012161/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS12□1F-M5□AS13□1F-M5□M5 × 0.8Gasket sealNote 3)-------
AS12□1F-U10/32□AS13□1F-U10/32□10-32UNFNote 3)-------
AS22□1F-□01AS23□1F-□01R
NPT
1/8SealantNote 1)-Note 3)----
AS22□1F-□02AS23□1F-□021/4-Note 3)--Note 3)-
AS32□1F-□02AS33□1F-□021/4-------
AS32□1F-□03AS33□1F-□033/8-------
AS42□1F-□04AS43□1F-□041/2-----Note 3)----

Note 1) Type without sealant can also be selected.
Note 2) Applicable tubing material for ø2 (diameter 2 mm) is polyurethane only.
Note 3) Universal type not available.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS12□1F-M5□
AS13□1F-M5□
AS22□1F-□01Note 3)
AS23□1F-□01Note 3)
AS22□1F-□02
AS23□1F-□02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric sizeø2ø3.2
ø4
ø6
ø3.2ø4ø6
ø8
ø10
ø3.2ø4ø6ø8
ø10
ø6ø8ø10
ø12
ø10ø12
ø16
Inch Size-ø1/8 "
ø1/4 "
ø5/32 "
ø1/8 "ø5/32 "ø1/4 "
ø5/16
ø1/8 "ø5/32 "-ø1/4 "
ø5/16 "
ø3/8 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
C value: Sonic conductance dm3/(s·bar)Free flow0.20.30.40.60.60.71.01.31.51.61.72.54.44.8
Controlled flow0.20.30.40.70.80.60.91.32.12.43.34.44.9
b values: Critical pressure ratioFree flow0.30.40.20.30.30.40.40.30.3
Controlled flow0.20.20.30.30.30.3

Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Note 3) The same specifications also apply to the AS-FG Series (stainless steel specification).

Needle Valve: Flow Rate Characteristics

AS1201F-M5□/AS1211F-M5□/AS1301F-M5□/AS1311F-M5□

AS1201F-M5□/AS1211F-M5□/AS1301F-M5□/AS1311F-M5□

Note) -U10/32 has the same specification as M5.

AS2201F-01/AS2211F-01/AS2301F-01/AS2311F-01

AS2201F-01/AS2211F-01/AS2301F-01/AS2311F-01

AS2201F-02/AS2211F-02/AS2301F-02/AS2311F-02

AS2201F-02/AS2211F-02/AS2301F-02/AS2311F-02

AS3201F/AS3211F/AS3301F/AS3311F

AS3201F/AS3211F/AS3301F/AS3311F

AS4201F/AS4211F/AS4301F/AS4311F

AS4201F/AS4211F/AS4301F/AS4311F

Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
* See the manufacturer's catalog for information other than the above.

Part Number
AS2311F-N01-23A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFormat Control Method Joint Type Material Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications

-

1 Piece(s) Quote -UniversalMeter-InMale thread + One-Touch Couplings[Resin] PBTStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/8-NPT3.2-2No Sealant12.7None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller

Please check the type/dimensions/specifications of the part AS2311F-N01-23A in the Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS2311F-N01-23A trong chuỗi Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series.

Products like this...

Part Number
10-AS1201F-M5-06A
10-AS1201F-M5E-02A
10-AS1201F-M5E-04A
AS2311F-N01-23SA
AS2311F-N02-03A
AS2311F-N02-03SA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFormat Control Method Joint Type Material Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications

257,600 VND

1 Piece(s) 32 Day(s) -[Elbow] ElbowMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance-Push Lock Type[Slide locking lever] Push Lock Type5×0.8-M6-1Gasket Seal9None

-

1 Piece(s) Quote -[Elbow] Cylinder direct-connected elbow typeMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type5×0.8-M2-1Gasket Seal8None

253,307 VND

1 Piece(s) 32 Day(s) -[Elbow] ElbowMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance-Push Lock Type[Slide locking lever] Push Lock Type5×0.8-M4-1Gasket Seal8None

-

1 Piece(s) Quote -UniversalMeter-InMale thread + One-Touch Couplings[Resin] PBTStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/8-NPT3.2-2With Sealant12.7None

-

1 Piece(s) Quote -UniversalMeter-InMale thread + One-Touch Couplings[Resin] PBTStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/4-NPT-5/322No Sealant17.5None

-

1 Piece(s) Quote -UniversalMeter-InMale thread + One-Touch Couplings[Resin] PBTStandard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/4-NPT-5/322With Sealant17.5None