(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Speed controller with single-action fitting.
[Features]
・ Push-lock type.
・ Improved needle-lock operation.
・ Larger handle.
・ Improved tube insertion and removal.
・ Max. 30% (8 N) reduction in insertion force.
・ Max. 20% (5 N) reduction in removal force. (Tube pulling-out strength is ensured to be equivalent to the current model.)
・ Electroless nickel plating specification as standard.
・ Allows 360° piping swivel (universal type).
Elbow Type / Universal Type, Push-Lock Type external appearance
Conventional product
Push lock type
Model | Port size | Seal method | Applicable tubing outer diameter | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Elbow type | Universal type | Metric size | Inch Size | |||||||||||||||
2Note 2) | 3.2 | 4 | 6 | 8 | 10 | 12 | 16 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |||||
AS12□1F-M5□ | AS13□1F-M5□ | M5 × 0.8 | Gasket seal | ●Note 3) | ● | ● | ● | - | - | - | - | ● | ● | ● | - | - | - | |
AS12□1F-U10/32□ | AS13□1F-U10/32□ | 10-32UNF | ●Note 3) | ● | ● | ● | - | - | - | - | ● | ● | ● | - | - | - | ||
AS22□1F-□01 | AS23□1F-□01 | R NPT | 1/8 | SealantNote 1) | - | ● | ● | ● | ● | ●Note 3) | - | - | ● | ● | ● | ● | - | - |
AS22□1F-□02 | AS23□1F-□02 | 1/4 | - | ●Note 3) | ● | ● | ● | ● | - | - | ●Note 3) | ● | ● | ● | ● | - | ||
AS32□1F-□02 | AS33□1F-□02 | 1/4 | - | - | - | ● | ● | ● | ● | - | - | - | ● | ● | ● | - | ||
AS32□1F-□03 | AS33□1F-□03 | 3/8 | - | - | - | ● | ● | ● | ● | - | - | - | ● | ● | ● | - | ||
AS42□1F-□04 | AS43□1F-□04 | 1/2 | - | - | - | - | - | ● | ● | ●Note 3) | - | - | - | - | ● | ● |
Note 1) Type without sealant can also be selected.
Note 2) Applicable tubing material for ø2 (diameter 2 mm) is polyurethane only.
Note 3) Universal type not available.
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS12□1F-M5□ AS13□1F-M5□ | AS22□1F-□01Note 3) AS23□1F-□01Note 3) | AS22□1F-□02 AS23□1F-□02 | AS32□1F AS33□1F | AS42□1F AS43□1F | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø2 | ø3.2 ø4 ø6 | ø3.2 | ø4 | ø6 ø8 ø10 | ø3.2 | ø4 | ø6 | ø8 ø10 | ø6 | ø8 | ø10 ø12 | ø10 | ø12 ø16 |
Inch Size | - | ø1/8 " ø1/4 " ø5/32 " | ø1/8 " | ø5/32 " | ø1/4 " ø5/16 | ø1/8 " | ø5/32 " | - | ø1/4 " ø5/16 " ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
C value: Sonic conductance dm3/(s·bar) | Free flow | 0.2 | 0.3 | 0.4 | 0.6 | 0.6 | 0.7 | 1.0 | 1.3 | 1.5 | 1.6 | 1.7 | 2.5 | 4.4 | 4.8 |
Controlled flow | 0.2 | 0.3 | 0.4 | 0.7 | 0.8 | 0.6 | 0.9 | 1.3 | 2.1 | 2.4 | 3.3 | 4.4 | 4.9 | ||
b values: Critical pressure ratio | Free flow | 0.3 | 0.4 | 0.2 | 0.3 | 0.3 | 0.4 | 0.4 | 0.3 | 0.3 | |||||
Controlled flow | 0.2 | 0.2 | 0.3 | 0.3 | 0.3 | 0.3 |
Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Note 3) The same specifications also apply to the AS-FG Series (stainless steel specification).
AS1201F-M5□/AS1211F-M5□/AS1301F-M5□/AS1311F-M5□
Note) -U10/32 has the same specification as M5.
AS2201F-01/AS2211F-01/AS2301F-01/AS2311F-01
AS2201F-02/AS2211F-02/AS2301F-02/AS2311F-02
AS3201F/AS3211F/AS3301F/AS3311F
AS4201F/AS4211F/AS4301F/AS4311F
Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
* See the manufacturer's catalog for information other than the above.
Part Number |
---|
AS2201F-02-06SA-X21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Format | Control Method | Joint Type | Material | Environment, Applications | Thread Material | Knob Type | Lock Nut Option | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Male thread + One-Touch Couplings | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Push Lock Type | [Slide locking lever] Push Lock Type | 1/4 | - | R | 6 | - | 2 | With Sealant | 17 | Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve) |
Loading...Tải…
Type | Speed Controller |
---|
Please check the type/dimensions/specifications of the part AS2201F-02-06SA-X21 in the Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS2201F-02-06SA-X21 trong chuỗi Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series.
Part Number |
---|
10-AS1201F-M5-06A |
10-AS1201F-M5E-02A |
10-AS1201F-M5E-04A |
AS2201F-02-06SA-X214 |
AS2201F-02-07A |
AS2201F-02-07A-X21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Format | Control Method | Joint Type | Material | Environment, Applications | Thread Material | Knob Type | Lock Nut Option | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257,600 VND | 1 Piece(s) | 32 Day(s) | - | [Elbow] Elbow | Meter-Out | Male thread + One-Touch Couplings | [Resin] PBT | Clean circumstance | - | Push Lock Type | [Slide locking lever] Push Lock Type | 5×0.8 | - | M | 6 | - | 1 | Gasket Seal | 9 | None | ||
- | 1 Piece(s) | Quote | - | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Male thread + One-Touch Couplings | [Resin] PBT | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Push Lock Type | [Slide locking lever] Push Lock Type | 5×0.8 | - | M | 2 | - | 1 | Gasket Seal | 8 | None | ||
253,307 VND | 1 Piece(s) | 32 Day(s) | - | [Elbow] Elbow | Meter-Out | Male thread + One-Touch Couplings | [Resin] PBT | Clean circumstance | - | Push Lock Type | [Slide locking lever] Push Lock Type | 5×0.8 | - | M | 4 | - | 1 | Gasket Seal | 8 | None | ||
352,800 VND | 1 Piece(s) | 32 Day(s) | - | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Male thread + One-Touch Couplings | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Push Lock Type | [Slide locking lever] Push Lock Type | 1/4 | - | R | 6 | - | 2 | With Sealant | 17 | Throttle valve (no check valve) | ||
317,600 VND | 1 Piece(s) | 32 Day(s) | - | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Male thread + One-Touch Couplings | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Push Lock Type | [Slide locking lever] Push Lock Type | 1/4 | - | R | - | 1/4 | 2 | No Sealant | 17 | None | ||
- | 1 Piece(s) | Quote | - | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Male thread + One-Touch Couplings | [Resin] PBT | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Push Lock Type | [Slide locking lever] Push Lock Type | 1/4 | - | R | - | - | 2 | No Sealant | 17 | Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve) |