(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series (Part Number)

Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series
  • Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series
  • Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

[Features]
・ Compact and lightweight with excellent flow rate properties.
・ The height can be shortened and a compact device design is possible. Also, effective cross-sectional area is equivalent to or larger than the conventional product.
・ Tube can be mounted in any direction through 360°.
・ Universal type allows piping direction to be freely set through 360°.
・ Can be used up to a maximum operating pressure of 1 MPa.
・ Nylon, soft nylon, polyurethane can be used.
・ Needle valve retainer mechanism.

Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series

Elbow type external appearance

Elbow type external appearance

Universal type external appearance

Universal type external appearance

Model

Elbow typeUniversal typePort sizeApplicable tubing outer diameter
Metric sizeInch Size
23.246810121/8 "5/32 "3/16 "1/4"5/16 "3/8 "1/2 "
AS12□1F-M3AS13□1F-M3M3 × 0.5Note 2---------
AS12□1F-M5AS13□1F-M5M5 × 0.8Note 2------
AS12□1F-U10/32AS13□1F-U10/3210-32UNF-------
AS22□1F-01AS23□1F-01R1/8-Note 2---
AS22□1F-02AS23□1F-02R1/4-----
AS32□1F-02AS33□1F-02R1/4-------
AS32□1F-03AS33□1F-03R 3/8-------
AS42□1F-04AS43□1F-04R 1/2----------

Note 1) Applicable cylinder bore sizes for AS12□1F-M5-02 are 2.5, 4 and 6.
Note 2) Elbow type only.
Note 3) Meter-out type and meter-in type can be visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) ◎ indicates that brass parts are electroless nickel plated as standard (N specification).

Specifications

Usable fluidsAir
Proof pressure1.5 MPa (Note 1)1.05 MPa)
Max. operating pressure1 MPa (Note 1)0.7 MPa)
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote 2)Nylon, soft nylon, Note 3)polyurethane
OptionNote 4)With seal, round lock nut, Note 5)Electroless nickel plated specification

Note 1) For AS12□1F-M3-02 and AS12□1F-M5-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 3) Polyurethane only for AS12□1F-M3-02 and AS12□1F-M5-02.
Note 4) M3, M5, 10-32UNF type ports are not available with seals.
Note 5) All brass components are electroless nickel plated.

Flow rate and sonic conductance

ModelAS12□1F-M3
AS13□1F-M3
AS12□1F-M5-02
AS12□1F-M5
AS13□1F-M5
AS22□1F-01
AS23□1F-01
AS22□1F-02
AS23□1F-02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric sizeø2, ø3.2, ø4ø3.2, ø4, ø6ø3.2, ø4ø6, ø8, ø10ø4ø6ø8, ø10ø6ø8ø10, ø12ø10ø12
Inch Sizeø1/8 ", ø5/32 "ø1/8 ", ø3/16 "ø1/4 ", ø5/32 "ø1/8 ", ø5/32 "ø3/16 ", ø1/4 ", ø5/16 "ø5/32 "ø3/16 "ø1/4 ", ø5/16 ", ø3/8 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate L/min (ANR)201001802302603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.060.280.50.640.721.11.31.82.22.64.44.8
Critical pressure ratioControlled flow0.20.20.250.30.250.25
Free flow0.40.40.20.30.20.3

Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) U10/32 has the same specification as M5.

*See the manufacturer's catalog for information other than the above.

Part Number
AS1311F-M3-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Thread Material Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications

295,200 VND

1 Piece(s) Same day UniversalMeter-InStandard[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut3×0.5NoneM4-M3, M5 Standard--None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Knob Type Resin

Please check the type/dimensions/specifications of the part AS1311F-M3-04 in the Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS1311F-M3-04 trong chuỗi Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series.

Products like this...

Part Number
10-AS1201F-M5-04
10-AS1201F-M5-04-J
10-AS1211F-M3-04
AS1311F-M3-04-J
AS1311F-M3-04-X12
AS1311F-M3-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Thread Material Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications

257,600 VND

1 Piece(s) 32 Day(s) [Elbow] ElbowMeter-OutClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut5×0.8NoneM4-M3, M5 StandardGasket seal9None

257,600 VND

1 Piece(s) 32 Day(s) [Elbow] ElbowMeter-OutClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Round Shape Lock Nut5×0.8NoneM4-M3, M5 Standard--None

306,400 VND

1 Piece(s) 32 Day(s) [Elbow] ElbowMeter-InClean circumstance[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut3×0.5NoneM4-M3, M5 Standard--None

295,200 VND

1 Piece(s) 32 Day(s) UniversalMeter-InStandard[Stainless Steel (SUS316)] Stainless SteelRound Shape Lock Nut3×0.5NoneM4-M3, M5 Standard--None

-

1 Piece(s) Quote UniversalMeter-InStandard[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut3×0.5NoneM4-M3, M5 Standard--Lubricant: Petroleum jelly

298,400 VND

1 Piece(s) Same day UniversalMeter-InStandard[Stainless Steel (SUS316)] Stainless SteelHexagon Shape Lock Nut3×0.5NoneM3.2-M3, M5 Standard--None