(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact and lightweight with excellent flow rate properties.
・ The height can be shortened and a compact device design is possible. Also, effective cross-sectional area is equivalent to or larger than the conventional product.
・ Tube can be mounted in any direction through 360°.
・ Universal type allows piping direction to be freely set through 360°.
・ Can be used up to a maximum operating pressure of 1 MPa.
・ Nylon, soft nylon, polyurethane can be used.
・ Needle valve retainer mechanism.
Elbow type external appearance
Universal type external appearance
Elbow type | Universal type | Port size | Applicable tubing outer diameter | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||||||||
2 | 3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 3/16 " | 1/4" | 5/16 " | 3/8 " | 1/2 " | |||
AS12□1F-M3 | AS13□1F-M3 | M3 × 0.5 | ◎Note 2 | ◎ | ◎ | - | - | - | - | ◎ | ◎ | - | - | - | - | - |
AS12□1F-M5 | AS13□1F-M5 | M5 × 0.8 | ◎Note 2 | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - |
AS12□1F-U10/32 | AS13□1F-U10/32 | 10-32UNF | - | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - |
AS22□1F-01 | AS23□1F-01 | R1/8 | - | ◎ | ◎ | ◎ | ◎ | ◎Note 2 | - | ◎ | ◎ | ● | ◎ | ◎ | - | - |
AS22□1F-02 | AS23□1F-02 | R1/4 | - | - | ◎ | ◎ | ◎ | ◎ | - | - | ◎ | ● | ◎ | ◎ | ● | - |
AS32□1F-02 | AS33□1F-02 | R1/4 | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
AS32□1F-03 | AS33□1F-03 | R 3/8 | - | - | - | ◎ | ◎ | ◎ | ◎ | - | - | - | ◎ | ◎ | ● | - |
AS42□1F-04 | AS43□1F-04 | R 1/2 | - | - | - | - | - | ● | ● | - | - | - | - | - | ● | ● |
Note 1) Applicable cylinder bore sizes for AS12□1F-M5-02 are 2.5, 4 and 6.
Note 2) Elbow type only.
Note 3) Meter-out type and meter-in type can be visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) ◎ indicates that brass parts are electroless nickel plated as standard (N specification).
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa (Note 1)1.05 MPa) |
Max. operating pressure | 1 MPa (Note 1)0.7 MPa) |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing materialNote 2) | Nylon, soft nylon, Note 3)polyurethane |
Option | Note 4)With seal, round lock nut, Note 5)Electroless nickel plated specification |
Note 1) For AS12□1F-M3-02 and AS12□1F-M5-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 3) Polyurethane only for AS12□1F-M3-02 and AS12□1F-M5-02.
Note 4) M3, M5, 10-32UNF type ports are not available with seals.
Note 5) All brass components are electroless nickel plated.
Model | AS12□1F-M3 AS13□1F-M3 AS12□1F-M5-02 | AS12□1F-M5 AS13□1F-M5 | AS22□1F-01 AS23□1F-01 | AS22□1F-02 AS23□1F-02 | AS32□1F AS33□1F | AS42□1F AS43□1F | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø2, ø3.2, ø4 | ø3.2, ø4, ø6 | ø3.2, ø4 | ø6, ø8, ø10 | ø4 | ø6 | ø8, ø10 | ø6 | ø8 | ø10, ø12 | ø10 | ø12 |
Inch Size | ø1/8 ", ø5/32 " | ø1/8 ", ø3/16 "ø1/4 ", ø5/32 " | ø1/8 ", ø5/32 " | ø3/16 ", ø1/4 ", ø5/16 " | ø5/32 " | ø3/16 " | ø1/4 ", ø5/16 ", ø3/8 " | ø1/4 " | ø5/16 " | ø3/8 " | ø3/8 " | ø1/2 " | |
Controlled flow Free flow | Flow rate L/min (ANR) | 20 | 100 | 180 | 230 | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
Sonic conductance dm3/(s·bar) | 0.06 | 0.28 | 0.5 | 0.64 | 0.72 | 1.1 | 1.3 | 1.8 | 2.2 | 2.6 | 4.4 | 4.8 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.2 | 0.25 | 0.3 | 0.25 | 0.25 | ||||||
Free flow | 0.4 | 0.4 | 0.2 | 0.3 | 0.2 | 0.3 |
Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) U10/32 has the same specification as M5.
*See the manufacturer's catalog for information other than the above.
Part Number |
---|
AS3211F-N02-08S-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Elbow | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | 1/4 | With Seal | NPT | 8 | - | 3/8 Standard | - | - | None |
Loading...Tải…
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT |
---|---|---|---|---|---|
Knob Type | Resin |
Please check the type/dimensions/specifications of the part AS3211F-N02-08S-J in the Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS3211F-N02-08S-J trong chuỗi Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series.
Part Number |
---|
10-AS1201F-M5-04 |
10-AS1201F-M5-04-J |
10-AS1211F-M3-04 |
AS3211F-N02-09 |
AS3211F-N02-09-J |
AS3211F-N02-09S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Format | Control Method | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257,600 VND | 1 Piece(s) | 32 Day(s) | [Elbow] Elbow | Meter-Out | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | 5×0.8 | None | M | 4 | - | M3, M5 Standard | Gasket seal | 9 | None | ||
257,600 VND | 1 Piece(s) | 32 Day(s) | [Elbow] Elbow | Meter-Out | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | 5×0.8 | None | M | 4 | - | M3, M5 Standard | - | - | None | ||
306,400 VND | 1 Piece(s) | 32 Day(s) | [Elbow] Elbow | Meter-In | Clean circumstance | [Stainless Steel (SUS316)] Stainless Steel | Hexagon Shape Lock Nut | 3×0.5 | None | M | 4 | - | M3, M5 Standard | - | - | None | ||
392,000 VND | 1 Piece(s) | 32 Day(s) | [Elbow] Elbow | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | 1/4 | None | NPT | - | 5/16 | 3/8 Standard | - | - | None | ||
- | 1 Piece(s) | Quote | [Elbow] Elbow | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | 1/4 | None | NPT | - | 5/16 | 3/8 Standard | - | - | None | ||
397,600 VND | 1 Piece(s) | 32 Day(s) | [Elbow] Elbow | Meter-In | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | 1/4 | With Seal | NPT | - | 5/16 | 3/8 Standard | - | - | None |