(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Dual Speed Controller For Low-Speed Operation, ASD-FM Series (Part Number)

Dual Speed Controller For Low-Speed Operation, ASD-FM Series
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
  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Speed controller made by SMC Corporation.

[Features]
· Two flow-control valves and check valves integrated.
· Prevention of stick-slip phenomenon and speed control of a single-acting cylinder.
· Allows stable speed control, even with load fluctuation.
· Low-speed control for small bore cylinders.


Dual Speed Controller For Low-Speed Operation, ASD-FM Series Specifications

Model

ModelApplicable tubing
Metric sizeInch Size
468101/8 "5/32 "3/16 "1/4 "5/16 "3/8 "
ASD230FM-M5--------
ASD330FM-01--------
ASD430FM-02-------
ASD230FM-U10/32------
ASD330FM-N01-------
ASD430FM-N02-------

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Note 1)Applicable tubing materialNylon, soft nylon, polyurethane

Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) All brass components are electroless nickel plated. The lock nut of the meter-out side is zinc chromate plated (the round lock nut is electroless nickel plated). The meter-in side lock nut and M5 type handle are black zinc chromate plated.

Flow rate and sonic conductance

ModelASD230FMASD330FMASD430FM
Tube outer diameterMetric sizeø4, ø6ø6, ø8ø6ø8, ø10
Inch Sizeø1/8 ", ø5/32 "
ø3/16 ", ø1/4 "
ø3/16 ", ø1/4 "-ø1/4 ",φ5/16 "
ø3/8 "
Controlled flowFlow rate L/min (ANR)71238
Sonic conductance dm3/(s·bar)0.020.040.12
Critical pressure ratio0.250.20.2
Free flowFlow rate L/min (ANR)71238
Sonic conductance dm3/(s·bar)0.020.040.12
Critical pressure ratio0.30.150.15

Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.

Structural Drawing

Dual Speed Controller For Low-Speed Operation, ASD-FM Series: related images

ASD230FM structural drawing

No.Part NameMaterialNote
1Body APBT-
2Elbow bodyPBT-
3HandlePBTNote 1)Black
4Body BBrassElectroless nickel plating
5Body BBrassElectroless nickel plating
6NeedleBrassElectroless nickel plating
7Seat ringBrassElectroless nickel plating
8Needle guideBrassElectroless nickel plating
9Lock nutSteelNote 2)Zinc chromate platedNote 3)
10Lock nutSteelNote 2)Black zinc chromate plated
Dual Speed Controller For Low-Speed Operation, ASD-FM Series: related images

ASD330FM/430FM structural drawing

No.Part NameMaterialNote
11U-sealHNBR-
12U-sealHNBR-
13Cassette--
14SealNBR-
15O-ringNBR-
16O-ringNBR-
17O-ringNBR-
18Spacer--
19GasketNBR / stainless steelM5 type only

Note 1) ASD230FM type is brass (black zinc chromate plated).
Note 2) The material of the lock nut option J (round type) is brass. For ASD330FM and ASD430FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.

External dimensions drawing: Metric size

Dual Speed Controller For Low-Speed Operation, ASD-FM Series: related images

ASD230FM dimensional drawing. Units: mm

Dual Speed Controller For Low-Speed Operation, ASD-FM Series: related images

ASD330FM/430FM dimensional drawing. Units: mm

ModeldTHD1D2D3L1L2L3L4Note 1) L5Note 2) A1Note 2) A2M1Weight
g
MAX.MIN.MAX.MIN.MAX.MIN.
ASD230FM-M5-044M5 × 0.889.39.61011.729.417.534.629.633.828.830.125.17.812.912
ASD230FM-M5-06611.632.520.613.713
ASD330FM-01-06S6R1/81211.614.211.81438.522.939.634.635.230.232.127.110.613.729
ASD330FM-01-08S815.215.844.828.238.933.918.531
ASD430FM-02-06S6R1/41712.818.5151843.525.241.836.839.934.934.429.4111753
ASD430FM-02-08S815.246.528.218.555
ASD430FM-02-10S1018.519.749.3312158

Unit: mm
Note 1) Reference dimensions.
Note 2) Reference dimensions of M5 × 0.8, R threads after installation.

External dimensions drawing: Inch size

Dual Speed Controller For Low-Speed Operation, ASD-FM Series: related images

ASD230FM dimensional drawing Units: mm (except where indicated with ")

Dual Speed Controller For Low-Speed Operation, ASD-FM Series: related images

ASD330FM/430FM dimensional drawing. Units: mm (except where indicated with ")

ModeldTHD1D2D3L1L2L3L4Note 1) L5Note 2) A1Note 2) A2M1Weight
(g)
MAX.MIN.MAX.MIN.MAX.MIN.
ASD230FM-U10/32-011/8 "10-32
UNF
88.49.61011.729.417.534.629.633.828.830.125.17.812.912
ASD230FM-U10/32-035/32 "9.313
ASD230FM-U10/32-053/16 "11.435.223.316.514
ASD330FM-U10/32-071/4 "1232.620.713.515
ASD330FM-N01-05S3/16 "NPT1/812.711.414.211.81439.523.939.634.635.230.2322710.616.530
ASD330FM-N01-07S1/4 "13.215.842.225.638.933.91731
ASD330FM-N01-09S5/16 "15.244.828.218.5
ASD430FM-N02-07S1/4 "NPT1/417.513.218.5151843.925.641.736.739.934.934.629.6111755
ASD430FM-N02-09S5/16 "15.246.528.218.5
ASD430FM-N02-11S3/8 "18.519.749.332.62162

Units: mm (except where indicated with ")
Note 1) Reference dimensions.
Note 2) Reference dimensions of 10-32UNF and NPT threads after installation.

*See the manufacturer's catalog for information other than the above.

Part Number
ASD430FM-N02-07S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEnvironment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications

-

1 Piece(s) Quote Standard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut1/4NPT-1/41/4 StandardWith SealNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Format Universal Control Method Meter Out / In
Joint Type Male thread + One-Touch Couplings Material PBT Knob Type Resin

Please check the type/dimensions/specifications of the part ASD430FM-N02-07S in the Dual Speed Controller For Low-Speed Operation, ASD-FM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASD430FM-N02-07S trong chuỗi Dual Speed Controller For Low-Speed Operation, ASD-FM Series.

Products like this...

Part Number
10-ASD330FM-01-06S
10-ASD330FM-01-08S
10-ASD430FM-02-06S
ASD430FM-N02-07S-J
ASD430FM-N02-09S
ASD430FM-N02-09S-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngEnvironment, Applications Thread Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Made-to-order specifications

641,600 VND

1 Piece(s) 32 Day(s) Clean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut-----With seal-

-

1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut-----With seal-

-

1 Piece(s) Quote Clean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut-----With seal-

-

1 Piece(s) Quote Standard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Round Shape Lock Nut1/4NPT-1/41/4 StandardWith SealNone

-

1 Piece(s) Quote Standard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Hexagon Shape Lock Nut1/4NPT-5/161/4 StandardWith SealNone

-

1 Piece(s) Quote Standard[Stainless Steel (SUS303, SUS304)] Stainless steel 303Round Shape Lock Nut1/4NPT-5/161/4 StandardWith SealNone