(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series (Part Number)

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

[Features]
・ Suitable for low speed control of 10 to 50 mm/sec.
・ Starts the work stroke at low speed and the return stroke at high speed.
・ Applicable Tube: Standardized inch size.

[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series Specifications

Model

Elbow typeUniversal typePort sizeApplicable tubing outer diameter
Metric sizeInch Size
3.2468101/8 "5/32 "3/16 "1/4 "5/16 "3/8 "
AS12□1FM-M5AS13□1FM-M5M5 × 0.8--------
AS22□1FM-01AS23□1FM-01R1/8-------
AS22□1FM-02AS23□1FM-02R1/4-------
AS12□1FM-U10/32AS13□1FM-U10/3210-32UNF-------
AS22□1FM-N01AS23□1FM-N01NPT 1/8------
AS22□1FM-N02AS23□1FM-N02NPT 1/4------

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1.0 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Note 1)Applicable tubing materialNylon, soft nylon, polyurethane
Note 2)OptionWith seal, round lock nut

Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) M5 and 10-32UNF type ports are not available with seals.
Note 3) All brass components are electroless nickel plated. The lock nut of the meter-out type is zinc chromate plated (the round lock nut is electroless nickel plated). The handle of the M5 type and the lock nut of the meter-in type are black zinc chromate plated.

Flow rate and sonic conductance

ModelAS12□1FM
AS13□1FM
AS22□1FM-□01
AS23□1FM-□01
AS22□1FM-□02
AS23□1FM-□02
Tube outer diameterMetric sizeø3.2, ø4, ø6ø3.2, ø4ø6, ø8ø4ø6ø8, ø10
Inch Sizeø1/8 ", ø5/32 ", ø3/16 "
ø1/4 "
ø1/8 ", ø5/32 "ø3/16 ", ø1/4 "
ø5/16 "
ø5/32 "ø3/16 "ø1/4 ", ø5/16 "
ø3/8 "
Controlled flowFlow rate L/min (ANR)71238
Sonic conductance dm3/(s·bar)0.020.040.12
Critical pressure ratio0.20.250.3
Free flowFlow rate L/min (ANR)100180230260390460
Sonic conductance dm3/(s·bar)0.30.540.70.81.21.4
Critical pressure ratio0.40.20.3

Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.

Construction: Elbow type

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series: related images

Meter-out type (M5 type / U10/32 type) structural drawing

No.Part nameMaterialNote
1Body APBTWhite
2HandlePBTBlackNote 1)
3Body BBrassElectroless nickel plating
4NeedleBrassElectroless nickel plating
5Needle guideBrassElectroless nickel plating, M5 type only
6Seat ringBrassElectroless nickel plating
7Lock nutSteelNote 2)Meter-outZinc chromate platedNote 3)
Meter-inBlack zinc chromate plated
8U-sealHNBR-
9Cassette--
10SealNBR-
11O-ringNBR-
12O-ringNBR-
13O-ringNBR-
14GasketNBR / stainless steelM5 type only

Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS22□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series: related images

Meter-in type (M5 type) structural drawing

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series: related images

Meter-in type (U10/32 type) structural drawing

Construction: Universal type

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series: related images

Meter-out type (M5 type / U10/32 type) structural drawing

No.Part nameMaterialNote
1Body APBTWhite
2Elbow bodyPBTWhite
3HandlePBTBlackNote 1)
4Body BBrassElectroless nickel plating
5NeedleBrassElectroless nickel plating
6Needle guideBrassElectroless nickel plating, M5 type only
7Seat ringBrassElectroless nickel plating
8Lock nutSteelNote 2)Meter-outZinc chromate platedNote 3)
Meter-inBlack zinc chromate plated
9U-sealHNBR-
10Cassette--
11SealNBR-
12O-ringNBR-
13O-ringNBR-
14O-ringNBR-
15O-ringNBR-
16Spacer-M5 type only
17GasketNBR / stainless steel-

Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS23□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series: related images

Meter-in type (M5 type) structural drawing

Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series: related images

Meter-in type (U10/32 type) structural drawing

*See the manufacturer's catalog for information other than the above.

Part Number
AS2201FM-02-06-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardRound Shape Lock Nut1/4NoneR6-1/8, 1/4 standardNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT
Thread Material Stainless steel 303 Knob Type Resin

Please check the type/dimensions/specifications of the part AS2201FM-02-06-J in the Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS2201FM-02-06-J trong chuỗi Speed Controller For Low-Speed Operation With One-Touch Fittings (Resin Body), AS-FM Series.

Products like this...

Part Number
10-AS1201FM-M5-06-J
10-AS1201FM-M5-23
10-AS1211FM-M5-04
AS2201FM-02-06-X12
AS2201FM-02-06-X21
AS2201FM-02-06-X214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFormat Control Method Environment, Applications Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications

308,400 VND

1 Piece(s) 31 Day(s) [Elbow] ElbowMeter-OutClean circumstanceRound Shape Lock Nut5×0.8NoneM6-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutClean circumstanceHexagon Shape Lock Nut5×0.8NoneM3.2-M5 standardNone

-

1 Piece(s) Quote [Elbow] ElbowMeter-InClean circumstanceHexagon Shape Lock Nut5×0.8NoneM4-M5 standardNone

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardHexagon Shape Lock Nut1/4NoneR6-1/8, 1/4 standardsLubricant: Petroleum jelly

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardHexagon Shape Lock Nut1/4NoneR6-1/8, 1/4 standardsLubrication-free (sealant of fluorine coating) + throttle valve (Without check valve)

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandardHexagon Shape Lock Nut1/4NoneR6-1/8, 1/4 standardsThrottle valve (no check valve)