(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller With Indicator, In-Line Type, AS-FS Series (Part Number)

Speed Controller With Indicator, In-Line Type, AS-FS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Speed Controller With Indicator, In-Line Type, AS-FS Series
  • Speed Controller With Indicator, In-Line Type, AS-FS Series
  • Speed Controller With Indicator, In-Line Type, AS-FS Series
  • Speed Controller With Indicator, In-Line Type, AS-FS Series
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Speed controller made by SMC Corporation.

[Features]
· The numerical indication of flow rate helps to reduce labor time and setting errors. Allows numerical indication to be checked using the indicator window.
· 4 indicator window directions offer improved visibility


Speed Controller With Indicator Window Allowing Flow Rate To Be Controlled Numerically

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

The numerical indication of flow rate helps to reduce labor time and setting errors.

Speed Controller With Indicator, In-Line Type, AS-FS Series Specifications

ModelApplicable tubing outer diameter
Metric sizeInch Size
3.246810121/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS1002FS□------
AS2002FS□--------
AS2052FS□--------
AS3002FS□-----
AS4002FS□--------

Model

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Specifications
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

ModelAS1002FS□AS2002FS□AS2052FS□AS3002FS□AS4002FS□
Tube outer diameterMetric sizeø3.2ø4ø6ø4ø6ø6ø8ø6ø8ø10ø12ø10ø12
Inch Sizeø1/8 "ø5/32 "ø1/4 "ø5/32 "ø1/4 "ø1/4 "ø5/16 "ø1/4 "ø5/16 "ø3/8 "-ø3/8 "φ1/2 "
C values: Sonic conductance
dm3/(s·bar)
Free flow0.30.40.60.40.61.01.21.11.62.22.62.43.5
Controlled flow0.30.40.61.01.21.31.92.73.32.84.1
b values: Critical pressure ratioFree flow0.30.20.30.10.20.20.30.2
Controlled flow0.20.30.40.20.20.30.10.20.10.2

Features of this product

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Improved reproducibility of flow rate:Stable knob position when fully closed (zero flow rate) onto the contact face stopper (rotating stopper).
Minimal flow rate variation depending on the number of knob rotations.

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Examples of mounting variations.

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

4 indicator window directions offer improved visibility.

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Identification by index plate: It is possible to identify the product when multiple controllers are mounted and identify the flow direction by attaching an identification label.

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Identification by color.

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Flow rate can be controlled numerically with the indicator window.

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

In-line / Brass / Stainless steel

Larger push-lock type knob

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Improves needle lock operation.

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

The larger knob and marking of every 90° mark allows for easier operation.

Outline drawing and dimensions for this product

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Speed Controller With Indicator, In-Line Type, AS-FS Series dimensional drawing
Indicator window direction: 0° front view

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Right side view

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Indicator window direction: 180° side view

Speed Controller With Indicator, In-Line Type, AS-FS Series: related images

Release button dimensions
Applies to: ø3.2, 4, 6 (3.2, 4, 6 cm) ø1/8, 5/32 (1/8, 5/32 inch)

ModelApplicable tubing outer diameter ødD1Release button dimensionsD2D3D4D5L1L2L3L4L5L6L7L8M1W1W2X1X2Weight
(g)
øX (X)YMAX.MIN.
AS1002FS□-233.28.46.79.53.35.59.41036.65.111.836.433.91115.48.810.113.513.615.15.59.65.2
AS1002FS□-0449.37.71037.65.5
AS1002FS□-06611.69.71240.16.112.837.434.912.36.6
AS2002FS□-0449.37.7103.35.5121241.36.313.444.54312.61710.512.313.52021.56.5159.5
AS2002FS□-06611.69.71243.110.4
AS2052FS□-06612.811.5-4.37.8131654.27.617.249.047.61722.51216.11721.5247.816.216
AS2052FS□-08815.213.5-57.28.518.149.948.51918.4
AS3002FS□-06613.211.5-4.5816.620609.821.755.754.321.8251220.51724.528.59.319.223.8
AS3002FS□-08815.213.5-651926
AS3002FS□-101018.516.5-70.42130.6
AS3002FS□-121220.918.5-7610.922.856.855.422.12234.2
AS4002FS□-101018.516.5-4.3818.82676.911.323.764.362.728331426.2212629101942.5
AS4002FS□-121221.718.5-81.32247.9

Metric size

ModelApplicable tubing outer diameter ødD1Release button dimensionsD2D3D4D5L1L2L3L4L5L6L7L8M1W1W2X1X2Weight
(g)
øX (X)YMAX.MIN.
AS1002FS□-011/8 "8.46.79.53.35.59.41036.65.111.836.433.91115.48.810.113.513.615.15.59.65.2
AS1002FS□-035/32 "9.37.71037.65.5
AS1002FS□-071/4 "1210.9-40.16.212.937.53512.86.7
AS2002FS□-035/32 "9.37.7103.35.5121241.36.313.444.54312.61710.512.313.52021.56.5159.5
AS2002FS□-071/4 "1210.9-43.26.513.644.743.212.810.6
AS2052FS□-071/4 "13.212-4.37.8131653.47.617.24947.61722.51216.11721.5247.816.216.4
AS2052FS□-095/16 "15.213.5-57.28.518.149.948.51918.4
AS3002FS□-071/4 "13.212-4.5816.620599.821.755.754.321.8251220.51724.528.59.319.223.6
AS3002FS□-095/16 "15.213.5-651926
AS3002FS□-113/8 "18.516-69.82138.1
AS4002FS□-113/8 "18.516-4.3818.82676.911.323.764.362.728331426.2212629101950.2
AS4002FS□-131/2 "21.720-81.32257.4

Inch Size

  • *See the manufacturer's catalog for types and model numbers other than the above.
Part Number
AS2002FS-04-X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Format Control Method Joint Type Material Environment, Applications Knob Type Lock Nut Option Ambient Temperature and Working Fluid Temperature
(°C)
Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Dimension L
(mm)
Handle Material Indicator window direction Applicable Series Made-to-order specifications Related component details Applicable Fluids

-

1 Piece(s) Quote Speed Controller[Straight] InlineMeter-InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide locking lever] Push Lock Type-5~60-4-1/8 standard-POM-Lubricant: Petroleum jelly-Air

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part AS2002FS-04-X12 in the Speed Controller With Indicator, In-Line Type, AS-FS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS2002FS-04-X12 trong chuỗi Speed Controller With Indicator, In-Line Type, AS-FS Series.

Products like this...

Part Number
10-AS1002FS1-06
10-AS2002FS-04
10-AS2002FS-06
AS2002FS-06
AS2002FS-06-X12
AS2002FS-06-X21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Format Control Method Joint Type Material Environment, Applications Knob Type Lock Nut Option Ambient Temperature and Working Fluid Temperature
(°C)
Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Dimension L
(mm)
Handle Material Indicator window direction Applicable Series Made-to-order specifications Related component details Applicable Fluids

-

1 Piece(s) Quote Speed Controller[Straight] InlineMeter-InOne-touch coupling one both sides[Resin] PBTClean circumstancePush Lock Calibrated[Slide locking lever] Push Lock Type-5~60-6-M5 standard-POM180°-None-Air

-

1 Piece(s) Quote Speed Controller[Straight] InlineMeter-InOne-touch coupling one both sides[Resin] PBTClean circumstancePush Lock Calibrated[Slide locking lever] Push Lock Type-5~60-4-1/8 standard-POM-None-Air

-

1 Piece(s) Quote Speed Controller[Straight] InlineMeter-InOne-touch coupling one both sides[Resin] PBTClean circumstancePush Lock Calibrated[Slide locking lever] Push Lock Type-5~60-6-1/8 standard-POM-None-Air

448,000 VND

1 Piece(s) Same day Speed Controller[Straight] InlineMeter Out / InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide locking lever] Push Lock Type--6-1/8 standard-POM-None-Air

-

1 Piece(s) Quote Speed Controller[Straight] InlineMeter-InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide locking lever] Push Lock Type-5~60-6-1/8 standard-POM-Lubricant: Petroleum jelly-Air

-

1 Piece(s) Quote Speed Controller[Straight] InlineMeter-InOne-touch coupling one both sides[Resin] PBTStandardPush Lock Calibrated[Slide locking lever] Push Lock Type-5~60-6-1/8 standard-POM-Lubrication-free (seal of fluorine coating) + throttle valve (Without check valve)-Air