(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Speed controller made by SMC Corporation.
[Features]
· Compact size saves space.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism
AS Series product line-up
Model Number: AS4000/AS3000/AS2000/AS1000-M5/AS1000-M3.
Standard Type Speed Controller, In-Line Type, AS Series (model number: AS1000-M3) dimensional drawing
Model number: AS1000-M5
Model number: AS2000, 3000
Model number: AS4000
Model number: AS5000
Model | Port size | L1 | L2 | L3 | L4 | L5 | L6 | L7 Note 1) | L8 | D | |
---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | ||||||||||
AS2000-01 | Rc 1/8 | 40 | 30 | 5 | 17 | 10 | 15.5 | 54.5 | 50 | 16 | 4.5 |
AS2000-02 | Rc 1/4 | 40 | 30 | 5 | 23 | 11.5 | 17 | 56 | 51.5 | 20 | 4.5 |
AS3000-02, 03 | Rc 1/4 / 3/8 | 56 | 45.5 | 5.25 | 25 | 13.2 | 20.6 | 68 | 61 | 26 | 5.5 |
*External dimensions drawings show reference dimensions.
Model | Port size | Free flow | Controlled flow | Weight (g) | ||||
---|---|---|---|---|---|---|---|---|
Flow rate L/min (ANR) | Sonic conductance dm3/(s·bar) | Critical pressure ratio | Flow rate L/min (ANR) | Sonic conductance dm3/(s·bar) | Critical pressure ratio | |||
AS1000-M3 | M3 × 0.5 | 20 | 0.06 | 0.15 | 20 | 0.06 | 0.2 | 4.7 |
AS1000-M5 | M5 × 0.8 | 90 | 0.25 | 80 | 0.22 | 33 | ||
AS2000-01 | 1/8 | 340 | 0.94 | 0.35 | 250 | 0.7 | 90 | |
AS2000-02 | 1/4 | 340 | 0.94 | 250 | 0.7 | 115 | ||
AS3000-02 | 1/4 | 810 | 2.3 | 810 | 2.3 | 130 | ||
AS3000-03 | 3/8 | 810 | 2.3 | 810 | 2.3 | 124 | ||
AS4000-02 | 1/4 | 1,670 | 4.6 | 1,670 | 4.6 | 221 | ||
AS4000-03 | 3/8 | 1,670 | 4.6 | 1,670 | 4.6 | 214 | ||
AS4000-04 | 1/2 | 1,670 | 4.6 | 1,670 | 4.6 | 205 | ||
AS5000-02 | 1/4 | 2,840 | 7.9 | 2,840 | 7.9 | 242 | ||
AS5000-03 | 3/8 | 4,270 | 11.9 | 4,270 | 11.9 | 233 | ||
AS5000-04 | 1/2 | 4,270 | 11.9 | 4,270 | 11.9 | 224 |
Model / Flow rate and sonic conductance
*Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Usable fluids | Air |
---|---|
Note) Proof pressure | 1.5 MPa (1.05 MPa) |
Note) Max. operating pressure | 1 MPa (0.7 MPa) |
Note) Min. operating pressure | 0.05 MPa (0.1 MPa) |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Specifications
Note) Values in brackets are for AS1000.
Part Number |
---|
AS4000-N03 |
AS5000-N03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Environment, Applications | Thread Material | Knob Type | Lock Nut Option | Connection Dia. | Option | Types of Screw | Body Size | Accessories/mounting Phillips head pan small screw size (Nominal x Length) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428,800 VND | 1 Piece(s) | 32 Day(s) | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 3/8 | None | NPT | 1/2 Standard | None | - | ||
- | 1 Piece(s) | Quote | [Aluminum Alloy] Alloy Aluminum | Standard | [Aluminum Alloy] Aluminum Alloy | Standard | Hexagon Shape Lock Nut | 3/8 | None | NPT | 1/2 Standard | None | - |
Loading...Tải…
Type | Speed Controller | Format | Straight | Control Method | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Both sides tapped |