(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Standard Type Speed Controller, In-Line Type, AS Series (Part Number)

Standard Type Speed Controller, In-Line Type, AS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Standard Type Speed Controller, In-Line Type, AS Series
  • Standard Type Speed Controller, In-Line Type, AS Series
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
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Speed controller made by SMC Corporation.

[Features]
· Compact size saves space.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism


In-Line Type Speed Controller

Standard Type Speed Controller, In-Line Type, AS Series: related images

AS Series product line-up
Model Number: AS4000/AS3000/AS2000/AS1000-M5/AS1000-M3.

Standard Type Speed Controller, In-Line Type, AS Series Outline Drawing And Dimensions

Standard Type Speed Controller, In-Line Type, AS Series: related images

Standard Type Speed Controller, In-Line Type, AS Series (model number: AS1000-M3) dimensional drawing

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS1000-M5

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS2000, 3000

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS4000

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS5000

ModelPort sizeL1L2L3L4L5L6L7 Note 1)L8D
MAX.MIN.
AS2000-01Rc 1/840305171015.554.550164.5
AS2000-02Rc 1/4403052311.5175651.5204.5
AS3000-02, 03Rc 1/4 / 3/85645.55.252513.220.66861265.5

*External dimensions drawings show reference dimensions.

Features of this product

ModelPort sizeFree flowControlled flowWeight
(g)
Flow rate
L/min (ANR)
Sonic conductance
dm3/(s·bar)
Critical pressure ratioFlow rate
L/min (ANR)
Sonic conductance
dm3/(s·bar)
Critical pressure ratio
AS1000-M3M3 × 0.5200.060.15200.060.24.7
AS1000-M5M5 × 0.8900.25800.2233
AS2000-011/83400.940.352500.790
AS2000-021/43400.942500.7115
AS3000-021/48102.38102.3130
AS3000-033/88102.38102.3124
AS4000-021/41,6704.61,6704.6221
AS4000-033/81,6704.61,6704.6214
AS4000-041/21,6704.61,6704.6205
AS5000-021/42,8407.92,8407.9242
AS5000-033/84,27011.94,27011.9233
AS5000-041/24,27011.94,27011.9224

Model / Flow rate and sonic conductance
*Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.

Usable fluidsAir
Note) Proof pressure1.5 MPa (1.05 MPa)
Note) Max. operating pressure1 MPa (0.7 MPa)
Note) Min. operating pressure0.05 MPa (0.1 MPa)
Ambient and fluid temperature-5 to 60℃ (no freezing)

Specifications
Note) Values in brackets are for AS1000.

 
Part Number
AS4000-N04-H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications

652,800 VND

1 Piece(s) 32 Day(s) [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut1/2High temperature specifications (-5 to 80 ° C)NPT4None-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Format Straight Control Method Meter Out / In
Joint Type Both sides tapped

Please check the type/dimensions/specifications of the part AS4000-N04-H in the Standard Type Speed Controller, In-Line Type, AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS4000-N04-H trong chuỗi Standard Type Speed Controller, In-Line Type, AS Series.

Products like this...

Part Number
10-AS1000-M5-J
10-AS2000-01
10-AS2000-02
AS4000-N04-L
AS5000-02
AS5000-02-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications

-

1 Piece(s) Quote Zinc AlloyClean circumstanceZinc AlloyStandardRound Shape Lock Nut---1NoneClean

369,600 VND

1 Piece(s) 32 Day(s) Zinc AlloyClean circumstanceZinc AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut---2NoneClean

369,600 VND

1 Piece(s) 32 Day(s) Zinc AlloyClean circumstanceZinc AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut---2NoneClean

-

1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut1/2Low temperature specifications (-30 to 60 ° C)NPT4None-

578,400 VND

1 Piece(s) Same day [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut1/4NoneRc1/2 StandardNone-

-

1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut-Low temperature specifications (-30 to 60℃)-5NoneStandard