(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Type Speed Controller, In-Line Type, AS Series (Part Number)

Standard Type Speed Controller, In-Line Type, AS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Standard Type Speed Controller, In-Line Type, AS Series
  • Standard Type Speed Controller, In-Line Type, AS Series
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
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

Product Description

Speed controller made by SMC Corporation.

[Features]
· Compact size saves space.
· Speed can be controlled easily even at low flow rates
· Allows constant speed control
· Needle valve retainer mechanism


In-Line Type Speed Controller

Standard Type Speed Controller, In-Line Type, AS Series: related images

AS Series product line-up
Model Number: AS4000/AS3000/AS2000/AS1000-M5/AS1000-M3.

Standard Type Speed Controller, In-Line Type, AS Series Outline Drawing And Dimensions

Standard Type Speed Controller, In-Line Type, AS Series: related images

Standard Type Speed Controller, In-Line Type, AS Series (model number: AS1000-M3) dimensional drawing

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS1000-M5

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS2000, 3000

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS4000

Standard Type Speed Controller, In-Line Type, AS Series: related images

Model number: AS5000

ModelPort sizeL1L2L3L4L5L6L7 Note 1)L8D
MAX.MIN.
AS2000-01Rc 1/840305171015.554.550164.5
AS2000-02Rc 1/4403052311.5175651.5204.5
AS3000-02, 03Rc 1/4 / 3/85645.55.252513.220.66861265.5

*External dimensions drawings show reference dimensions.

Features of this product

ModelPort sizeFree flowControlled flowWeight
(g)
Flow rate
L/min (ANR)
Sonic conductance
dm3/(s·bar)
Critical pressure ratioFlow rate
L/min (ANR)
Sonic conductance
dm3/(s·bar)
Critical pressure ratio
AS1000-M3M3 × 0.5200.060.15200.060.24.7
AS1000-M5M5 × 0.8900.25800.2233
AS2000-011/83400.940.352500.790
AS2000-021/43400.942500.7115
AS3000-021/48102.38102.3130
AS3000-033/88102.38102.3124
AS4000-021/41,6704.61,6704.6221
AS4000-033/81,6704.61,6704.6214
AS4000-041/21,6704.61,6704.6205
AS5000-021/42,8407.92,8407.9242
AS5000-033/84,27011.94,27011.9233
AS5000-041/24,27011.94,27011.9224

Model / Flow rate and sonic conductance
*Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.

Usable fluidsAir
Note) Proof pressure1.5 MPa (1.05 MPa)
Note) Max. operating pressure1 MPa (0.7 MPa)
Note) Min. operating pressure0.05 MPa (0.1 MPa)
Ambient and fluid temperature-5 to 60℃ (no freezing)

Specifications
Note) Values in brackets are for AS1000.

 
Part Number
AS5000-F04-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications

-

1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut1/2NoneG5None-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Format Straight Control Method Meter Out / In
Joint Type Both sides tapped

Please check the type/dimensions/specifications of the part AS5000-F04-L in the Standard Type Speed Controller, In-Line Type, AS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AS5000-F04-L trong chuỗi Standard Type Speed Controller, In-Line Type, AS Series.

Products like this...

Part Number
10-AS1000-M5-J
10-AS2000-01
10-AS2000-02
AS5000-N02
AS5000-N03
AS5000-N03-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Body Size Accessories/mounting Phillips head pan small screw size
(Nominal x Length)
Specifications

-

1 Piece(s) Quote Zinc AlloyClean circumstanceZinc AlloyStandardRound Shape Lock Nut---1NoneClean

369,600 VND

1 Piece(s) 32 Day(s) Zinc AlloyClean circumstanceZinc AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut---2NoneClean

369,600 VND

1 Piece(s) 32 Day(s) Zinc AlloyClean circumstanceZinc AlloyWith Flat-Blade Screwdriver GrooveHexagon Shape Lock Nut---2NoneClean

-

1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut1/4NoneNPT1/2 StandardNone-

-

1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut3/8NoneNPT1/2 StandardNone-

-

1 Piece(s) Quote [Aluminum Alloy] Alloy AluminumStandard[Aluminum Alloy] Aluminum AlloyStandardHexagon Shape Lock Nut-Low temperature specifications (-30 to 60℃)-5NoneStandard