(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2 (Part Number)

Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      54,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ It can be used for FR soft nylon.
・ Large holding force.
・ It can be used from a low vacuum up to 1 MPa.
・ Light removal force.
・ Effective for piping in tight spaces.
[Applications]
・ Used for piping in the same direction from the female thread section.

Male Connector KRH-W2 Specifications

Male Connector KRH-W2 external appearance

Male Connector KRH-W2 external appearance

Male Connector KRH-W2 dimensional outline drawing

Male Connector KRH-W2 dimensional outline drawing

Applicable tube outer diameter
mm
Connection threads
R
ModelH
(width across flats)
L*AMEffective area mm2Weight
g
FR 2 layerFR soft nylon
61/8KRH06-01SW21221.618.51710.45.616
1/4KRH06-02SW21422.51714
3/8KRH06-03SW21720.915.527
81/8KRH08-01SW21427.12418.526.118.021
1/4KRH08-02SW22620.519
3/8KRH08-03SW21720.915.526
101/8KRH10-01SW21729.1262126.126.119
1/4KRH10-02SW23327.541.529.530
3/8KRH10-03SW227.922.5
1/2KRH10-04SW22226.11953
121/4KRH12-02SW2193428.52258.346.142
3/8KRH12-03SW228.923.534
1/2KRH12-04SW22229.12251

*Reference dimension after screwing in R threads

Part Number
KRH10-04SW2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Body Material Thread Material Packing, Material of O-Ring Screw Mounting, Direction Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Release button color Custom-made specifications

89,600 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union10R1/21WhiteWhiteN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Standard/Mini

Please check the type/dimensions/specifications of the part KRH10-04SW2 in the Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KRH10-04SW2 trong chuỗi Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2.

Products like this...

Part Number
KRH06-02S
KRH06-02SW2
KRH06-02SW2-X2
KRH12-00
KRH12-02SW2
KRH12-03S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTypes Fitting Type Applicable Fluid Body Material Thread Material Packing, Material of O-Ring Screw Mounting, Direction Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Release button color Custom-made specifications

72,000 VND

1 Piece(s) 32 Day(s) ---[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)-[Standard (NBR Nitrile Rubber )] NBR-6------

57,600 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union6R1/41WhiteWhiteN/A

77,000 VND

1 Piece(s) 32 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union6R1/41WhiteWhiteCopper-free (With electroless nickel plating)

208,000 VND

1 Piece(s) 32 Day(s) ---[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)-[Standard (NBR Nitrile Rubber )] NBR-12------

97,600 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union12R1/41WhiteWhiteN/A

122,000 VND

1 Piece(s) 4 Day(s) ---[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)-[Standard (NBR Nitrile Rubber )] NBR-12R3/8----