(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ It can be used for FR soft nylon.
・ Large holding force.
・ It can be used from a low vacuum up to 1 MPa.
・ Light removal force.
・ Effective for piping in tight spaces.
[Applications]
・ Used for piping in the same direction from the female thread section.
Male Connector KRH-W2 external appearance
Male Connector KRH-W2 dimensional outline drawing
Applicable tube outer diameter mm | Connection threads R | Model | H (width across flats) | L | *A | M | Effective area mm2 | Weight g | |
---|---|---|---|---|---|---|---|---|---|
FR 2 layer | FR soft nylon | ||||||||
6 | 1/8 | KRH06-01SW2 | 12 | 21.6 | 18.5 | 17 | 10.4 | 5.6 | 16 |
1/4 | KRH06-02SW2 | 14 | 22.5 | 17 | 14 | ||||
3/8 | KRH06-03SW2 | 17 | 20.9 | 15.5 | 27 | ||||
8 | 1/8 | KRH08-01SW2 | 14 | 27.1 | 24 | 18.5 | 26.1 | 18.0 | 21 |
1/4 | KRH08-02SW2 | 26 | 20.5 | 19 | |||||
3/8 | KRH08-03SW2 | 17 | 20.9 | 15.5 | 26 | ||||
10 | 1/8 | KRH10-01SW2 | 17 | 29.1 | 26 | 21 | 26.1 | 26.1 | 19 |
1/4 | KRH10-02SW2 | 33 | 27.5 | 41.5 | 29.5 | 30 | |||
3/8 | KRH10-03SW2 | 27.9 | 22.5 | ||||||
1/2 | KRH10-04SW2 | 22 | 26.1 | 19 | 53 | ||||
12 | 1/4 | KRH12-02SW2 | 19 | 34 | 28.5 | 22 | 58.3 | 46.1 | 42 |
3/8 | KRH12-03SW2 | 28.9 | 23.5 | 34 | |||||
1/2 | KRH12-04SW2 | 22 | 29.1 | 22 | 51 |
*Reference dimension after screwing in R threads
Part Number |
---|
KRH10-04SW2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Thread Material | Packing, Material of O-Ring | Screw Mounting, Direction | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89,600 VND | 1 Piece(s) | Same day | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | [Straight] Half Union | 10 | R | 1/2 | 1 | White | White | N/A |
Loading...Tải…
Application | Standard/Mini |
---|
Please check the type/dimensions/specifications of the part KRH10-04SW2 in the Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KRH10-04SW2 trong chuỗi Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2.
Part Number |
---|
KRH06-02S |
KRH06-02SW2 |
KRH06-02SW2-X2 |
KRH12-00 |
KRH12-02SW2 |
KRH12-03S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Types | Fitting Type | Applicable Fluid | Body Material | Thread Material | Packing, Material of O-Ring | Screw Mounting, Direction | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | - | [Standard (NBR Nitrile Rubber )] NBR | - | 6 | - | - | - | - | - | - | ||
57,600 VND | 1 Piece(s) | Same day | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | [Straight] Half Union | 6 | R | 1/4 | 1 | White | White | N/A | ||
77,000 VND | 1 Piece(s) | 32 Day(s) | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | [Straight] Half Union | 6 | R | 1/4 | 1 | White | White | Copper-free (With electroless nickel plating) | ||
208,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | - | [Standard (NBR Nitrile Rubber )] NBR | - | 12 | - | - | - | - | - | - | ||
97,600 VND | 1 Piece(s) | Same day | [One-Touch Couplings] Single-Action / Screw | Screw Mount Direction | Water / Air | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] Brass | [Standard (NBR Nitrile Rubber )] NBR | [Straight] Half Union | 12 | R | 1/4 | 1 | White | White | N/A | ||
122,000 VND | 1 Piece(s) | 4 Day(s) | - | - | - | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | - | [Standard (NBR Nitrile Rubber )] NBR | - | 12 | R | 3/8 | - | - | - | - |