(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Delta Union 10-KQ2D, One-Touch Fitting

Delta Union 10-KQ2D, One-Touch Fitting
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
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

One-touch fitting by SMC.
[Features]
· One-touch insertion and removal.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch tubing at three right angles.

Delta Union: 10-KQ2D Specifications

Delta Union: 10-KQ2D: Related Images

Delta Union: 10-KQ2D External Appearance

Delta Union: 10-KQ2D: Related Images

Delta Union: 10-KQ2D Dimensional Outline Drawing

Applicable tube outer diameter
mm
ModeløDNote)LMQøOøNEffective Area
mm2
Minimum Port SizeWeight
g
Urethane
ø410-KQ2D04-00A8.215.813.35.763.24.132.7
ø610-KQ2D06-00A10.416.813.36.763.2114.53.8
ø810-KQ2D08-00A13.218.814.28.484.218.266.8
ø1010-KQ2D10-00A15.921.215.69.684.2297.510.3
ø1210-KQ2D12-00A18.523.61710.784.245.2915.2

Note) øD represents maximum diameter.

Part Number
10-KQ2D08-00A
10-KQ2D10-00A
10-KQ2D12-00A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

-

10 Piece(s) Quote 88

-

5 Piece(s) Quote 1010

-

5 Piece(s) Quote 1212

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material PBT+PP Application Clean circumstance Packing, Material of O-Ring NBR
Union, Equal Dia. Delta Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 3
Color White Release button shape Perfect circle Release button color White
Custom-made specifications N/A