(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
One-touch fitting double branch that drastically cuts piping work-hours with the gasket-seal method.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
·Can be used in vacuum to -100 kPa
·The chamfered part of the female thread is the sheet surface, and a gasket with NBR laminated on both sides of the stainless steel plate is used as the seal
·Structure that can be sealed regardless of the difference in diameter due to different types of female threads, variation due to tolerance, size of chamfer, etc.
·All normal chamfered female threads can be used
[Applications]
·Used for 4-branch piping in the same direction from the female thread
* Please refer to p. 131 for the made-to-order / clean series.
KQ2UD (Sealant) External Appearance
KQ2UD (Sealant) Dimensional Drawing
(Unit: mm)
Applicable tubing outer diameter mm | Connection thread R | Model | H (Hex size) | øD1Note) | øD2 | L | I | A* | M | P | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||||
ø4 | 1/8 | KQ2UD04-01□S | 12 | 8.2 | 10.4 | 36.7 | 16.6 | 33.6 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 5.4 | 11.7 |
1/4 | KQ2UD04-02□S | 14 | 8.2 | 10.4 | 41.1 | 16.6 | 36.4 | 13.3 | 8.2 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 5.4 | 20.6 | |
ø6 | 1/8 | KQ2UD06-01□S | 14 | 10.4 | 13.2 | 39.5 | 21 | 36.4 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 6 | 16.4 |
1/4 | KQ2UD06-02□S | 14 | 10.4 | 13.2 | 43.9 | 21 | 39.2 | 13.3 | 10.4 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 7.3 | 21.6 |
*Reference dimensions after installation of R thread
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1represents maximum diameter.
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø3.2, ø4, ø6 |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part), SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
KQ2UD04-01AS |
KQ2UD04-01NS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
120,000 VND | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | 1/8 | White | With sealing agent | Light Gray | N/A | ||
126,400 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | 1/8 | White | With sealing agent | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Branch |
Operating Temperature(°C) | -5::60 | Types of connection | R | Number of Connection Tubes(piece) | 4 |
Release button shape | Perfect circle |