(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Branch KQ2U (Sealant), One-Touch Fitting KQ2 Series (Part Number)

Branch KQ2U (Sealant), One-Touch Fitting KQ2 Series
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduction
[Applications]
・ Used for branch piping in the same direction from the female thread section

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R" P.124
・ Applicable tube outer diameter inch Connection thread "NPT" P.151 Connection thread "R" P.162
* Made-to-order / clean series P.131, 156, 163

Branch: KQ2U (Sealant) Outline Drawing And Dimensions

Branch: KQ2U (Sealant): Related Images

Branch: KQ2U (Sealant) Outline Drawing

Applicable Tubing: Metric Size, Connection Thread: M, R, Rc

Applicable tubing outer diameter mmConnection thread
R
ModelH
(hex size)
øDNote)LA*MPQøOøNEffective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø3.21/8KQ2U23-01□S107.136.433.313.37.15.263.23.42.92.78.6
1/4KQ2U23-02□S147.140.836.113.37.15.263.23.42.92.719
ø41/8KQ2U04-01□S108.236.533.413.38.25.763.24.24.23.69.3
1/4KQ2U04-02□S148.240.936.213.38.25.763.24.24.23.619.1
ø61/8KQ2U06-01□S1210.437.634.513.310.46.863.213.410.65.410.3
1/4KQ2U06-02□S1410.44237.313.310.46.863.213.410.65.419.2
3/8KQ2U06-03□S1710.443.438.313.310.46.863.213.410.65.431.2
ø81/8KQ2U08-01□S1413.240.737.614.213.28.784.225.617.7615.8
1/4KQ2U08-02□S1413.245.140.414.213.28.784.225.617.77.320.9
3/8KQ2U08-03□S1713.246.541.414.213.28.784.225.617.77.332.7
ø101/4KQ2U10-02□S1715.94944.315.615.910.184.24028.4925.6
3/8KQ2U10-03□S1715.950.445.315.615.910.184.24028.49.433.4
1/2KQ2U10-04□S2215.954.648.215.615.910.184.24028.49.461.3
ø121/4KQ2U12-02□S1918.55348.31718.511.484.257.445.4936
3/8KQ2U12-03□S1918.554.449.31718.511.484.257.445.41138.9
1/2KQ2U12-04□S2218.558.652.21718.511.484.257.445.411.661
ø161/4KQ2U16-02□S2423.862.457.720.623.81484.257.445.4967.6
3/8KQ2U16-03□S2423.863.858.720.623.81484.281601171.5
1/2KQ2U16-04□S2423.86861.620.623.81484.2113601382.6

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD represents maximum diameter.

Applicable Tubing: Inch Size Connection Thread: UNF, NPT

Applicable tubing outer diameter (inch)Connection thread
NPT
ModelH
(hex size)
øDNote)LPA*MQøOøNEffective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø1/81/16KQ2U01-33□S97.137.37.133.213.35.263.23.42.92.57.1
1/8KQ2U01-34□S11.117.136.47.133.213.35.263.23.42.92.79.5
1/4KQ2U01-35□S14.297.140.87.136.413.35.263.23.42.92.720
ø5/321/16KQ2U03-33□S98.237.48.233.313.35.763.24.24.23.67.3
1/8KQ2U03-34□S11.118.236.58.233.313.35.763.24.24.23.69.8
1/4KQ2U03-35□S14.298.240.98.236.513.35.763.24.24.23.620.1
ø3/161/8KQ2U05-34□S11.119.137.19.133.913.36.263.28.474.110.2
1/4KQ2U05-35□S14.299.141.59.137.113.36.263.28.474.120.5
ø1/41/16KQ2U07-33□S12.711.138.711.134.613.37.68414.412.44.611.6
1/8KQ2U07-34□S12.711.137.811.134.613.37.68414.412.45.612
1/4KQ2U07-35□S14.2911.142.211.137.813.37.68414.412.45.621.1
3/8KQ2U07-36□S17.4611.143.611.138.913.37.68414.412.45.633.5
ø5/161/8KQ2U09-34□S14.2913.240.713.237.514.28.784.225.617.7616.4
1/4KQ2U09-35□S14.2913.245.113.240.714.28.784.225.617.77.321.9
3/8KQ2U09-36□S17.4613.246.513.241.814.28.784.225.617.77.334.1
ø3/81/4KQ2U11-35□S17.4615.448.615.444.215.69.984.228.823.88.925.7
3/8KQ2U11-36□S17.4615.45015.445.315.69.984.228.823.88.935
1/2KQ2U11-37□S22.2315.454.215.447.815.69.984.228.823.88.962.8
ø1/21/4KQ2U13-35□S2219.353.419.3491711.884.257.350.6942
3/8KQ2U13-36□S2219.354.819.350.11711.884.264.650.61145.8
1/2KQ2U13-37□S22.2319.35919.352.61711.884.264.650.612.162.1

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD represents maximum diameter.

Applicable Tubing: Inch Size Connection Thread: M, R, Rc

Applicable tubing outer diameter (inch)Connection thread
R
ModelH
(hex size)
øDNote)LPA*MQøOøNEffective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø3/161/8KQ2U05-01□S129.137.19.13413.36.263.28.47.03.510.3
1/4KQ2U05-02□S149.141.59.136.813.36.263.28.47.03.519.5
ø1/41/8KQ2U07-01□S1211.137.811.134.713.37.68414.412.44.611.3
1/4KQ2U07-02□S1411.142.211.137.513.37.68414.412.44.620.1
3/8KQ2U07-03□S1711.143.611.138.513.37.68414.412.44.632
ø5/161/8KQ2U09-01□S1413.240.713.237.614.28.784.226.318.3615.8
1/4KQ2U09-02□S1413.245.113.240.414.28.784.226.318.3620.9
3/8KQ2U09-03□S1713.246.513.241.414.28.784.226.318.3632.7
ø3/81/4KQ2U11-02□S1715.448.615.443.915.69.984.228.823.8724.5
3/8KQ2U11-03□S1715.45015.444.915.69.984.228.823.8733.5
1/2KQ2U11-04□S2215.454.215.447.815.69.984.228.823.8761.6
ø1/21/4KQ2U13-02□S2119.353.419.348.71711.884.257.350.6940.4
3/8KQ2U13-03□S2119.354.819.349.71711.884.264.650.69.643.9
1/2KQ2U13-04□S2219.35919.352.61711.884.264.650.69.661

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD represents maximum diameter.

Part Number
KQ2U10-02A-X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

-

5 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass10R1/4BlackWithout sealing agentLight GrayBody color change (black)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint Branch
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 2 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2U10-02A-X35 in the Branch KQ2U (Sealant), One-Touch Fitting KQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2U10-02A-X35 trong chuỗi Branch KQ2U (Sealant), One-Touch Fitting KQ2 Series.

Products like this...

Part Number
KQ2U01-33NS
KQ2U01-34A
KQ2U01-34AS
KQ2U10-02AS
KQ2U10-02AS-X12
KQ2U10-02AS-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

76,000 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/16WhiteWith sealing agentOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/8WhiteWithout sealing agentOrangeN/A

73,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8NPT1/8WhiteWith sealing agentOrangeN/A

119,200 VND

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass10R1/4WhiteWith sealing agentLight GrayN/A

-

5 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass10R1/4WhiteWith sealing agentWhiteLubricant:white petroleum jelly, release push color change

-

1 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass10R1/4BlackWith sealing agentLight GrayBody color change (black)