(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch into two in the same direction in line with the female thread.
One-Touch Fittings KQ2 Series Outline Drawing
Applicable tubing outer diameter mm | Connection thread M | Model | H (hex size) | øDNote) | L | A | M | P | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø3.2 | M5 × 0.8 | KQ2U23-M5□ | 10 | 7.1 | 33.8 | 30.8 | 13.3 | 7.1 | 5.2 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 5.8 |
ø4 | M5 × 0.8 | KQ2U04-M5□ | 10 | 8.2 | 33.9 | 30.9 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 6.7 |
M6 × 1.0 | KQ2U04-M6□ | 10 | 8.2 | 34.9 | 30.9 | 13.3 | 8.2 | 5.7 | 6 | 3.2 | 2.2 | 2.2 | 3 | 6.6 | |
ø6 | M5 × 0.8 | KQ2U06-M5□ | 12 | 10.4 | 35 | 32 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 10 |
M6 × 1.0 | KQ2U06-M6□ | 12 | 10.4 | 36 | 32 | 13.3 | 10.4 | 6.8 | 6 | 3.2 | 2.2 | 2.2 | 3 | 9.8 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.
Applicable tubing outer diameter inch | Connection thread UNF | Model | H (hex size) | øDNote) | L | P | A | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø1/8 | 10-32UNF | KQ2U01-32□ | 8 | 7.1 | 33.8 | 7.1 | 30.3 | 13.3 | 5.2 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 5 |
ø5/32 | 10-32UNF | KQ2U03-32□ | 10 | 8.2 | 33.9 | 8.2 | 30.4 | 13.3 | 5.7 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 6.6 |
ø1/4 | 10-32UNF | KQ2U07-32□ | 12 | 11.1 | 35.2 | 11.1 | 31.7 | 13.3 | 7.6 | 8 | 4 | 2.2 | 2.2 | 1.8 | 11.2 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.
Uni One-Touch Fittings KQ2 Series Outline Drawing
Applicable tubing outer diameter mm | Connection thread Uni | Model | H (hex size) | øDNote) | L | P | A* | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2U04-U01□ | 11 | 8.2 | 35.4 | 8.2 | 30.6 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 3.6 | 8.6 |
1/4 | KQ2U04-U02□ | 14 | 8.2 | 37.4 | 8.2 | 31 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 3.6 | 14.6 | |
ø6 | 1/8 | KQ2U06-U01□ | 12 | 10.4 | 36.8 | 10.4 | 32 | 13.3 | 6.8 | 6 | 3.2 | 13.4 | 10.6 | 5.4 | 10 |
1/4 | KQ2U06-U02□ | 14 | 10.4 | 38.5 | 10.4 | 32.1 | 13.3 | 6.8 | 6 | 3.2 | 13.4 | 10.6 | 5.4 | 15 | |
3/8 | KQ2U06-U03□ | 17 | 10.4 | 39.3 | 10.4 | 32.9 | 13.3 | 6.8 | 6 | 3.2 | 13.4 | 10.6 | 5.4 | 23.3 | |
ø8 | 1/8 | KQ2U08-U01□ | 14 | 13.2 | 41.6 | 13.2 | 36.8 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 6 | 17.6 |
1/4 | KQ2U08-U02□ | 14 | 13.2 | 42.6 | 13.2 | 36.2 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 7.3 | 18.3 | |
3/8 | KQ2U08-U03□ | 17 | 13.2 | 42.4 | 13.2 | 36 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 7.3 | 25.5 | |
ø10 | 1/4 | KQ2U10-U02□ | 17 | 15.9 | 47.6 | 15.9 | 41.2 | 15.6 | 10.1 | 8 | 4.2 | 40 | 28.4 | 9 | 25.3 |
3/8 | KQ2U10-U03□ | 19 | 15.9 | 47.5 | 15.9 | 41.1 | 15.6 | 10.1 | 8 | 4.2 | 40 | 28.4 | 9.4 | 31.6 | |
1/2 | KQ2U10-U04□ | 22 | 15.9 | 49.4 | 15.9 | 40.8 | 15.6 | 10.1 | 8 | 4.2 | 40 | 28.4 | 9.4 | 47.6 | |
ø12 | 1/4 | KQ2U12-U02□ | 22 | 18.5 | 52.1 | 18.5 | 45.7 | 17 | 11.4 | 8 | 4.2 | 57.4 | 45.4 | 9 | 42.6 |
3/8 | KQ2U12-U03□ | 22 | 18.5 | 52 | 18.5 | 45.6 | 17 | 11.4 | 8 | 4.2 | 57.4 | 45.4 | 11 | 41.2 | |
1/2 | KQ2U12-U04□ | 22 | 18.5 | 53.4 | 18.5 | 44.8 | 17 | 11.4 | 8 | 4.2 | 57.4 | 45.4 | 11.6 | 48.8 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of Uni thread
Note) øD represents maximum diameter.
Applicable tubing outer diameter inch | Connection thread Uni | Model | H (hex size) | øDNote) | L | P | A* | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2U01-U01□ | 11.11 | 7.1 | 35.1 | 7.1 | 30.3 | 13.3 | 5.2 | 6 | 3.2 | 3.4 | 2.9 | 2.7 | 8.2 |
1/4 | KQ2U01-U02□ | 14.29 | 7.1 | 37.4 | 7.1 | 31 | 13.3 | 5.2 | 6 | 3.2 | 3.4 | 2.9 | 2.7 | 14.6 | |
ø5/32 | 1/8 | KQ2U03-U01□ | 11.11 | 8.2 | 35.4 | 8.2 | 30.6 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 3.6 | 8.7 |
1/4 | KQ2U03-U02□ | 14.29 | 8.2 | 37.4 | 8.2 | 31 | 13.3 | 5.7 | 6 | 3.2 | 4.2 | 4.2 | 3.6 | 14.8 | |
ø3/16 | 1/8 | KQ2U05-U01□ | 11.11 | 9.1 | 35.8 | 9.1 | 31 | 13.3 | 6.2 | 6 | 3.2 | 6.8 | 5.6 | 4.1 | 9 |
1/4 | KQ2U05-U02□ | 14.29 | 9.1 | 38.1 | 9.1 | 31.7 | 13.3 | 6.2 | 6 | 3.2 | 6.8 | 5.6 | 4.1 | 15.3 | |
ø1/4 | 1/8 | KQ2U07-U01□ | 12.7 | 11.1 | 37.7 | 11.1 | 32.9 | 13.3 | 7.6 | 8 | 4 | 11.6 | 10 | 5.6 | 12 |
1/4 | KQ2U07-U02□ | 14.29 | 11.1 | 38.8 | 11.1 | 32.4 | 13.3 | 7.6 | 8 | 4 | 11.6 | 10 | 5.6 | 16.3 | |
3/8 | KQ2U07-U03□ | 17.46 | 11.1 | 39.7 | 11.1 | 33.3 | 13.3 | 7.6 | 8 | 4 | 11.6 | 10 | 5.6 | 25.1 | |
ø5/16 | 1/8 | KQ2U09-U01□ | 14.29 | 13.2 | 41.6 | 13.2 | 36.8 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 6 | 17.9 |
1/4 | KQ2U09-U02□ | 14.29 | 13.2 | 42.6 | 13.2 | 36.2 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 7.3 | 18.6 | |
3/8 | KQ2U09-U03□ | 17.46 | 13.2 | 42.4 | 13.2 | 36 | 14.2 | 8.7 | 8 | 4.2 | 25.6 | 17.7 | 7.3 | 26.1 | |
ø3/8 | 1/4 | KQ2U11-U02□ | 17.46 | 15.4 | 47.2 | 15.4 | 40.8 | 15.6 | 9.9 | 8 | 4.2 | 28.8 | 23.8 | 8.9 | 24.8 |
3/8 | KQ2U11-U03□ | 19 | 15.4 | 47.1 | 15.4 | 40.7 | 15.6 | 9.9 | 8 | 4.2 | 28.8 | 23.8 | 8.9 | 31.5 | |
1/2 | KQ2U11-U04□ | 22.23 | 15.4 | 49.3 | 15.4 | 40.7 | 15.6 | 9.9 | 8 | 4.2 | 81 | 23.8 | 8.9 | 48.9 | |
ø1/2 | 1/4 | KQ2U13-U02□ | 22.23 | 19.3 | 52.5 | 19.3 | 46.1 | 17 | 11.8 | 8 | 4.2 | 113 | 50.6 | 9 | 44.3 |
3/8 | KQ2U13-U03□ | 22.23 | 19.3 | 52.4 | 19.3 | 46 | 17 | 11.8 | 8 | 4.2 | 113 | 50.6 | 11 | 43 | |
1/2 | KQ2U13-U04□ | 22.23 | 19.3 | 54 | 19.3 | 45.4 | 17 | 11.8 | 8 | 4.2 | 113 | 50.6 | 12.1 | 50 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of Uni thread
Note) øD represents maximum diameter.
Part Number |
---|
KQ2U08-U02A |
KQ2U08-U02N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
144,800 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | Uni | 1/4 | White | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | Uni | 1/4 | White | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Branch |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 | Release button shape | Perfect circle |