(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A wide variety of quick-connect fittings by SMC.
[Features]
・ Lightweight and compact.
・ Vacuum from -100 kPa can be used.
・ Improved tube insertion and removal.
[Applications]
・ Used for 6-branch piping in the direction perpendicular from the female thread section. 3 individual tubes can be attached in any direction.
[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.116, imperial, P.147
* Made-to-order / clean series P.131, 156
Branch Male Elbow: KQ2LU (Sealant) External Appearance
Branch Male Elbow: KQ2LU (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P1 | P2 | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||
ø4 | 1/8 | KQ2ZT04-01□S | 14 | 8.2 | 13.4 | 18.5 | 16.3 | 52.5 | 49.4 | 13.3 | 13.4 | 8.2 | 4.7 | 4.7 | 3 | 27.7 |
1/4 | KQ2ZT04-02□S | 14 | 8.2 | 13.4 | 18.5 | 20.7 | 56.9 | 52.2 | 13.3 | 13.4 | 8.2 | 4.7 | 4.7 | 3 | 35.3 | |
3/8 | KQ2ZT04-03□S | 17 | 8.2 | 13.4 | 18.5 | 22.1 | 58.3 | 53.2 | 13.3 | 13.4 | 8.2 | 4.7 | 4.7 | 3 | 47.2 | |
ø6 | 1/8 | KQ2ZT06-01□S | 14 | 10.4 | 13.4 | 18.4 | 16.3 | 52.5 | 49.4 | 13.3 | 13.4 | 10.4 | 10.8 | 8.6 | 4.5 | 29.5 |
1/4 | KQ2ZT06-02□S | 14 | 10.4 | 13.4 | 18.4 | 20.7 | 56.9 | 52.2 | 13.3 | 13.4 | 10.4 | 10.8 | 8.6 | 4.5 | 37.2 | |
3/8 | KQ2ZT06-03□S | 17 | 10.4 | 13.4 | 18.4 | 22.1 | 58.3 | 53.2 | 13.3 | 13.4 | 10.4 | 10.8 | 8.6 | 4.5 | 49.1 | |
ø8 | 1/8 | KQ2ZT08-01□S | 19 | 13.2 | 17.6 | 21.2 | 19 | 61.8 | 58.7 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 65.1 |
1/4 | KQ2ZT08-02□S | 19 | 13.2 | 17.6 | 21.2 | 22.4 | 65.2 | 60.5 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 62.3 | |
3/8 | KQ2ZT08-03□S | 19 | 13.2 | 17.6 | 21.2 | 23 | 65.8 | 60.7 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 70.4 | |
1/2 | KQ2ZT08-04□S | 22 | 13.2 | 17.6 | 21.2 | 27.2 | 70 | 63.6 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 97 | |
ø10 | 1/4 | KQ2ZT10-02□S | 21 | 15.9 | 20.6 | 23.6 | 24.3 | 75.5 | 70.8 | 15.6 | 19.2 | 15.9 | 31.8 | 21.6 | 7.5 | 90.9 |
3/8 | KQ2ZT10-03□S | 21 | 15.9 | 20.6 | 23.6 | 24.7 | 75.9 | 70.8 | 15.6 | 19.2 | 15.9 | 31.8 | 21.6 | 7.5 | 90.7 | |
1/2 | KQ2ZT10-04□S | 22 | 15.9 | 20.6 | 23.6 | 28.7 | 79.9 | 73.5 | 15.6 | 19.2 | 15.9 | 31.8 | 21.6 | 7.5 | 112.7 | |
ø12 | 1/4 | KQ2ZT12-02□S | 26 | 18.5 | 25.2 | 26.8 | 26.5 | 84.1 | 79.4 | 17 | 21.6 | 18.5 | 44.6 | 35.3 | 9 | 152.2 |
3/8 | KQ2ZT12-03□S | 26 | 18.5 | 25.2 | 26.8 | 26.9 | 84.5 | 79.4 | 17 | 21.6 | 18.5 | 44.6 | 35.3 | 9 | 142.6 | |
1/2 | KQ2ZT12-04□S | 26 | 18.5 | 25.2 | 26.8 | 30.1 | 87.7 | 81.3 | 17 | 21.6 | 18.5 | 44.6 | 35.3 | 9 | 155.1 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1represents maximum diameter.
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P1 | P2 | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||
ø1/8 | 1/8 | KQ2ZT01-34□S | 14.29 | 7.1 | 13.4 | 18.5 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 7.1 | 2.2 | 1.9 | 2.5 | 27.3 |
ø5/32 | 1/8 | KQ2ZT03-34□S | 14.29 | 8.2 | 13.4 | 18.5 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 8.2 | 2.9 | 2.9 | 3 | 28.2 |
ø3/16 | 1/8 | KQ2ZT05-34□S | 14.29 | 9.1 | 13.4 | 18.4 | 16.3 | 52.5 | 49.3 | 13.3 | 13.4 | 9.1 | 4.5 | 3.7 | 3.5 | 29 |
ø1/4 | 1/8 | KQ2ZT07-34□S | 14.29 | 11.1 | 13.4 | 18.3 | 17.7 | 54.6 | 51.4 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 33.1 |
1/4 | KQ2ZT07-35□S | 14.29 | 11.1 | 13.4 | 18.3 | 21.1 | 58 | 53.6 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 40 | |
3/8 | KQ2ZT07-36□S | 17.46 | 11.1 | 13.4 | 18.3 | 22.5 | 59.4 | 54.7 | 13.3 | 13.8 | 11.1 | 7.7 | 6.6 | 4.6 | 52.4 | |
ø5/16 | 1/4 | KQ2ZT09-35□S | 17.46 | 13.2 | 17.6 | 21.2 | 22.4 | 65.2 | 60.8 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 60.9 |
3/8 | KQ2ZT09-36□S | 19 | 13.2 | 17.6 | 21.2 | 23 | 65.8 | 61.1 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 70.8 | |
1/2 | KQ2ZT09-37□S | 22.23 | 13.2 | 17.6 | 21.2 | 27.2 | 70 | 63.6 | 14.2 | 15.9 | 13.2 | 20.5 | 14.2 | 6 | 97.3 | |
ø3/8 | 1/4 | KQ2ZT11-35□S | 22.23 | 15.4 | 20.6 | 23.6 | 24.4 | 75.6 | 71.2 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 100.2 |
3/8 | KQ2ZT11-36□S | 22.23 | 15.4 | 20.6 | 23.6 | 24.8 | 76 | 71.3 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 100.2 | |
1/2 | KQ2ZT11-37□S | 22.23 | 15.4 | 20.6 | 23.6 | 28.7 | 79.9 | 73.5 | 15.6 | 19.2 | 15.4 | 23.4 | 19.3 | 7 | 100.2 | |
ø1/2 | 3/8 | KQ2ZT13-36□S | 25.4 | 19.3 | 27 | 27.9 | 29.6 | 86.8 | 82.1 | 17 | 22.3 | 19.3 | 43.8 | 34.3 | 9.6 | 182.3 |
1/2 | KQ2ZT13-37□S | 25.4 | 19.3 | 27 | 27.9 | 32.8 | 90 | 83.6 | 17 | 22.3 | 19.3 | 43.8 | 34.3 | 9.6 | 200 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1represents maximum diameter.
Part Number |
---|
KQ2ZT06-03A |
KQ2ZT06-03A-X963 |
KQ2ZT06-03N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | White | Without sealing agent | Light Gray | N/A | ||
- | 1 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | White | Without sealing agent | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 3/8 | White | Without sealing agent | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch |
Branch A | Triple branch ray | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 6 |
Release button shape | Perfect circle |