(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick-Connect Fitting KQ2 Series Triple Branch Universal Elbow KQ2ZT (Part Number)

Quick-Connect Fitting KQ2 Series Triple Branch Universal Elbow KQ2ZT
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A wide variety of quick-connect fittings by SMC.
[Features]
・ Lightweight and compact.
・ Vacuum from -100 kPa can be used.
・ Improved tube insertion and removal.
[Applications]
・ Used for 6-branch piping in the direction perpendicular from the female thread section. 3 individual tubes can be attached in any direction.

[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.116, imperial, P.147
* Made-to-order / clean series P.131, 156

Triple Branch Universal Male Elbow: KQ2ZT (Sealant) Specifications

Triple Branch Universal Male Elbow: KQ2ZT (Sealant): Related Images

Branch Male Elbow: KQ2LU (Sealant) External Appearance

Triple Branch Universal Male Elbow: KQ2ZT (Sealant): Related Images

Branch Male Elbow: KQ2LU (Sealant) Dimensional Outline Drawing

Applicable tubing outer diameter: mm

Applicable
tubing
outer diameter mm
Connection thread
R
ModelH
(hex
size)
øD1Note) øD2L1L2L3A*MP1P2Effective Area
mm2
Minimum Port SizeWeight
g
NylonUrethane
ø41/8KQ2ZT04-01□S148.213.418.516.352.549.413.313.48.24.74.7327.7
1/4KQ2ZT04-02□S148.213.418.520.756.952.213.313.48.24.74.7335.3
3/8KQ2ZT04-03□S178.213.418.522.158.353.213.313.48.24.74.7347.2
ø61/8KQ2ZT06-01□S1410.413.418.416.352.549.413.313.410.410.88.64.529.5
1/4KQ2ZT06-02□S1410.413.418.420.756.952.213.313.410.410.88.64.537.2
3/8KQ2ZT06-03□S1710.413.418.422.158.353.213.313.410.410.88.64.549.1
ø81/8KQ2ZT08-01□S1913.217.621.21961.858.714.215.913.220.514.2665.1
1/4KQ2ZT08-02□S1913.217.621.222.465.260.514.215.913.220.514.2662.3
3/8KQ2ZT08-03□S1913.217.621.22365.860.714.215.913.220.514.2670.4
1/2KQ2ZT08-04□S2213.217.621.227.27063.614.215.913.220.514.2697
ø101/4KQ2ZT10-02□S2115.920.623.624.375.570.815.619.215.931.821.67.590.9
3/8KQ2ZT10-03□S2115.920.623.624.775.970.815.619.215.931.821.67.590.7
1/2KQ2ZT10-04□S2215.920.623.628.779.973.515.619.215.931.821.67.5112.7
ø121/4KQ2ZT12-02□S2618.525.226.826.584.179.41721.618.544.635.39152.2
3/8KQ2ZT12-03□S2618.525.226.826.984.579.41721.618.544.635.39142.6
1/2KQ2ZT12-04□S2618.525.226.830.187.781.31721.618.544.635.39155.1

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1represents maximum diameter.

Applicable tubing outer diameter: inch

Applicable
tubing
outer diameter inch
Connection thread
NPT
ModelH
(hex
size)
øD1Note) øD2L1L2L3A*MP1P2Effective Area
mm2
Minimum Port SizeWeight
g
NylonUrethane
ø1/81/8KQ2ZT01-34□S14.297.113.418.516.352.549.313.313.47.12.21.92.527.3
ø5/321/8KQ2ZT03-34□S14.298.213.418.516.352.549.313.313.48.22.92.9328.2
ø3/161/8KQ2ZT05-34□S14.299.113.418.416.352.549.313.313.49.14.53.73.529
ø1/41/8KQ2ZT07-34□S14.2911.113.418.317.754.651.413.313.811.17.76.64.633.1
1/4KQ2ZT07-35□S14.2911.113.418.321.15853.613.313.811.17.76.64.640
3/8KQ2ZT07-36□S17.4611.113.418.322.559.454.713.313.811.17.76.64.652.4
ø5/161/4KQ2ZT09-35□S17.4613.217.621.222.465.260.814.215.913.220.514.2660.9
3/8KQ2ZT09-36□S1913.217.621.22365.861.114.215.913.220.514.2670.8
1/2KQ2ZT09-37□S22.2313.217.621.227.27063.614.215.913.220.514.2697.3
ø3/81/4KQ2ZT11-35□S22.2315.420.623.624.475.671.215.619.215.423.419.37100.2
3/8KQ2ZT11-36□S22.2315.420.623.624.87671.315.619.215.423.419.37100.2
1/2KQ2ZT11-37□S22.2315.420.623.628.779.973.515.619.215.423.419.37100.2
ø1/23/8KQ2ZT13-36□S25.419.32727.929.686.882.11722.319.343.834.39.6182.3
1/2KQ2ZT13-37□S25.419.32727.932.89083.61722.319.343.834.39.6200

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1represents maximum diameter.

Part Number
KQ2ZT08-03AS-X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass8R3/8WhiteWith sealing agentWhiteLubricant:white petroleum jelly, release push color change

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint A Branch
Branch A Triple branch ray Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 6
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2ZT08-03AS-X12 in the Quick-Connect Fitting KQ2 Series Triple Branch Universal Elbow KQ2ZT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2ZT08-03AS-X12 trong chuỗi Quick-Connect Fitting KQ2 Series Triple Branch Universal Elbow KQ2ZT.

Products like this...

Part Number
KQ2ZT03-34AS
KQ2ZT03-34N
KQ2ZT03-34NS
KQ2ZT08-03AS-X35
KQ2ZT08-03N
KQ2ZT08-03NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

252,800 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/8WhiteWith sealing agentOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8WhiteWithout sealing agentOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8WhiteWith sealing agentOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass8R3/8BlackWith sealing agentLight GrayBody color change

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)8R3/8WhiteWithout sealing agentLight GrayN/A

301,600 VND

1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)8R3/8WhiteWith sealing agentLight GrayN/A