(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD (Part Number)

Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for 4-branch piping in the direction perpendicular from the female thread section. Tube mounting direction is free and 2 independent

[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.116, imperial, P.146
* Made-to-order / clean series P.131, 156

Double Branch Universal Male Elbow: KQ2ZD (Sealant) Specifications

Double Branch Universal Male Elbow: KQ2ZD (Sealant): Related Images

Double Branch Universal Male Elbow: KQ2ZD (Sealant) External Appearance

Double Branch Universal Male Elbow: KQ2ZD (Sealant): Related Images

Double Branch Universal Male Elbow: KQ2ZD (Sealant) Dimensional Outline Drawing

Connection Thread: NPT

Applicable tubing outer diameter inchConnection thread
NPT
ModelH
(hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective area (mm2)Minimum Port SizeWeight
g
NylonUrethane
ø1/81/8KQ2ZD01-34□S14.297.113.418.516.33935.813.313.47.12.21.92.521.2
ø5/321/8KQ2ZD03-34□S14.298.213.418.516.33935.813.313.48.22.92.9321.8
ø3/161/8KQ2ZD05-34□S14.299.113.418.416.33935.813.313.49.14.53.73.522.4
ø1/41/8KQ2ZD07-34□S14.2911.113.418.317.740.837.613.313.811.17.76.64.625.5
1/4KQ2ZD07-35□S14.2911.113.418.321.144.239.813.313.811.17.76.64.632.4
3/8KQ2ZD07-36□S17.4611.113.418.322.545.640.913.313.811.17.76.64.644.8
ø5/161/4KQ2ZD09-35□S1913.217.621.9522.449.244.814.215.913.220.514.2648.7
3/8KQ2ZD09-36□S1913.217.621.952349.845.114.215.913.220.514.2656.8
1/2KQ2ZD09-37□S22.2313.217.621.9527.25447.614.215.913.220.514.2683.3
ø3/81/4KQ2ZD11-35□S22.2315.420.623.624.456.351.915.619.215.423.419.3771.1
3/8KQ2ZD11-36□S22.2315.420.623.624.856.75215.619.215.423.419.3773.2
1/2KQ2ZD11-37□S22.2315.420.623.628.760.654.215.619.215.423.419.3793.3
ø1/23/8KQ2ZD13-36□S25.419.32727.929.664.459.71722.319.343.834.39.6137.2
1/2KQ2ZD13-37□S25.419.32727.932.867.661.21722.319.343.834.39.6155

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1 represents maximum diameter.

Connection thread: R

Applicable tubing outer diameter mmConnection thread
R
ModelH
(hex size)
øD1Note) øD2L1L2L3A*MP1P2Effective area (mm2)Minimum Port SizeWeight
g
NylonUrethane
ø41/8ZQ2ZD04-01□S148.213.418.516.33935.913.313.48.24.74.7321.3
1/4ZQ2ZD04-02□S148.213.418.520.743.438.713.313.48.24.74.7329
3/8ZQ2ZD04-03□S178.213.418.522.144.839.713.313.48.24.74.7340.9
ø61/8ZQ2ZD06-01□S1410.413.418.416.33935.913.313.410.410.88.64.522.5
1/4ZQ2ZD06-02□S1410.413.418.420.743.438.713.313.410.410.88.64.530.2
3/8ZQ2ZD06-03□S1710.413.418.422.144.839.713.313.410.410.88.64.542.1
ø81/8ZQ2ZD08-01□S1913.217.621.21945.842.714.215.913.220.514.2648.7
1/4ZQ2ZD08-02□S1913.217.621.222.449.244.514.215.913.220.514.2648
3/8ZQ2ZD08-03□S1913.217.621.22349.844.714.215.913.220.514.2655.9
1/2ZQ2ZD08-04□S2213.217.621.227.25447.614.215.913.220.514.2682.1
ø101/4ZQ2ZD10-02□S2115.920.623.624.356.251.515.619.215.931.821.67.569
3/8ZQ2ZD10-03□S2115.920.623.624.756.651.515.619.215.931.821.67.571
1/2ZQ2ZD10-04□S2215.920.623.628.76053.615.619.215.931.821.67.592.9
ø121/4ZQ2ZD12-02□S2618.525.226.826.562.457.71721.618.544.635.39115.6
3/8ZQ2ZD12-03□S2618.525.226.826.962.857.71721.618.544.635.39110.7
1/2ZQ2ZD12-04□S2618.525.226.830.16659.61721.618.544.635.39124.7

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.

Part Number
KQ2ZD10-04N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

-

5 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)10R1/2WhiteWithout sealing agentLight Gray-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint A Branch
Branch A Double Branch Ray Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 4
Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2ZD10-04N in the Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2ZD10-04N trong chuỗi Quick-Connect Fitting KQ2 Series Double Branch Universal Elbow KQ2ZD.

Products like this...

Part Number
KQ2ZD03-34A
KQ2ZD03-34AS
KQ2ZD03-34N
KQ2ZD10-04NS
KQ2ZD11-35A
KQ2ZD11-35AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Specifications Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/8WhiteWithout sealing agentOrange-

188,000 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/8WhiteWith sealing agentOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)5/32NPT1/8WhiteWithout sealing agentOrange-

284,800 VND

1 Piece(s) Same day [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)10R1/2WhiteWith sealing agentLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass3/8NPT1/4WhiteWithout sealing agentOrange-

248,800 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass3/8NPT1/4WhiteWith sealing agentOrangeN/A