(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
An elbow union for branch piping that can tighten the hex head of the body with a box wrench
[Please click here for the catalog]
・ Applicable metric tube outer diameter, P.115, imperial, P.146
* Made-to-order / clean series P.131, 156
Branch Universal Male Elbow: KQ2Z (Sealant) External Appearance
Branch Universal Male Elbow: KQ2Z (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2Z01-34□S | 8 | 7.1 | 13.4 | 18.5 | 13.7 | 25.6 | 22.4 | 13.3 | 7.1 | 2.2 | 1.9 | 2.5 | 14.1 |
ø5/32 | 1/8 | KQ2Z03-34□S | 8 | 8.2 | 13.4 | 18.5 | 13.7 | 25.6 | 22.4 | 13.3 | 8.2 | 2.9 | 2.9 | 3 | 14.4 |
ø3/16 | 1/8 | KQ2Z05-34□S | 8 | 9.1 | 13.4 | 18.4 | 13.7 | 25.6 | 22.4 | 13.3 | 9.1 | 4.5 | 3.7 | 3.5 | 14.7 |
ø1/4 | 1/8 | KQ2Z07-34□S | 8 | 11.1 | 13.4 | 18.4 | 13.7 | 25.6 | 22.4 | 13.3 | 11.1 | 7.5 | 6.6 | 4.5 | 15.2 |
1/4 | KQ2Z07-35□S | 11.11 | 11.1 | 17.6 | 20.4 | 18 | 31 | 26.6 | 13.3 | 11.1 | 7.7 | 6.6 | 4.6 | 29.5 | |
ø5/16 | 1/8 | KQ2Z09-34□S | 11.11 | 13.2 | 17.6 | 21.2 | 15.1 | 27.6 | 24.4 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 24.1 |
1/4 | KQ2Z09-35□S | 11.11 | 13.2 | 17.6 | 21.2 | 18.5 | 31 | 26.6 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 31 | |
3/8 | KQ2Z09-36□S | 12.7 | 13.2 | 20.6 | 22.3 | 19.5 | 35.3 | 30.6 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 46 | |
ø3/8 | 1/4 | KQ2Z11-35□S | 12.7 | 15.4 | 20.6 | 25.9 | 19.1 | 34.9 | 30.5 | 15.6 | 15.4 | 23.4 | 19.3 | 7 | 40.7 |
3/8 | KQ2Z11-36□S | 12.7 | 15.4 | 20.6 | 25.9 | 19.5 | 35.3 | 30.6 | 15.6 | 15.4 | 23.4 | 19.3 | 7 | 48.4 | |
ø1/2 | 3/8 | KQ2Z13-36□S | 17.46 | 19.3 | 27 | 30.1 | 20.2 | 35.1 | 30.4 | 17 | 19.3 | 38.8 | 34.3 | 9 | 69.5 |
1/2 | KQ2Z13-37□S | 17.46 | 19.3 | 27 | 30.1 | 23.4 | 38.3 | 31.9 | 17 | 19.3 | 38.8 | 34.3 | 9 | 88.1 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of NPT thread
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2Z04-01□S | 8 | 8.2 | 13.4 | 18.5 | 13.7 | 25.6 | 22.5 | 13.3 | 8.2 | 4.7 | 4.7 | 3 | 14 |
ø6 | 1/8 | KQ2Z06-01□S | 8 | 10.4 | 13.4 | 18.4 | 13.7 | 25.6 | 22.5 | 13.3 | 10.4 | 10.8 | 8.6 | 4.5 | 14.6 |
1/4 | KQ2Z06-02□S | 14 | 10.4 | 20.6 | 21.5 | 19.1 | 34.9 | 30.2 | 13.3 | 10.4 | 10.8 | 8.6 | 4.5 | 37 | |
3/8 | KQ2Z06-03□S | 14 | 10.4 | 20.6 | 21.5 | 19.5 | 35.3 | 30.2 | 13.3 | 10.4 | 10.8 | 8.6 | 4.5 | 44.6 | |
ø8 | 1/8 | KQ2Z08-01□S | 12 | 13.2 | 17.6 | 21.2 | 15.1 | 27.6 | 24.5 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 24.3 |
1/4 | KQ2Z08-02□S | 12 | 13.2 | 17.6 | 21.2 | 18.5 | 31 | 26.3 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 30.8 | |
3/8 | KQ2Z08-03□S | 14 | 13.2 | 20.6 | 22.3 | 19.5 | 35.3 | 30.2 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 46.3 | |
ø10 | 1/4 | KQ2Z10-02□S | 14 | 15.9 | 21.6 | 23.6 | 19.9 | 34.9 | 30.2 | 15.6 | 15.9 | 31.8 | 22.6 | 7.5 | 41.7 |
3/8 | KQ2Z10-03□S | 14 | 15.9 | 21.6 | 23.6 | 20.3 | 35.3 | 30.2 | 15.6 | 15.9 | 31.8 | 22.6 | 7.5 | 49.3 | |
ø12 | 3/8 | KQ2Z12-03□S | 17 | 18.5 | 24.1 | 26.9 | 21.2 | 37.6 | 32.5 | 17 | 18.5 | 44.6 | 35.3 | 9 | 63.4 |
1/2 | KQ2Z12-04□S | 17 | 18.5 | 24.1 | 26.9 | 24.4 | 40.8 | 34.4 | 17 | 18.5 | 44.6 | 35.3 | 9 | 82 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.
Part Number |
---|
KQ2Z07-35AS |
KQ2Z07-35NS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123,200 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/4 | NPT | 1/4 | White | With sealing agent | Orange | N/A | ||
132,800 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/4 | NPT | 1/4 | White | With sealing agent | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch |
Branch A | A Branch | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 |
Release button shape | Perfect circle |