(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A wide variety of quick-connect fittings by SMC.
[Features]
・ Lightweight and compact
・ Vacuum from -100 kPa can be used
・ Improved tube insertion and removal
[Applications]
・ Used for branch piping in the direction perpendicular from the female thread section
Branch Male Elbow: KQ2LU (Sealant) External Appearance
Branch Male Elbow: KQ2LU (Sealant) Dimensional Outline Drawing
Applicable tube outer diameter mm | Connection thread R | Model | H (hex size) | øDNote) | L1 | L2 | L3 | A* | M | P | øO | øN | Q1 | Q2 | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||||
ø4 | 1/8 | KQ2LU04-01□S | 10 | 8.2 | 15.8 | 23.3 | 27.4 | 24.3 | 13.3 | 8.2 | 6 | 3.2 | 15.8 | 7.9 | 6 | 4.1 | 3 | 9.5 |
1/4 | KQ2LU04-02□S | 14 | 8.2 | 15.8 | 27.7 | 31.8 | 27.1 | 13.3 | 8.2 | 6 | 3.2 | 15.8 | 7.9 | 6 | 4.1 | 3 | 19.3 | |
ø6 | 1/8 | KQ2LU06-01□S | 12 | 10.4 | 16.5 | 24 | 29.2 | 26.1 | 13.3 | 10.4 | 6 | 3.2 | 16.5 | 10 | 13.9 | 11 | 4.5 | 10.6 |
1/4 | KQ2LU06-02□S | 14 | 10.4 | 16.5 | 28.4 | 33.6 | 28.9 | 13.3 | 10.4 | 6 | 3.2 | 16.5 | 10 | 13.9 | 11 | 4.5 | 19.5 | |
3/8 | KQ2LU06-03□S | 17 | 10.4 | 16.5 | 29.8 | 35 | 29.9 | 13.3 | 10.4 | 6 | 3.2 | 16.5 | 10 | 13.9 | 11 | 4.5 | 31.5 | |
ø8 | 1/8 | KQ2LU08-01□S | 14 | 13.2 | 18.2 | 25.7 | 32.3 | 29.2 | 14.2 | 13.2 | 8 | 4.2 | 18.2 | 13.1 | 26.3 | 18.2 | 6 | 16.4 |
1/4 | KQ2LU08-02□S | 14 | 13.2 | 18.2 | 30.1 | 36.7 | 32 | 14.2 | 13.2 | 8 | 4.2 | 18.2 | 13.1 | 26.3 | 18.2 | 6 | 21.5 | |
3/8 | KQ2LU08-03□S | 17 | 13.2 | 18.2 | 31.5 | 38.1 | 33 | 14.2 | 13.2 | 8 | 4.2 | 18.2 | 13.1 | 26.3 | 18.2 | 6 | 33.3 | |
ø10 | 1/4 | KQ2LU10-02□S | 17 | 15.9 | 20.3 | 32.2 | 40.2 | 35.5 | 15.6 | 15.9 | 8 | 4.2 | 20.3 | 15.9 | 40.8 | 29 | 7.5 | 26.6 |
3/8 | KQ2LU10-03□S | 17 | 15.9 | 20.3 | 33.6 | 41.6 | 36.5 | 15.6 | 15.9 | 8 | 4.2 | 20.3 | 15.9 | 40.8 | 29 | 7.5 | 34.4 | |
1/2 | KQ2LU10-04□S | 22 | 15.9 | 20.3 | 37.8 | 45.8 | 39.4 | 15.6 | 15.9 | 8 | 4.2 | 20.3 | 15.9 | 40.8 | 29 | 7.5 | 62.3 | |
ø12 | 1/4 | KQ2LU12-02□S | 19 | 18.5 | 22.5 | 34.4 | 43.6 | 38.9 | 17 | 18.5 | 8 | 4.2 | 22.5 | 17.9 | 57.2 | 45.2 | 9 | 37.7 |
3/8 | KQ2LU12-03□S | 19 | 18.5 | 22.5 | 35.8 | 45 | 39.9 | 17 | 18.5 | 8 | 4.2 | 22.5 | 17.9 | 57.2 | 45.2 | 9 | 40.6 | |
1/2 | KQ2LU12-04□S | 22 | 18.5 | 22.5 | 40 | 49.2 | 42.8 | 17 | 18.5 | 8 | 4.2 | 22.5 | 17.9 | 57.2 | 45.2 | 9 | 62.7 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD represents maximum diameter.
Part Number |
---|
KQ2LU08-01A |
KQ2LU08-01N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 8 | 1/8 | White | Without sealing agent | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | 1/8 | White | Without sealing agent | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Branch Elbow | Operating Temperature(°C) | -5::60 |
Types of connection | R | Number of Connection Tubes(piece) | 2 | Release button shape | Perfect circle |