(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (With Sealant/Without Sealant) (Part Number)

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (With Sealant/Without Sealant)
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A wide variety of quick-connect fittings by SMC.
[Features]
・ Lightweight and compact
・ Vacuum from -100 kPa can be used
・ Improved tube insertion and removal
[Applications]
・ Used for branch piping in the direction perpendicular from the female thread section

Branch Male Elbow: KQ2LU (Sealant) Specifications

Branch Male Elbow: KQ2LU (Sealant): Related Images

Branch Male Elbow: KQ2LU (Sealant) External Appearance

Branch Male Elbow: KQ2LU (Sealant): Related Images

Branch Male Elbow: KQ2LU (Sealant) Dimensional Outline Drawing

Applicable tube outer diameter
mm
Connection thread
R
ModelH
(hex size)
øDNote)L1L2L3A*MPøOøNQ1Q2Effective Area mm2Minimum Port SizeWeight
g
NylonUrethane
ø41/8KQ2LU04-01□S108.215.823.327.424.313.38.263.215.87.964.139.5
1/4KQ2LU04-02□S148.215.827.731.827.113.38.263.215.87.964.1319.3
ø61/8KQ2LU06-01□S1210.416.52429.226.113.310.463.216.51013.9114.510.6
1/4KQ2LU06-02□S1410.416.528.433.628.913.310.463.216.51013.9114.519.5
3/8KQ2LU06-03□S1710.416.529.83529.913.310.463.216.51013.9114.531.5
ø81/8KQ2LU08-01□S1413.218.225.732.329.214.213.284.218.213.126.318.2616.4
1/4KQ2LU08-02□S1413.218.230.136.73214.213.284.218.213.126.318.2621.5
3/8KQ2LU08-03□S1713.218.231.538.13314.213.284.218.213.126.318.2633.3
ø101/4KQ2LU10-02□S1715.920.332.240.235.515.615.984.220.315.940.8297.526.6
3/8KQ2LU10-03□S1715.920.333.641.636.515.615.984.220.315.940.8297.534.4
1/2KQ2LU10-04□S2215.920.337.845.839.415.615.984.220.315.940.8297.562.3
ø121/4KQ2LU12-02□S1918.522.534.443.638.91718.584.222.517.957.245.2937.7
3/8KQ2LU12-03□S1918.522.535.84539.91718.584.222.517.957.245.2940.6
1/2KQ2LU12-04□S2218.522.54049.242.81718.584.222.517.957.245.2962.7

□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD represents maximum diameter.

Part Number
KQ2LU10-04AS-X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

-

5 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass101/2BlackWith sealing agentLight GrayBody color change (black)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Branch Elbow Operating Temperature(°C) -5::60
Types of connection R Number of Connection Tubes(piece) 2 Release button shape Perfect circle

Please check the type/dimensions/specifications of the part KQ2LU10-04AS-X35 in the One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (With Sealant/Without Sealant) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2LU10-04AS-X35 trong chuỗi One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (With Sealant/Without Sealant).

Products like this...

Part Number
10-KQ2LU06-02N
10-KQ2LU06-02NS
10-KQ2LU06-03NS
KQ2LU10-04N
KQ2LU10-04NS
KQ2LU12-02A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Specifications Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)61/4WhiteWithout sealing agentWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)61/4WhiteWith sealing agentWhiteN/A

-

1 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)63/8WhiteWith sealing agentWhiteN/A

-

5 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)101/2WhiteWithout sealing agentLight GrayN/A

153,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)101/2WhiteWith sealing agentLight GrayN/A

-

5 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass121/4WhiteWithout sealing agentLight GrayN/A