(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Hexagon socket on the top allows tightening with a hexagon wrench. For use in small spaces.
[Please refer to the manufacturer's catalog.]
· Applicable tubing outer diameter (mm) connection thread [R] release button oval (P. 69) round (P. 178)
· Applicable tubing outer diameter (inch) connection thread [NPT] release button oval (P. 77) round (P.190)
Hexagon Socket Head Universal Male Elbow: KQ2VS (Face Seal) External Appearance
Hexagon Socket Head Universal Male Elbow: KQ2VS (Face Seal) Dimensional Outline Drawing
Applicable tubing outer diameter (inch) | Connection thread NPT | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VS01-34□P1 | 6.35 | 7.1 | 6.7 | 9.5 | 14 | 19.3 | 12.9 | 25 | 19.6 | 13.3 | 2.2 | 1.9 | 2.5 | 12.7 |
ø5/32 | 1/8 | KQ2VS03-34□P1 | 6.35 | 8.2 | 7.7 | 10 | 14 | 19.3 | 12.9 | 25 | 19.6 | 13.3 | 2.9 | 2.9 | 3 | 12.8 |
ø3/16 | 1/8 | KQ2VS05-34□P1 | 6.35 | 9.1 | 8.4 | 11 | 14 | 19.6 | 12.9 | 25 | 19.6 | 13.3 | 4.5 | 3.7 | 3.5 | 13.1 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Applicable tubing outer diameter (inch) | Connection thread NPT | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2VS01-34□P | 6.35 | 7.1 | 14 | 19.3 | 12.9 | 25 | 19.6 | 13.3 | 2.2 | 1.9 | 2.5 | 12.7 |
ø5/32 | 1/8 | KQ2VS03-34□P | 6.35 | 8.2 | 14 | 19.3 | 12.9 | 25 | 19.6 | 13.3 | 2.9 | 2.9 | 3 | 12.8 |
ø3/16 | 1/8 | KQ2VS05-34□P | 6.35 | 9.1 | 14 | 19.6 | 12.9 | 25 | 19.6 | 13.3 | 4.5 | 3.7 | 3.5 | 13.1 |
ø1/4 | 1/8 | KQ2VS07-34□P | 6.35 | 11.1 | 14 | 20.6 | 12.9 | 25 | 19.6 | 13.3 | 7.7 | 6.6 | 4.6 | 13.4 |
1/4 | KQ2VS07-35□P | 6.35 | 11.1 | 18 | 19.9 | 17.4 | 26.8 | 18.7 | 13.3 | 7.7 | 6.6 | 4.6 | 20.9 | |
ø5/16 | 1/8 | KQ2VS09-34□P | 8 | 13.2 | 17.6 | 23.5 | 14.3 | 25.2 | 19.8 | 14.2 | 16 | 11.2 | 6 | 19.6 |
1/4 | KQ2VS09-35□P | 8 | 13.2 | 18 | 23.5 | 17.2 | 28.2 | 20.1 | 14.2 | 16 | 11.2 | 6 | 24.5 | |
3/8 | KQ2VS09-36□P | 8 | 13.2 | 22 | 23.1 | 17.9 | 29.8 | 21.7 | 14.2 | 16 | 11.2 | 6 | 35.1 | |
ø3/8 | 1/4 | KQ2VS11-35□P | 8 | 15.4 | 20.6 | 25.8 | 18.3 | 29.5 | 21.4 | 15.6 | 23.4 | 19.3 | 7 | 29.3 |
3/8 | KQ2VS11-36□P | 8 | 15.4 | 22 | 25.8 | 18.4 | 29.8 | 21.7 | 15.6 | 23.4 | 19.3 | 7 | 36.3 | |
ø1/2 | 3/8 | KQ2VS13-36□P | 9.53 | 19.3 | 27 | 30.5 | 18.6 | 32 | 23.9 | 17 | 38.8 | 34.3 | 9 | 57.6 |
1/2 | KQ2VS13-37□P | 9.53 | 19.3 | 27 | 30.5 | 21.3 | 34.7 | 24.3 | 17 | 38.8 | 34.3 | 9 | 70.9 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread R | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VS04-01□P1 | 6 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 12.7 | 24.8 | 19.6 | 13.3 | 2.9 | 2.9 | 3 | 12.6 |
ø6 | 1/8 | KQ2VS06-01□P1 | 6 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 12.7 | 24.8 | 19.6 | 13.3 | 7.5 | 5.9 | 4.5 | 12.9 |
1/4 | KQ2VS06-02□P1 | 6 | 10.4 | 9.7 | 12 | 18 | 19.9 | 16.1 | 24.7 | 17.1 | 13.3 | 7.5 | 5.9 | 4.5 | 19.2 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Applicable tubing outer diameter mm | Connection thread R | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2VS04-01□P | 6 | 8.2 | 13.4 | 19.3 | 12.7 | 24.8 | 19.6 | 13.3 | 2.9 | 2.9 | 3 | 12.6 |
ø6 | 1/8 | KQ2VS06-01□P | 6 | 10.4 | 13.4 | 20.5 | 12.7 | 24.8 | 19.6 | 13.3 | 7.5 | 5.9 | 4.5 | 12.9 |
1/4 | KQ2VS06-02□P | 6 | 10.4 | 18 | 19.9 | 16.1 | 24.7 | 17.1 | 13.3 | 7.5 | 5.9 | 4.5 | 19.2 | |
ø8 | 1/8 | KQ2VS08-01□P | 8 | 13.2 | 17.6 | 23.5 | 14.1 | 25 | 19.8 | 14.2 | 16 | 11.2 | 6 | 19.3 |
1/4 | KQ2VS08-02□P | 8 | 13.2 | 18 | 23.5 | 16.7 | 27.7 | 20.1 | 14.2 | 16 | 11.2 | 6 | 23.8 | |
3/8 | KQ2VS08-03□P | 8 | 13.2 | 22 | 23.1 | 17.4 | 29.3 | 21.7 | 14.2 | 16 | 11.2 | 6 | 34.4 | |
ø10 | 1/4 | KQ2VS10-02□P | 8 | 15.9 | 20.6 | 25.9 | 18.1 | 29.2 | 21.6 | 15.6 | 27 | 20.3 | 7.5 | 29.2 |
3/8 | KQ2VS10-03□P | 8 | 15.9 | 22 | 25.9 | 18.2 | 29.3 | 21.7 | 15.6 | 27 | 20.3 | 7.5 | 35.6 | |
ø12 | 3/8 | KQ2VS12-03□P | 10 | 18.5 | 25.2 | 28.5 | 19.3 | 33 | 25.4 | 17 | 39 | 30.8 | 9 | 48.6 |
1/2 | KQ2VS12-04□P | 10 | 18.5 | 26 | 28.5 | 22.6 | 36.3 | 25.9 | 17 | 39 | 30.8 | 9 | 64.1 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Part Number |
---|
KQ2VS11-36AP |
KQ2VS11-36NP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button shape | Release button color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/8 | NPT | 3/8 | Perfect circle | Light Gray | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/8 | NPT | 3/8 | Perfect circle | Light Gray |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow |
Elbows | Hex socket head cap universal elbow | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |
Custom-made specifications | N/A |