(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch in line with and at a 90° angle to a female thread.
Male Run Tee: KQ2Y (Face Seal) External Appearance
Male Run Tee: KQ2Y (Face Seal) Dimensional Outline Drawing
Applicable Tubing Outer diameter Inch | Connection thread NPT | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2Y01-33□P1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.9 | 21.5 | 14.9 | 31.1 | 13.3 | 3.4 | 2.9 | 2.5 | 15.8 |
1/8 | KQ2Y01-34□P1 | 12.7 | 7.1 | 6.7 | 9.5 | 10 | 14.9 | 16.6 | 14.9 | 26.2 | 13.3 | 3.4 | 2.9 | 2.5 | 6.7 | |
1/4 | KQ2Y01-35□P1 | 17.46 | 7.1 | 6.7 | 9.5 | 10 | 14.9 | 21.3 | 14.9 | 28.2 | 13.3 | 3.4 | 2.9 | 2.5 | 18.9 | |
ø5/32 | 1/16 | KQ2Y03-33□P1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 15.3 | 21.1 | 15.3 | 31 | 13.3 | 6.4 | 4.4 | 3 | 16.4 |
1/8 | KQ2Y03-34□P1 | 12.7 | 8.2 | 7.7 | 10 | 10 | 15.3 | 16.2 | 15.3 | 26.1 | 13.3 | 6.4 | 4.4 | 3 | 7 | |
1/4 | KQ2Y03-35□P1 | 17.46 | 8.2 | 7.7 | 10 | 10 | 15.3 | 21.9 | 15.3 | 29.1 | 13.3 | 6.4 | 4.4 | 3 | 19.2 | |
ø3/16 | 1/8 | KQ2Y05-34□P1 | 12.7 | 9.1 | 8.4 | 11 | 10 | 15.7 | 16.7 | 15.7 | 27 | 13.3 | 8.4 | 7 | 3.5 | 7.3 |
1/4 | KQ2Y05-35□P1 | 17.46 | 9.1 | 8.4 | 11 | 10 | 15.7 | 22.4 | 15.7 | 30 | 13.3 | 8.4 | 7 | 3.5 | 19.6 |
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2Y01-33□P | 11.11 | 7.1 | 10 | 14.9 | 21.5 | 14.9 | 31.1 | 13.3 | 3.4 | 2.9 | 2.5 | 15.8 |
1/8 | KQ2Y01-34□P | 12.7 | 7.1 | 10 | 14.9 | 16.6 | 14.9 | 26.2 | 13.3 | 3.4 | 2.9 | 2.5 | 6.7 | |
1/4 | KQ2Y01-35□P | 17.46 | 7.1 | 10 | 14.9 | 21.3 | 14.9 | 28.2 | 13.3 | 3.4 | 2.9 | 2.5 | 18.9 | |
ø5/32 | 1/16 | KQ2Y03-33□P | 11.11 | 8.2 | 10 | 15.3 | 21.1 | 15.3 | 31 | 13.3 | 6.4 | 4.4 | 3 | 16.4 |
1/8 | KQ2Y03-34□P | 12.7 | 8.2 | 10 | 15.3 | 16.2 | 15.3 | 26.1 | 13.3 | 6.4 | 4.4 | 3 | 7 | |
1/4 | KQ2Y03-35□P | 17.46 | 8.2 | 10 | 15.3 | 21.9 | 15.3 | 29.1 | 13.3 | 6.4 | 4.4 | 3 | 19.2 | |
ø3/16 | 1/8 | KQ2Y05-34□P | 12.7 | 9.1 | 10 | 15.7 | 16.7 | 15.7 | 27 | 13.3 | 8.4 | 7 | 3.5 | 7.3 |
1/4 | KQ2Y05-35□P | 17.46 | 9.1 | 10 | 15.7 | 22.4 | 15.7 | 30 | 13.3 | 8.4 | 7 | 3.5 | 19.6 | |
ø1/4 | 1/16 | KQ2Y07-33□P | 11.11 | 11.1 | 10 | 16.5 | 22.6 | 16.5 | 33.7 | 13.3 | 8.5 | 8.5 | 3.5 | 9.2 |
1/8 | KQ2Y07-34□P | 12.7 | 11.1 | 10 | 16.5 | 17.7 | 16.5 | 28.8 | 13.3 | 14 | 12.4 | 4.5 | 8 | |
1/4 | KQ2Y07-35□P | 17.46 | 11.1 | 10 | 16.5 | 23.4 | 16.5 | 31.8 | 13.3 | 14 | 12.4 | 4.5 | 20.2 | |
3/8 | KQ2Y07-36□P | 22 | 11.1 | 10 | 16.5 | 23.9 | 16.5 | 32.3 | 13.3 | 14 | 12.4 | 4.5 | 33.7 | |
ø5/16 | 1/8 | KQ2Y09-34□P | 12.7 | 13.2 | 10 | 18.2 | 18.7 | 18.2 | 31.5 | 14.2 | 14 | 14 | 4.5 | 9.4 |
1/4 | KQ2Y09-35□P | 17.46 | 13.2 | 12 | 18.2 | 23.4 | 18.2 | 33.5 | 14.2 | 25.6 | 17.7 | 6 | 17.5 | |
3/8 | KQ2Y09-36□P | 22 | 13.2 | 12 | 18.2 | 24.9 | 18.2 | 35 | 14.2 | 25.6 | 17.7 | 6 | 32.6 | |
ø3/8 | 1/4 | KQ2Y11-35□P | 17.46 | 15.4 | 17 | 20.4 | 25.3 | 20.4 | 37.6 | 15.6 | 28.8 | 23.8 | 7.5 | 20.7 |
3/8 | KQ2Y11-36□P | 22 | 15.4 | 17 | 20.4 | 26 | 20.4 | 38.3 | 15.6 | 28.8 | 23.8 | 7.5 | 21.5 | |
1/2 | KQ2Y11-37□P | 28.57 | 15.4 | 17 | 20.4 | 31.3 | 20.4 | 41.3 | 15.6 | 28.8 | 23.8 | 7.5 | 56.5 | |
ø1/2 | 1/4 | KQ2Y13-35□P | 17.46 | 19.3 | 17 | 23.4 | 27.2 | 23.4 | 42.5 | 17 | 57.3 | 50.6 | 9 | 24.9 |
3/8 | KQ2Y13-36□P | 22 | 19.3 | 17 | 23.4 | 28.1 | 23.4 | 43.4 | 17 | 63.8 | 50.6 | 9.5 | 39.1 | |
1/2 | KQ2Y13-37□P | 28.57 | 19.3 | 17 | 23.4 | 33.2 | 23.4 | 46.2 | 17 | 63.8 | 50.6 | 9.5 | 80.8 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread R | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2Y23-01□P1 | 12 | 7.1 | 6.7 | 9.5 | 10 | 14.9 | 15.9 | 14.9 | 25.7 | 13.3 | 3.4 | 2.9 | 2.5 | 5.7 |
1/4 | KQ2Y23-02□P1 | 17 | 7.1 | 6.7 | 9.5 | 10 | 14.9 | 19.3 | 14.9 | 26.7 | 13.3 | 3.4 | 2.9 | 2.5 | 14.9 | |
ø4 | 1/8 | KQ2Y04-01□P1 | 12 | 8.2 | 7.7 | 10 | 10 | 15.3 | 15.5 | 15.3 | 25.6 | 13.3 | 6.4 | 4.4 | 3 | 6 |
1/4 | KQ2Y04-02□P1 | 17 | 8.2 | 7.7 | 10 | 10 | 15.3 | 19.9 | 15.3 | 27.6 | 13.3 | 6.4 | 4.4 | 3 | 15.2 | |
ø6 | 1/8 | KQ2Y06-01□P1 | 12 | 10.4 | 9.7 | 12 | 10 | 16.3 | 16.6 | 16.3 | 27.7 | 13.3 | 13.4 | 10.6 | 4.5 | 6.7 |
1/4 | KQ2Y06-02□P1 | 17 | 10.4 | 9.7 | 12 | 10 | 16.3 | 21 | 16.3 | 29.7 | 13.3 | 13.4 | 10.6 | 4.5 | 16 | |
3/8 | KQ2Y06-03□P1 | 21 | 10.4 | 9.7 | 12 | 10 | 16.3 | 23 | 16.3 | 31.7 | 13.3 | 13.4 | 10.6 | 4.5 | 31.2 |
Applicable tubing outer diameter mm | Connection thread R | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2Y23-01□P | 12 | 7.1 | 10 | 14.9 | 15.9 | 14.9 | 25.7 | 13.3 | 3.4 | 2.9 | 2.5 | 5.7 |
1/4 | KQ2Y23-02□P | 17 | 7.1 | 10 | 14.9 | 19.3 | 14.9 | 26.7 | 13.3 | 3.4 | 2.9 | 2.5 | 14.9 | |
ø4 | 1/8 | KQ2Y04-01□P | 12 | 8.2 | 10 | 15.3 | 15.5 | 15.3 | 25.6 | 13.3 | 6.4 | 4.4 | 3 | 6 |
1/4 | KQ2Y04-02□P | 17 | 8.2 | 10 | 15.3 | 19.9 | 15.3 | 27.6 | 13.3 | 6.4 | 4.4 | 3 | 15.2 | |
ø6 | 1/8 | KQ2Y06-01□P | 12 | 10.4 | 10 | 16.3 | 16.6 | 16.3 | 27.7 | 13.3 | 13.4 | 10.6 | 4.5 | 6.7 |
1/4 | KQ2Y06-02□P | 17 | 10.4 | 10 | 16.3 | 21 | 16.3 | 29.7 | 13.3 | 13.4 | 10.6 | 4.5 | 16 | |
3/8 | KQ2Y06-03□P | 21 | 10.4 | 10 | 16.3 | 23 | 16.3 | 31.7 | 13.3 | 13.4 | 10.6 | 4.5 | 31.2 | |
ø8 | 1/8 | KQ2Y08-01□P | 12 | 13.2 | 10 | 18.2 | 18 | 18.2 | 31 | 14.2 | 13.4 | 13.4 | 4.5 | 8.4 |
1/4 | KQ2Y08-02□P | 17 | 13.2 | 12 | 18.2 | 22.4 | 18.2 | 33 | 14.2 | 25.6 | 17.7 | 6 | 15.6 | |
3/8 | KQ2Y08-03□P | 21 | 13.2 | 12 | 18.2 | 24.4 | 18.2 | 35 | 14.2 | 25.6 | 17.7 | 6 | 30.5 | |
ø10 | 1/8 | KQ2Y10-01□P | 12 | 15.9 | 12 | 20.6 | 22.1 | 20.6 | 37.6 | 15.6 | 40 | 28.4 | 6 | 13 |
1/4 | KQ2Y10-02□P | 17 | 15.9 | 17 | 20.6 | 25.6 | 20.6 | 38.7 | 15.6 | 40 | 28.4 | 7.5 | 20.7 | |
3/8 | KQ2Y10-03□P | 21 | 15.9 | 17 | 20.6 | 25.7 | 20.6 | 38.8 | 15.6 | 40 | 28.4 | 7.5 | 20.6 | |
1/2 | KQ2Y10-04□P | 27 | 15.9 | 17 | 20.6 | 30.5 | 20.6 | 40.8 | 15.6 | 40 | 28.4 | 7.5 | 47.9 | |
ø12 | 1/4 | KQ2Y12-02□P | 17 | 18.5 | 17 | 23 | 26.9 | 23 | 42.4 | 17 | 57.4 | 45.4 | 9 | 23.8 |
3/8 | KQ2Y12-03□P | 21 | 18.5 | 17 | 23 | 27 | 23 | 42.5 | 17 | 57.4 | 45.4 | 9 | 23.8 | |
1/2 | KQ2Y12-04□P | 27 | 18.5 | 17 | 23 | 31.8 | 23 | 44.5 | 17 | 57.4 | 45.4 | 9 | 51.1 | |
ø16 | 1/4 | KQ2Y16-02□P | 17 | 23.8 | 17 | 28.6 | 29.6 | 28.6 | 50.6 | 20.6 | 57.4 | 45.4 | 9 | 32.2 |
3/8 | KQ2Y16-03□P | 21 | 23.8 | 21 | 28.6 | 32.7 | 28.6 | 53.7 | 20.6 | 81 | 60 | 11 | 41.3 | |
1/2 | KQ2Y16-04□P | 27 | 23.8 | 21 | 28.6 | 34.7 | 28.6 | 52.9 | 20.6 | 113 | 60 | 13 | 67.3 |
Applicable Tubing Outer diameter Inch | Connection thread R | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3/16 | 1/8 | KQ2Y05-01□P | 12 | 9.1 | 10 | 15.7 | 16 | 15.7 | 26.5 | 13.3 | 8.4 | 7.0 | 3.5 | 6.3 |
1/4 | KQ2Y05-02□P | 17 | 9.1 | 10 | 15.7 | 20.4 | 15.7 | 28.5 | 13.3 | 8.4 | 7.0 | 3.5 | 15.6 | |
ø1/4 | 1/8 | KQ2Y07-01□P | 12 | 11.1 | 10 | 16.5 | 17 | 16.5 | 28.3 | 13.3 | 14.0 | 12.4 | 4.5 | 6.9 |
1/4 | KQ2Y07-02□P | 17 | 11.1 | 10 | 16.5 | 21.4 | 16.5 | 30.3 | 13.3 | 14.0 | 12.4 | 4.5 | 16.2 | |
3/8 | KQ2Y07-03□P | 21 | 11.1 | 10 | 16.5 | 23.4 | 16.5 | 32.3 | 13.3 | 14.0 | 12.4 | 4.5 | 31.5 | |
ø5/16 | 1/8 | KQ2Y09-01□P | 12 | 13.2 | 10 | 18.2 | 18 | 18.2 | 31 | 14.2 | 14.0 | 14.0 | 4.5 | 8.4 |
1/4 | KQ2Y09-02□P | 17 | 13.2 | 12 | 18.2 | 22.4 | 18.2 | 33 | 14.2 | 26.3 | 18.3 | 6 | 15.6 | |
3/8 | KQ2Y09-03□P | 21 | 13.2 | 12 | 18.2 | 24.4 | 18.2 | 35 | 14.2 | 26.3 | 18.3 | 6 | 30.5 | |
ø3/8 | 1/4 | KQ2Y11-02□P | 17 | 15.4 | 17 | 20.4 | 25.4 | 20.4 | 38.2 | 15.6 | 28.8 | 23.8 | 7.5 | 20.2 |
3/8 | KQ2Y11-03□P | 21 | 15.4 | 17 | 20.4 | 25.5 | 20.4 | 38.3 | 15.6 | 28.8 | 23.8 | 7.5 | 20.1 | |
1/2 | KQ2Y11-04□P | 27 | 15.4 | 17 | 20.4 | 30.3 | 20.4 | 40.3 | 15.6 | 28.8 | 23.8 | 7.5 | 47.4 | |
ø1/2 | 1/4 | KQ2Y13-02□P | 17 | 19.3 | 17 | 23.4 | 27.3 | 23.4 | 43.1 | 17 | 57.3 | 50.6 | 9 | 24.4 |
3/8 | KQ2Y13-03□P | 21 | 19.3 | 17 | 23.4 | 27.6 | 23.4 | 43.4 | 17 | 64.6 | 50.6 | 9.5 | 37 | |
1/2 | KQ2Y13-04□P | 27 | 19.3 | 17 | 23.4 | 32.2 | 23.4 | 45.2 | 17 | 64.6 | 50.6 | 9.5 | 68.9 |
Applicable Tubing Outer diameter Inch | Connection thread R | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø3/16 | 1/8 | KQ2Y05-01□P1 | 12 | 9.1 | 8.4 | 11 | 10 | 15.7 | 16 | 15.7 | 26.5 | 13.3 | 8.4 | 7 | 3.5 | 6.3 |
1/4 | KQ2Y05-02□P1 | 17 | 9.1 | 8.4 | 11 | 10 | 15.7 | 20.4 | 15.7 | 28.5 | 13.3 | 8.4 | 7 | 3.5 | 15.6 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Applicable tubing outer diameter mm | Connection thread G | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2Y04-G01□1 | 12 | 8.2 | 7.7 | 10 | 10 | 15.3 | 16.8 | 15.3 | 26.6 | 13.3 | 6.4 | 4.4 | 3 | 7 |
1/4 | KQ2Y04-G02□1 | 17 | 8.2 | 7.7 | 10 | 10 | 15.3 | 20.3 | 15.3 | 29.1 | 13.3 | 6.4 | 4.4 | 3 | 17.5 | |
ø6 | 1/8 | KQ2Y06-G01□1 | 12 | 10.4 | 9.7 | 12 | 10 | 16.3 | 17.9 | 16.3 | 28.7 | 13.3 | 13.4 | 10.6 | 4.5 | 7.7 |
1/4 | KQ2Y06-G02□1 | 17 | 10.4 | 9.7 | 12 | 10 | 16.3 | 21.4 | 16.3 | 31.2 | 13.3 | 13.4 | 10.6 | 4.5 | 18.2 | |
3/8 | KQ2Y06-G03□1 | 21 | 10.4 | 9.7 | 12 | 10 | 16.3 | 22.4 | 16.3 | 31.2 | 13.3 | 13.4 | 10.6 | 4.5 | 29.9 |
Applicable tubing outer diameter mm | Connection thread G | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2Y04-G01□ | 12 | 8.2 | 10 | 15.3 | 16.8 | 15.3 | 26.6 | 13.3 | 6.4 | 4.4 | 3 | 7 |
1/4 | KQ2Y04-G02□ | 17 | 8.2 | 10 | 15.3 | 20.3 | 15.3 | 29.1 | 13.3 | 6.4 | 4.4 | 3 | 17.5 | |
ø6 | 1/8 | KQ2Y06-G01□ | 12 | 10.4 | 10 | 16.3 | 17.9 | 16.3 | 28.7 | 13.3 | 13.4 | 10.6 | 4.5 | 7.7 |
1/4 | KQ2Y06-G02□ | 17 | 10.4 | 10 | 16.3 | 21.4 | 16.3 | 31.2 | 13.3 | 13.4 | 10.6 | 4.5 | 18.2 | |
3/8 | KQ2Y06-G03□ | 21 | 10.4 | 10 | 16.3 | 22.4 | 16.3 | 31.2 | 13.3 | 13.4 | 10.6 | 4.5 | 29.9 | |
ø8 | 1/8 | KQ2Y08-G01□ | 12 | 13.2 | 10 | 18.2 | 19.3 | 18.2 | 32 | 14.2 | 13.4 | 13.4 | 4.5 | 9.5 |
1/4 | KQ2Y08-G02□ | 17 | 13.2 | 12 | 18.2 | 22.8 | 18.2 | 34.5 | 14.2 | 25.6 | 17.7 | 6 | 17.7 | |
3/8 | KQ2Y08-G03□ | 21 | 13.2 | 12 | 18.2 | 23.8 | 18.2 | 34.5 | 14.2 | 25.6 | 17.7 | 6 | 29.7 | |
ø10 | 1/8 | KQ2Y10-G01□ | 12 | 15.9 | 12 | 20.6 | 22.5 | 20.6 | 37.5 | 15.6 | 40 | 28.4 | 6 | 13.2 |
1/4 | KQ2Y10-G02□ | 17 | 15.9 | 17 | 20.6 | 24.6 | 20.6 | 38.6 | 15.6 | 40 | 28.4 | 7.5 | 20.3 | |
3/8 | KQ2Y10-G03□ | 21 | 15.9 | 17 | 20.6 | 27.7 | 20.6 | 40.7 | 15.6 | 40 | 28.4 | 7.5 | 25.4 | |
1/2 | KQ2Y10-G04□ | 27 | 15.9 | 17 | 20.6 | 29.2 | 20.6 | 40.7 | 15.6 | 40 | 28.4 | 7.5 | 45.3 | |
ø12 | 1/4 | KQ2Y12-G02□ | 17 | 18.5 | 17 | 23 | 25.9 | 23 | 42.3 | 17 | 57.4 | 45.4 | 9 | 23.4 |
3/8 | KQ2Y12-G03□ | 21 | 18.5 | 17 | 23 | 29 | 23 | 44.4 | 17 | 57.4 | 45.4 | 9 | 28.6 | |
1/2 | KQ2Y12-G04□ | 27 | 18.5 | 17 | 23 | 30.4 | 23 | 44.4 | 17 | 57.4 | 45.4 | 9 | 48.5 | |
ø16 | 3/8 | KQ2Y16-G03□ | 21 | 23.8 | 21 | 28.6 | 33.1 | 28.6 | 54.2 | 20.6 | 81 | 60 | 11 | 42.7 |
1/2 | KQ2Y16-G04□ | 27 | 23.8 | 21 | 28.6 | 33.8 | 28.6 | 53.4 | 20.6 | 113 | 60 | 13 | 66.2 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Part Number |
---|
KQ2Y04-01AP1 |
KQ2Y04-01NP1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Release button shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | -5~60 | 4 | R | 1/8 | 2 | White | Ellipse | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 4 | R | 1/8 | 2 | White | Ellipse |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Service Tee Union |