(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
[Applications]
· Use to branch tubing into two opposite ends of the fitting both at 90° angles.
Male Branch Tee: KQ2T (Face Seal) External Appearance
Male Branch Tee: KQ2T (Face Seal) Dimensional Outline Drawing
Applicable Tubing Outer Diameter Inch | Connection thread NPT | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø1/8 | 1/16 | KQ2T01-33□P1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 21.5 | 19.7 | 13.3 | 3.4 | 2.9 | 2.5 | 7.7 |
1/8 | KQ2T01-34□P1 | 12.7 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 16.6 | 14.8 | 13.3 | 3.4 | 2.9 | 2.5 | 6.7 | |
1/4 | KQ2T01-35□P1 | 17.46 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 21.3 | 16.8 | 13.3 | 3.4 | 2.9 | 2.5 | 18.9 | |
ø5/32 | 1/16 | KQ2T03-33□P1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 21.1 | 19.8 | 13.3 | 6 | 4.1 | 3 | 16.3 |
1/8 | KQ2T03-34□P1 | 12.7 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.2 | 14.9 | 13.3 | 6 | 4.1 | 3 | 7 | |
1/4 | KQ2T03-35□P1 | 17.46 | 8.2 | 7.7 | 10 | 10 | 14.8 | 21.9 | 17.9 | 13.3 | 6 | 4.1 | 3 | 19.2 | |
ø3/16 | 1/8 | KQ2T05-34□P1 | 12.7 | 9.1 | 8.4 | 11 | 10 | 15 | 16.7 | 15.8 | 13.3 | 8.4 | 7 | 3.5 | 7.3 |
1/4 | KQ2T05-35□P1 | 17.46 | 9.1 | 8.4 | 11 | 10 | 15 | 22.4 | 18.8 | 13.3 | 8.4 | 7 | 3.5 | 19.5 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.
Applicable Tubing Outer Diameter Inch | Connection thread R | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3/16 | 1/8 | KQ2T05-01□P1 | 12 | 9.1 | 8.4 | 11 | 10 | 15 | 16 | 15.3 | 13.3 | 8.4 | 7 | 3.5 | 6.2 |
1/4 | KQ2T05-02□P1 | 17 | 9.1 | 8.4 | 11 | 10 | 15 | 20.4 | 17.3 | 13.3 | 8.4 | 7 | 3.5 | 15.5 |
Applicable Tubing Outer Diameter Inch | Connection thread R | Model | H (Hex size) | øD1Note) | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø3/16 | 1/8 | KQ2T05-01□P | 12 | 9.1 | 10 | 15 | 16 | 15.3 | 13.3 | 8.4 | 7.0 | 3.5 | 6.2 |
1/4 | KQ2T05-02□P | 17 | 9.1 | 10 | 15 | 20.4 | 17.3 | 13.3 | 8.4 | 7.0 | 3.5 | 15.5 | |
ø1/4 | 1/8 | KQ2T07-01□P | 12 | 11.1 | 10 | 15.6 | 17 | 17.3 | 13.3 | 14.4 | 12.4 | 4.5 | 6.9 |
1/4 | KQ2T07-02□P | 17 | 11.1 | 10 | 15.6 | 21.4 | 19.3 | 13.3 | 14.4 | 12.4 | 4.5 | 16.2 | |
3/8 | KQ2T07-03□P | 21 | 11.1 | 10 | 15.6 | 23.4 | 21.3 | 13.3 | 14.4 | 12.4 | 4.5 | 31.5 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.
Applicable Tubing Outer Diameter mm | Connection thread G | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø4 | 1/8 | KQ2T04-G01□1 | 12 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.8 | 15.4 | 13.3 | 6 | 4.1 | 3 | 7 |
1/4 | KQ2T04-G02□1 | 17 | 8.2 | 7.7 | 10 | 10 | 14.8 | 20.3 | 17.9 | 13.3 | 6 | 4.1 | 3 | 17.4 | |
ø6 | 1/8 | KQ2T06-G01□1 | 12 | 10.4 | 9.7 | 12 | 10 | 15.5 | 17.9 | 17.6 | 13.3 | 13.9 | 11 | 4.5 | 7.6 |
1/4 | KQ2T06-G02□1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 21.4 | 20.1 | 13.3 | 13.9 | 11 | 4.5 | 18.1 | |
3/8 | KQ2T06-G03□1 | 21 | 10.4 | 9.7 | 12 | 10 | 15.5 | 22.4 | 20.1 | 13.3 | 13.9 | 11 | 4.5 | 29.8 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.
Part Number |
---|
KQ2T11-36AP |
KQ2T11-36NP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Number of Connection Tubes (piece) | Color | Release button shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | -5~60 | 3/8 | NPT | 3/8 | 2 | White | Perfect circle | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | -5~60 | 3/8 | NPT | 3/8 | 2 | White | Perfect circle |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Double Port Tee Union |