(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Quick-connect fitting from SMC Corporation.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
·Elbow union for narrow spaces where the hex head of the body can be tightened with a special wrench
[Please Refer to This for the Catalog]
·Compatible tube outer diameter mm, connection thread "G," release bushing, oval (p. 61), perfect circle (P.169)
·Compatible tube outer diameter mm, connection thread "R," release bushing, oval (p. 69), perfect circle (P.178)
·Compatible tube outer diameter mm, connection thread "NPT," release bushing, oval (p. 77), perfect circle (P.190)
Universal Male Elbow: KQ2V (Face Seal) External Appearance
Universal Male Elbow: KQ2V (Face Seal) Dimensional Outline Drawing
Applicable Tubing Outer Diameter Inch | Connection thread NPT | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/8 | KQ2V01-34□P1 | 8 | 7.1 | 6.7 | 9.5 | 14 | 19.3 | 12.9 | 24.8 | 19.4 | 13.3 | 2.2 | 1.9 | 2.5 | 13.1 |
ø5/32 | 1/8 | KQ2V03-34□P1 | 8 | 8.2 | 7.7 | 10 | 14 | 19.3 | 12.9 | 24.8 | 19.4 | 13.3 | 2.9 | 2.9 | 3 | 13.2 |
ø3/16 | 1/8 | KQ2V05-34□P1 | 8 | 9.1 | 8.4 | 11 | 14 | 19.6 | 12.9 | 24.8 | 19.4 | 13.3 | 4.5 | 3.7 | 3.5 | 13.4 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.
Applicable Tubing Outer Diameter mm | Connection thread R | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2V04-01□P1 | 8 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 12.7 | 24.6 | 19.4 | 13.3 | 2.9 | 2.9 | 3 | 12.6 |
ø6 | 1/8 | KQ2V06-01□P1 | 8 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 12.7 | 24.6 | 19.4 | 13.3 | 7.5 | 5.9 | 4.5 | 12.9 |
1/4 | KQ2V06-02□P1 | 10 | 10.4 | 9.7 | 12 | 18 | 19.9 | 16.1 | 28.7 | 21.1 | 13.3 | 7.5 | 5.9 | 4.5 | 23.2 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.
Applicable Tubing Outer Diameter mm | Connection thread G | Model | H (Hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2V04-G01□1 | 8 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 13 | 24.9 | 19.4 | 13.3 | 2.9 | 2.9 | 3 | 12.9 |
ø6 | 1/8 | KQ2V06-G01□1 | 8 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 13 | 24.9 | 19.4 | 13.3 | 7.5 | 5.9 | 4.5 | 13.2 |
1/4 | KQ2V06-G02□1 | 10 | 10.4 | 9.7 | 12 | 18 | 19.9 | 15 | 27.6 | 21.1 | 13.3 | 7.5 | 5.9 | 4.5 | 22.7 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.
Part Number |
---|
KQ2V04-01AP |
KQ2V04-01NP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button shape | Release button color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/8 | Perfect circle | Light Gray | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/8 | Perfect circle | Light Gray |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow |
Elbows | Universal Elbow Union | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |