(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum from -100 kPa can be used
・ Thread section material / surface treatment (Yes or no): Class 2
・ Selectable surface treatment: Brass (without plating), brass + electroless nickel plating
[Applications]
・ Used for piping at right angles from the female thread section
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "G" release bushing, oval (P.60) Perfect circle (P.169)
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.68) perfect circle (P.177)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.76) perfect circle (P.189)
・ Applicable tube outer diameter inch Connection thread "R" Release bushing Oval (P.84) Perfect circle (P.198)
Male Elbow KQ2L (Gasket Seal) outline drawing
(Units: mm)
Applicable tubing outer diameter (mm) | Connection thread G | Model | H (width Across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A | M | Effective area mm2 | Minimum hole diameter | Weight g | Rib ✓ | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2L04-G01□1 | 12 | 8.2 | 7.7 | 10 | 10 | 14.8 | 16.8 | 15.4 | 13.3 | 4.6 | 3.3 | 3 | 6.3 | ● |
1/4 | KQ2L04-G02□1 | 17 | 8.2 | 7.7 | 10 | 10 | 14.8 | 20.3 | 17.9 | 13.3 | 4.6 | 3.3 | 3 | 16.7 | ● | |
ø6 | 1/8 | KQ2L06-G01□1 | 12 | 10.4 | 9.7 | 12 | 10 | 15.5 | 17.9 | 17.6 | 13.3 | 11.4 | 9 | 4.5 | 6.7 | - |
1/4 | KQ2L06-G02□1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 21.4 | 20.1 | 13.3 | 11.4 | 9 | 4.5 | 17.2 | - | |
3/8 | KQ2L06-G03□1 | 21 | 10.4 | 9.7 | 12 | 10 | 15.5 | 22.4 | 20.1 | 13.3 | 11.4 | 9 | 4.5 | 28.9 | - |
□: A (Brass), N (Brass + electroless nickel plating)
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | ISO 16030 (parallel pipe thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part sealant | Seal ring |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring, seal ring | NBR |
Part Number |
---|
KQ2L11-34AP |
KQ2L11-34NP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84,682 VND | 10 Piece(s) | 37 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 3/8 | NPT | 1/8 | White | Perfect circle | Orange | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 3/8 | NPT | 1/8 | White | Perfect circle | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |