(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
SMC's quick-connect fitting, half union: KQ2H 。 (Face seal)
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for piping in the same direction from the female thread section
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "G" release bushing, oval (P.60) Perfect circle (P.168)
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.68) perfect circle (P.176)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.76) perfect circle (P.188)
・ Applicable tube outer diameter inch Connection thread "R" Release bushing Oval (P.84) Perfect circle (P.198)
Male Connector KQ2H (Gasket Seal) KQ2H01, 05 Series / KQ2H01-33, 34, 35 Series / KQ2H03-33, 34, 35 Series / KQ2H05-34, 35 Series product image example
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | ISO 16030 (parallel pipe thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part sealant | Seal ring |
Body | C3604, PBT |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring, seal ring | NBR |
(Units: mm)
KQ2H01/05 Series dimensional drawing
(Units: mm)
KQ2H01/05 Series release button dimensional drawing
Applicable tube outer diameter Inches | Connection thread R | Model | H (width across flats) | øD | Release Button Dimensions | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø1/8 | 1/8 | KQ2H01-01□P1 | 12 | 6.7 | 6.7 | 9.5 | 14.1 | 8.9 | 13.3 | 3.4 | 2.9 | 2.5 | 6.3 |
1/4 | KQ2H01-02□P1 | 17 | 6.7 | 6.7 | 9.5 | 15 | 7.4 | 13.3 | 3.4 | 2.9 | 2.5 | 15.1 | |
ø3/16 | 1/8 | KQ2H05-01□P1 | 12 | 8.3 | 8.4 | 11 | 16.7 | 11.5 | 13.3 | 7.8 | 6.5 | 3.5 | 6.8 |
1/4 | KQ2H05-02□P1 | 17 | 8.3 | 8.4 | 11 | 15 | 7.4 | 13.3 | 7.8 | 6.5 | 3.5 | 13.9 |
(Units: mm)
KQ2H01-33, 34, 35 Series / KQ2H03-33, 34, 35 Series / KQ2H05-34, 35 Series dimensional drawing example
(Units: mm)
KQ2H01-33, 34, 35 Series / KQ2H03-33, 34, 35 Series / KQ2H05-34, 35 Series release button dimensional drawing
Applicable tube outer diameter Inches | Connection thread NPT | Model | H (width across flats) | øD | Release Button Dimensions | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø1/8 | 1/16 | KQ2H01-33□P1 | 11.11 | 6.7 | 6.7 | 9.5 | 16.8 | 11.4 | 13.3 | 3 | 2.5 | 2.5 | 14.9 |
1/8 | KQ2H01-34□P1 | 12.7 | 6.7 | 6.7 | 9.5 | 14.3 | 8.9 | 13.3 | 3 | 2.5 | 2.5 | 8.7 | |
1/4 | KQ2H01-35□P1 | 17.46 | 6.7 | 6.7 | 9.5 | 15.6 | 7.5 | 13.3 | 3.4 | 2.9 | 2.5 | 16.6 | |
ø5/32 | 1/16 | KQ2H03-33□P1 | 11.11 | 7.7 | 7.7 | 10 | 19 | 13.6 | 13.3 | 4.8 | 3.4 | 3 | 13.9 |
1/8 | KQ2H03-34□P1 | 12.7 | 7.7 | 7.7 | 10 | 16.4 | 11 | 13.3 | 4.8 | 3.4 | 3 | 7.6 | |
1/4 | KQ2H03-35□P1 | 17.46 | 7.7 | 7.7 | 10 | 15.6 | 7.5 | 13.3 | 4.8 | 3.4 | 3 | 16 | |
ø3/16 | 1/8 | KQ2H05-34□P1 | 12.7 | 8.3 | 8.4 | 11 | 16.9 | 11.5 | 13.3 | 7.8 | 6.5 | 3.6 | 7.8 |
1/4 | KQ2H05-35□P1 | 17.46 | 8.3 | 8.4 | 11 | 15.6 | 7.5 | 13.3 | 7.8 | 6.5 | 3.5 | 15.3 |
Part Number |
---|
KQ2H01-35AP1 |
KQ2H01-35NP1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 1/8 | NPT | 1/4 | Ellipse | Orange | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/4 | Ellipse | Orange | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Half Union | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 1 | Color | White |