(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Gasket Seal) (Part Number)

One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Gasket Seal)
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
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.
[See here for catalog]
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 39) circle (pp. 144)

Universal Male Elbow KQ2V (Gasket Seal) Specifications

Double Universal Male Elbow KQ2VD (Gasket Seal): related images

Double Universal Male Elbow KQ2VD (Gasket Seal) external appearance

Double Universal Male Elbow KQ2VD (Gasket Seal): related images

Double Universal Male Elbow KQ2VD (Gasket Seal) dimensional outline drawing

Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2L3AMPEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/810-32 UNFKQ2VD01-32□114.297.16.79.513.419.315.237.934.413.313.42.21.92.324.4
ø5/3210-32 UNFKQ2VD03-32□114.298.27.71013.419.315.237.934.413.313.42.52.52.324.6
Applicable tube outer diameter (inches)Connection thread
UNF
ModelH
(width across flats)
øD1Note: øD2L1L2L3AMPEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/810-32 UNFKQ2VD01-32□14.297.113.419.315.237.934.413.313.42.21.92.324.4
ø5/3210-32 UNFKQ2VD03-32□14.298.213.419.315.237.934.413.313.42.52.52.324.6
ø1/810-32 UNFKQ2VD07-32□14.2911.113.420.615.638.735.213.313.82.52.52.326.9

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Part Number
10-KQ2VD01-32N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Number of Connection Tubes
(piece)
Release button shape Release button color

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/81Perfect circleWhite

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Double Universal Elbow
Operating Temperature(°C) -5::60 Types of connection UNF Connection screw 10-32
Color White

Please check the type/dimensions/specifications of the part 10-KQ2VD01-32N in the One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Gasket Seal) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-KQ2VD01-32N trong chuỗi One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Gasket Seal).

Products like this...

Part Number
10-KQ2VD03-32N
10-KQ2VD07-32N
KQ2VD01-32A
KQ2VD01-32A1
KQ2VD01-32N
KQ2VD01-32N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Number of Connection Tubes
(piece)
Release button shape Release button color

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/321Perfect circleWhite

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/41Perfect circleWhite

236,000 VND

1 Piece(s) 32 Day(s) [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/82Perfect circleOrange

-

10 Piece(s) Quote [Brass] PBT + BrassStandard/Mini[Standard (Brass)] Brass1/82EllipseOrange

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)1/82Perfect circleOrange

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (Brass)] Brass (Electroless nickel plating)1/82EllipseOrange