(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adapter KQ2N (Sealant) One-Touch Fitting KQ2 Series (Part Number)

Adapter KQ2N (Sealant) One-Touch Fitting KQ2 Series
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
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A dedicated one-touch fitting for connecting one-touch fittings and R female threads.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size tubing and connection threads M, R and Rc.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Use to connect tubing fittings and R female threads.

KQ2N (Sealant) Specifications

Adapter KQ2N (Sealant) related images

 

KQ2N (Sealant) dimensional drawing

 

Applicable tube fitting
size ød
Connection thread
R
ModelH
(width across flats)
LA *MMinimum hole diameterWeight
g
ø41/8KQ2N04-01□S1028.325.211.92.54
ø61/8KQ2N06-01□S1028.325.211.944.1
1/4KQ2N06-02□S1432.828.114.8413.6
ø81/4KQ2N08-02□S1435.931.217615.7
3/8KQ2N08-03□S173630.916.7622.7
ø103/8KQ2N10-03□S1740.635.519.97.519.1

*Reference dimensions after screwing-in R thread.
* □: A (Brass), N (Brass + electroless nickel plating.)

 
Adapter KQ2N (Sealant) related images

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Applicable tube.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2N08-02A-X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Fitting Size (mm) Connection screw Color Specifications Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass81/4WhiteWithout sealing agentWhiteLubricant: white petroleum jelly, release bushing color change

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Thread/Pipe Fitting Type Other shapes Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Other Shapes Adapter
Operating Temperature(°C) -5::60 Types of connection R

Please check the type/dimensions/specifications of the part KQ2N08-02A-X12 in the Adapter KQ2N (Sealant) One-Touch Fitting KQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2N08-02A-X12 trong chuỗi Adapter KQ2N (Sealant) One-Touch Fitting KQ2 Series.

Products like this...

Part Number
KQ2N04-01NS
KQ2N06-01A
KQ2N06-01AS
KQ2N08-02AS
KQ2N08-02AS-X12
KQ2N08-02AS-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Fitting Size (mm) Connection screw Color Specifications Release button color Custom-made specifications

109,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)41/8WhiteWith sealing agentLight GrayN/A

101,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass61/8WhiteWithout sealing agentLight GrayN/A

106,400 VND

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass61/8WhiteWith sealing agentLight GrayN/A

120,000 VND

1 Piece(s) Same day [Brass] PBT + Brass[Standard (Brass)] Brass81/4WhiteWith sealing agentLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass81/4WhiteWith sealing agentWhiteLubricant: white petroleum jelly, release bushing color change

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass81/4BlackWith sealing agentLight GrayBody color change (black)