(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A dedicated one-touch fitting for connecting one-touch fittings and R female threads.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Accommodates metric-size tubing and connection threads M, R and Rc.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Use to connect tubing fittings and R female threads.
KQ2N (Sealant) dimensional drawing
Applicable tube fitting size ød | Connection thread R | Model | H (width across flats) | L | A * | M | Minimum hole diameter | Weight g |
---|---|---|---|---|---|---|---|---|
ø4 | 1/8 | KQ2N04-01□S | 10 | 28.3 | 25.2 | 11.9 | 2.5 | 4 |
ø6 | 1/8 | KQ2N06-01□S | 10 | 28.3 | 25.2 | 11.9 | 4 | 4.1 |
1/4 | KQ2N06-02□S | 14 | 32.8 | 28.1 | 14.8 | 4 | 13.6 | |
ø8 | 1/4 | KQ2N08-02□S | 14 | 35.9 | 31.2 | 17 | 6 | 15.7 |
3/8 | KQ2N08-03□S | 17 | 36 | 30.9 | 16.7 | 6 | 22.7 | |
ø10 | 3/8 | KQ2N10-03□S | 17 | 40.6 | 35.5 | 19.9 | 7.5 | 19.1 |
*Reference dimensions after screwing-in R thread.
* □: A (Brass), N (Brass + electroless nickel plating.)
Main part.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Part Number |
---|
KQ2N08-03A |
KQ2N08-03N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Fitting Size (mm) | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | 3/8 | White | Without sealing agent | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | 3/8 | White | Without sealing agent | Light Gray | N/A |
Loading...Tải…
Types | Thread/Pipe | Fitting Type | Other shapes | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Other Shapes | Adapter |
Operating Temperature(°C) | -5::60 | Types of connection | R |