(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Bulkhead Connector KQ2E One-Touch Fitting KQ2 Series (Part Number)

Bulkhead Connector KQ2E One-Touch Fitting KQ2 Series
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A dedicated one-touch fitting for connecting male threads and tubing through a panel.
[Features]
· A compact and lightweight type with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
· [See here for catalog] / Dimensional outline drawing: pp. 24, 45, 54, 62, 128, 154, 162, 171.
· Ideal for connecting male threads and tubing through a panel, etc.
· Can be used with nylon, urethane, etc.

Bulkhead Connector KQ2E Specifications

Metric Size

Bulkhead Connector KQ2E dimensional drawing, Release button shape: circular

 

Bulkhead Connector KQ2E dimensional drawing, Release button shape: circular

 

Applicable tube outer diameter (mm)Connection thread
Rc
ModelT
(M)
H1
(width across flats)
H2
(width across flats)
L1L2Mounting holeMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø3.21/4KQ2E23-02□M12 × 1171428.714.31313.33.42.92.531.2
ø41/8KQ2E04-01□M12 × 1141424.4101313.35.64321.2
1/4KQ2E04-02□M12 × 117142914.61313.35.64330.9
ø61/8KQ2E06-01□M14 × 1171723.69.21513.313.110.44.528.9
1/4KQ2E06-02□M14 × 1171728.4141513.313.110.44.532.4
3/8KQ2E06-03□M14 × 1191730.716.31513.313.110.44.535.9
ø81/8KQ2E08-01□M16 × 1171924.16.71714.226.118630.5
1/4KQ2E08-02□M16 × 1171928.4111714.226.118633.1
3/8KQ2E08-03□M16 × 1191931.714.31714.226.118637.4
ø101/4KQ2E10-02□M20 × 1222429.39.92115.641.529.57.563.8
3/8KQ2E10-03□M20 × 1222431.4122115.641.529.57.571.6
ø123/8KQ2E12-03□M22 × 1242732.311.9231758.346.1969.3
1/2KQ2E12-04□M22 × 1242737.717.3231758.346.1972.7
ø163/8KQ2E16-03□M28 × 1.5303234.411.52920.6966713122.2
1/2KQ2E16-04□M28 × 1.5303238.815.92920.61136713132.1
Release button shape: oval

 

Release button shape: oval

 

Applicable tube outer diameter (mm)Connection thread
Rc
ModelT
(M)
H1
(width across flats)
H2
(width across flats)
L1L2Release Button DimensionsMounting holeMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø3.21/4KQ2E23-02□1M12 × 1171428.714.36.79.51313.33.42.92.531.2
ø41/8KQ2E04-01□1M12 × 1141424.4107.7101313.35.64321.2
1/4KQ2E04-02□1M12 × 117142914.67.7101313.35.64330.9
ø61/8KQ2E06-01□1M14 × 1171723.69.29.7121513.313.110.44.528.9
1/4KQ2E06-02□1M14 × 1171728.4149.7121513.313.110.44.532.4
3/8KQ2E06-03□1M14 × 1191730.716.39.7121513.313.110.44.535.9

Inch Size

Release button shape: circular

 

Release button shape: circular

 

Applicable tube outer diameter (inches)Connection thread
NPT
ModelT
(UNF)
H1
(width across flats)
H2
(width across flats)
L1L2Mounting holeMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/81/4KQ2E01-35□1/2-20 UNF17.4617.4628.713.313.513.33.42.92.533.3
ø5/321/4KQ2E03-35□1/2-20 UNF17.4617.462913.613.513.35.64333.3
ø3/161/8KQ2E05-34□9/16-18 UNF17.4617.4625.69.21513.37.86.53.536.6
ø1/41/4KQ2E07-35□9/16-18 UNF17.4617.4629.913.51513.313.511.54.638.8
ø5/163/8KQ2E09-36□3/4-16 UNF22.2322.233113.62014.226.118661.8
ø3/83/8KQ2E11-36□7/8-14 UNF25.425.431.4122315.635.329.1783.8
ø1/23/8KQ2E13-36□1-12 UNF28.5728.573211.626176651.79.6106.6
1/2KQ2E13-37□1-12 UNF28.5728.5736.115.726176651.79.6114.3
Release button shape: oval

 

Release button shape: oval

 

Applicable tube outer diameter (inches)Connection thread
NPT
ModelT
(UNF)
H1
(width across flats)
H2
(width across flats)
L1L2Release Button DimensionsMounting holeMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/4KQ2E01-35□11/2-20 UNF17.4617.4628.713.36.79.513.513.33.42.92.533.3
ø5/321/4KQ2E03-35□11/2-20 UNF17.4617.462913.67.71013.513.35.64333.3
ø3/161/8KQ2E05-34□19/16-18 UNF17.4617.4625.69.28.4111513.37.86.53.536.6

*See the manufacturer's catalog for types and model numbers other than the above

Part Number
KQ2E06-01N-X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications

-

1 Piece(s) Quote -[Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6Rc1/8Perfect circleWhiteLubricant: white petroleum jelly, release bushing color change

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Direction Bulkhead Female Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1 Color White

Please check the type/dimensions/specifications of the part KQ2E06-01N-X12 in the Bulkhead Connector KQ2E One-Touch Fitting KQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2E06-01N-X12 trong chuỗi Bulkhead Connector KQ2E One-Touch Fitting KQ2 Series.

Products like this...

Part Number
KQ2E01-35N1
KQ2E03-35A
KQ2E03-35A1
KQ2E06-01N1
KQ2E06-02A
KQ2E06-02A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button shape Release button color Custom-made specifications

93,600 VND

1 Piece(s) 32 Day(s) -[Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8NPT1/4EllipseOrangeN/A

116,000 VND

1 Piece(s) 32 Day(s) -[Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/4Perfect circleOrangeN/A

122,400 VND

1 Piece(s) 32 Day(s) -[Brass] PBT + Brass[Standard (Brass)] Brass5/32NPT1/4EllipseOrangeN/A

87,200 VND

1 Piece(s) 32 Day(s) -[Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)6Rc1/8EllipseLight GrayN/A

80,800 VND

1 Piece(s) Same day -[Brass] PBT + Brass[Standard (Brass)] Brass6Rc1/4Perfect circleLight GrayN/A

80,800 VND

1 Piece(s) 32 Day(s) -[Brass] PBT + Brass[Standard (Brass)] Brass6Rc1/4EllipseLight GrayN/A