(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
A one-touch fitting that can be used to connect tubing through a panel.
[Features]
· Compact and lightweight with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Can be used for pressures from a low vacuum up to 1 MPa. The special profile ensures a reliable seal and minimizes resistance when inserting tubes.
[Applications]
· Can be used to connect tubing through a panel.
Bulkhead Union KQ2E (Interchangeable with KQ) dimensional drawing
Release button dimensions
Applicable tube outer diameter mm | Model | T (M) | H (width across flats) | Release Button Dimensions | L | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||
ø3.2 | KQ2E23-00□1 | M12 × 1 | 14 | 6.7 | 9.5 | 27.3 | 13 | 13.3 | 3.4 | 2.9 | 2.5 | 24.1 |
ø4 | KQ2E04-00□1 | M12 × 1 | 14 | 7.7 | 10 | 27.3 | 13 | 13.3 | 5.6 | 4 | 3 | 22.9 |
ø6 | KQ2E06-00□1 | M14 × 1 | 17 | 9.7 | 12 | 27.3 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 28 |
□: A (Brass), N (Brass + electroless nickel plating.)
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6 |
Applicable Tubing
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | ISO 16030 (parallel pipe thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part sealant | Seal ring |
Specifications
Main part
Body | C3604, PBT |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring, seal ring | NBR |
Material
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Part Number |
---|
KQ2E04-00A |
KQ2E04-00N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Union, Equal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
82,400 VND | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Partition Unions] Bulkhead Union | 4 | 4 | Perfect circle | Light Gray | N/A | ||
85,600 VND | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Partition Unions] Bulkhead Union | 4 | 4 | Perfect circle | Light Gray | N/A |
Loading...Tải…
Types | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Operating Temperature(°C) | -5::60 |
Types of connection | Tube Connection | Number of Connection Tubes(piece) | 2 | Color | White |