(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bulkhead Union KQ2E (Interchangeable With KQ) One-Touch Fitting KQ2 Series (Part Number)

Bulkhead Union KQ2E (Interchangeable With KQ) One-Touch Fitting KQ2 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A one-touch fitting that can be used to connect tubing through a panel.
[Features]
· Compact and lightweight with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Can be used for pressures from a low vacuum up to 1 MPa. The special profile ensures a reliable seal and minimizes resistance when inserting tubes.
[Applications]
· Can be used to connect tubing through a panel.

Bulkhead Union KQ2E (Interchangeable with KQ) Specifications

Bulkhead Union KQ2E (Interchangeable with KQ): related images

Bulkhead Union KQ2E (Interchangeable with KQ) dimensional drawing

Bulkhead Union KQ2E (Interchangeable with KQ): related images

Release button dimensions

Applicable tube outer diameter mmModelT
(M)
H
(width across flats)
Release
Button Dimensions
LMounting holeMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø3.2KQ2E23-00□1M12 × 1146.79.527.31313.33.42.92.524.1
ø4KQ2E04-00□1M12 × 1147.71027.31313.35.64322.9
ø6KQ2E06-00□1M14 × 1179.71227.31513.313.110.44.528

□: A (Brass), N (Brass + electroless nickel plating.)

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø4, ø6

Applicable Tubing

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionISO 16030 (parallel pipe thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealantSeal ring

Specifications

Product configuration

Bulkhead Union KQ2E (Interchangeable with KQ): related images

Main part

BodyC3604, PBT
StudC3604 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ring, seal ringNBR

Material

Product usage precautions

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2E11-00A
KQ2E11-00N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Union, Equal Dia. Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Release button shape Release button color Custom-made specifications

183,200 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Partition Unions] Bulkhead Union3/83/8Perfect circleOrangeN/A

192,800 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Partition Unions] Bulkhead Union3/83/8Perfect circleOrangeN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action Fitting Type Union with same diameter Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Operating Temperature(°C) -5::60
Types of connection Tube Connection Number of Connection Tubes(piece) 2 Color White