(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A dedicated one-touch fitting for branching from a female thread to 2 right angles.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Suitable for use with metric-size tubing and M type connection threads. There are 16 types of release button available in either an ovular and round body shapes.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Can be used as a fitting for branching from female threads.
Male Delta Union KQ2D (Gasket Seal) dimensional drawing
Side view
Release button dimensions (Applicable for oval types only)
Applicable tube outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | A | M | Q | øO | øN | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø4 | M5 × 0.8 | KQ2D04-M5□1 | 10 | 8.2 | 7.7 | 10 | 15.8 | 20.7 | 21.8 | 13.3 | 5.7 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 6.6 |
M6 × 1.0 | KQ2D04-M6□1 | 10 | 8.2 | 7.7 | 10 | 15.8 | 21.7 | 21.8 | 13.3 | 5.7 | 6 | 3.2 | 4.3 | 4.3 | 3 | 6.4 | |
ø6 | M5 × 0.8 | KQ2D06-M5□1 | 12 | 10.4 | 9.7 | 12 | 16.8 | 21.7 | 23.9 | 13.3 | 6.7 | 6 | 3.2 | 4.3 | 4.3 | 1.8 | 9.8 |
M6 × 1.0 | KQ2D06-M6□1 | 12 | 10.4 | 9.7 | 12 | 16.8 | 22.7 | 23.9 | 13.3 | 6.7 | 6 | 3.2 | 4.3 | 4.3 | 3 | 9.7 |
*□: A (Brass), N (Brass + electroless nickel plating.)
Applicable tube outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD Note: | L1 | L2 | A | M | Q | øO | øN | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | M5 × 0.8 | KQ2D04-M5□ | 10 | 8.2 | 15.8 | 20.7 | 21.8 | 13.3 | 5.7 | 6 | 3.2 | 2.2 | 2.2 | 1.8 | 6.6 |
M6 × 1.0 | KQ2D04-M6□ | 10 | 8.2 | 15.8 | 21.7 | 21.8 | 13.3 | 5.7 | 6 | 3.2 | 4.3 | 4.3 | 3 | 6.4 | |
ø6 | M5 × 0.8 | KQ2D06-M5□ | 12 | 10.4 | 16.8 | 21.7 | 23.9 | 13.3 | 6.7 | 6 | 3.2 | 4.3 | 4.3 | 1.8 | 9.8 |
M6 × 1.0 | KQ2D06-M6□ | 12 | 10.4 | 16.8 | 22.7 | 23.9 | 13.3 | 6.7 | 6 | 3.2 | 4.3 | 4.3 | 3 | 9.7 |
Note: øD is the maximum diameter.
Main part.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube with a circular shaped release button.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Applicable tube with a ovular shaped release button.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Part Number |
---|
KQ2D04-M6A |
KQ2D04-M6N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
84,000 VND | 1 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | 6×1.0 | White | Perfect circle | Light Gray | N/A | ||
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | 6×1.0 | White | Perfect circle | Light Gray | N/A |
Loading...Tải…
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Delta Union |
Operating Temperature(°C) | -5::60 | Types of connection | M | Number of Connection Tubes(piece) | 2 |