(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting (Part Number)

Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting
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
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

A dedicated one-touch fitting for branching from a female thread to 2 right angles.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Suitable for use with metric-size tubing and M type connection threads. There are 16 types of release button available in either an ovular and round body shapes.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
[Applications]
· Can be used as a fitting for branching from female threads.

Male Delta Union KQ2D (Gasket Seal) Specifications

Male Delta Union KQ2D (Gasket Seal) dimensional drawing

Male Delta Union KQ2D (Gasket Seal) dimensional drawing

Side view

Side view

Release button dimensions (Applicable for oval types only)

Release button dimensions (Applicable for oval types only)

Applicable tube outer diameter (mm)Connection thread
M
ModelH
(width across flats)
øDRelease Button DimensionsL1L2AMQøOøNEffective area (mm2)Minimum hole diameterWeight g
XYNylonUrethane
ø4M5 × 0.8KQ2D04-M5□1108.27.71015.820.721.813.35.763.22.22.21.86.6
M6 × 1.0KQ2D04-M6□1108.27.71015.821.721.813.35.763.24.34.336.4
ø6M5 × 0.8KQ2D06-M5□11210.49.71216.821.723.913.36.763.24.34.31.89.8
M6 × 1.0KQ2D06-M6□11210.49.71216.822.723.913.36.763.24.34.339.7

*□: A (Brass), N (Brass + electroless nickel plating.)

Applicable tube outer diameter (mm)Connection thread
M
ModelH
(width across flats)
øD Note:L1L2AMQøOøNEffective area (mm2)Minimum hole diameterWeight g
NylonUrethane
ø4M5 × 0.8KQ2D04-M5□108.215.820.721.813.35.763.22.22.21.86.6
M6 × 1.0KQ2D04-M6□108.215.821.721.813.35.763.24.34.336.4
ø6M5 × 0.8KQ2D06-M5□1210.416.821.723.913.36.763.24.34.31.89.8
M6 × 1.0KQ2D06-M6□1210.416.822.723.913.36.763.24.34.339.7

Note: øD is the maximum diameter.

Main part.

Main part.

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR

Materials.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Applicable tube with a circular shaped release button.

Usable fluidsAir, water
Operating pressure range-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Specifications.

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16

Applicable tube with a ovular shaped release button.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Part Number
KQ2D04-M6A-X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass46×1.0BlackPerfect circleLight GrayBody color change (black)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint Delta Union
Operating Temperature(°C) -5::60 Types of connection M Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part KQ2D04-M6A-X35 in the Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2D04-M6A-X35 trong chuỗi Male Delta Union KQ2D (Gasket Seal) One-Touch Fitting.

Products like this...

Part Number
KQ2D04-M5A1
KQ2D04-M5N
KQ2D04-M5N1
KQ2D04-M6A1
KQ2D04-M6N
KQ2D04-M6N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Connection screw Color Release button shape Release button color Custom-made specifications

85,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass45×0.8WhiteEllipseLight GrayN/A

85,600 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)45×0.8WhitePerfect circleLight GrayN/A

-

1 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)45×0.8WhiteEllipseLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass46×1.0WhiteEllipseLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)46×1.0WhitePerfect circleLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)46×1.0WhiteEllipseLight GrayN/A