(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Male Branch Tee KQ2T (Gasket Seal) One-Touch Fitting KQ2 Series (Part Number)

Male Branch Tee KQ2T (Gasket Seal) One-Touch Fitting KQ2 Series
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
  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Used for branch piping from female thread section in the 90 degree direction on both sides

[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "M" release bushing, oval (P.18) Perfect circle (P.119)
・ Applicable tube imperial outer diameter, connection thread "UNF" release bushing, oval (P.42) perfect circle (P.148)
・ Applicable metric tube outer diameter, connection thread "Uni" release bushing, oval (P.92) perfect circle (P.206)
・ Applicable tube imperial outer diameter, connection thread "Uni" release bushing, oval (P.99) perfect circle (P.213)
* Made-to-order / clean series P.27, 48, 93, 100, 131, 156, 207, 214

Male Branch Tee KQ2T (Gasket Seal) Specifications

Male Branch Tee KQ2T (Gasket Seal) external appearance

Male Branch Tee KQ2T (Gasket Seal) external appearance

Male Branch Tee KQ2T (Gasket Seal) outline dimensional drawing

Male Branch Tee KQ2T (Gasket Seal) outline dimensional drawing

Applicable tube outer diameter
Inches
Connection thread
UNF
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/810-32 UNFKQ2T01-32□177.16.79.5715.314.214.813.33.22.72.53.5
ø5/3210-32 UNFKQ2T03-32□178.27.710715.414.715.813.34.54.52.53.8

Connection thread: UNF

Applicable tube outer diameter
Inches
Connection thread
UNF
ModelH
(width across flats)
øD1Note: øD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
NylonUrethane
ø1/810-32 UNFKQ2T01-32□77.1715.314.214.813.33.22.72.53.5
ø5/3210-32 UNFKQ2T03-32□78.2715.414.715.813.34.54.52.53.8
ø1/410-32 UNFKQ2T07-32□711.1715.41618.613.34.54.52.54.7

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: Uni

Applicable tube outer diameter
Inches
Connection thread
Uni
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2A *MEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø1/81/8KQ2T01-U01□111.117.16.79.51014.517.816.613.33.42.92.56.6
1/4KQ2T01-U02□114.297.16.79.51014.519.116.313.33.42.92.512.7
ø5/321/8KQ2T03-U01□111.118.27.7101014.817.416.713.364.136.9
1/4KQ2T03-U02□114.298.27.7101014.819.717.413.364.1313
ø3/161/8KQ2T05-U01□111.119.18.411101517.917.613.36.85.63.57.1
1/4KQ2T05-U02□114.299.18.411101520.218.313.36.85.63.513.3

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in Uni thread
*Refer to the manufacturer's catalog for other model numbers.

Connection thread: M

Applicable tube outer diameter
mm
Connection thread
M
ModelH
(width across flats)
øD1Release Button DimensionsøD2L1L2AMEffective area (mm2)Minimum hole diameterWeight
g
XYNylonUrethane
ø3.2M3 × 0.5KQ2T23-M3G177.16.79.5715.313.814.713.30.90.91.23.1
M5 × 0.8KQ2T23-M5□177.16.79.5715.314.314.813.33.22.72.53.5
ø4M3 × 0.5KQ2T04-M3G178.27.710715.414.315.813.30.90.91.23.4
M5 × 0.8KQ2T04-M5□178.27.710715.414.815.913.34.54.52.53.9
M6 × 1.0KQ2T04-M6□188.27.710715.415.815.913.34.54.52.54.9
ø6M5 × 0.8KQ2T06-M5□1710.49.712714.516.518.713.34.54.52.54.4
M6 × 1.0KQ2T06-M6□1810.49.712714.517.518.713.34.54.52.55.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.

Part Number
KQ2T04-U01A-X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass4Uni1/8BlackPerfect circleLight GrayBody color change (black)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Packing, Material of O-Ring NBR Screw Mounting, Multipoint Double Port Tee Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 2

Please check the type/dimensions/specifications of the part KQ2T04-U01A-X35 in the Male Branch Tee KQ2T (Gasket Seal) One-Touch Fitting KQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KQ2T04-U01A-X35 trong chuỗi Male Branch Tee KQ2T (Gasket Seal) One-Touch Fitting KQ2 Series.

Products like this...

Part Number
KQ2T01-32N1
KQ2T01-U01A
KQ2T01-U01A1
KQ2T04-U01A1
KQ2T04-U01N
KQ2T04-U01N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)1/8UNF10-32WhiteEllipseOrangeN/A

82,400 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass[Standard (Brass)] Brass1/8Uni1/8WhitePerfect circleOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass1/8Uni1/8WhiteEllipseOrangeN/A

-

10 Piece(s) Quote [Brass] PBT + Brass[Standard (Brass)] Brass4Uni1/8WhiteEllipseLight GrayN/A

84,800 VND

1 Piece(s) 32 Day(s) [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4Uni1/8WhitePerfect circleLight GrayN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)[Standard (Brass)] Brass (Electroless nickel plating)4Uni1/8WhiteEllipseLight GrayN/A